目录
卡套管接头和转换接头 — 内螺纹接头 — 直通
具有牢固的卡套管抓持力和强大的抗振性,因此实现了密封性能。世伟洛克卡套管接头的卓越可靠性在超过 65 年的成功经验中已经被证实,并且在大量公开的测试报告中均有记录,包括在极端条件下进行的测试。
Gaugeable Alloy 2507 Super Duplex Tube Fittings
The proven Swagelok® tube fitting design manufactured from corrosion-resistant alloy 2507 with NORSOK M0630 and M-650 compliance standard, NACE MR0175/ISO 15156 optional.
Gaugeable Tube Fittings and Adapter Fittings
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
类似产品
|
零部件号
|
阀体材料
|
接头 1 尺寸
|
接头 1 类型
|
接头 2 尺寸
|
接头 2 类型
|
|
|---|---|---|---|---|---|---|
| 2507-810-7-8-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | 查看产品 |
| 6MO-810-7-8 | 6-Moly | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | 查看产品 |
| B-1010-7-6 | Brass | 5/8 in. | Swagelok® Tube Fitting | 3/8 in. | Female NPT | 查看产品 |
| B-1010-7-8 | Brass | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | 查看产品 |
| B-1210-7-12 | Brass | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Female NPT | 查看产品 |
| B-12M0-7-4RT | Brass | 12 mm | Swagelok® Tube Fitting | 1/4 in. | Female ISO Tapered Thread | 查看产品 |
| B-1410-7-12 | Brass | 7/8 in. | Swagelok® Tube Fitting | 3/4 in. | Female NPT | 查看产品 |
| B-1810-7-16 | Brass | 1 1/8 in. | Swagelok® Tube Fitting | 1 in. | Female NPT | 查看产品 |
| B-200-7-2 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Female NPT | 查看产品 |
| B-200-7-4 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/4 in. | Female NPT | 查看产品 |
| B-400-7-2 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Female NPT | 查看产品 |
| B-400-7-4 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Female NPT | 查看产品 |
| B-400-7-4RG | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Female ISO Parallel Gauge Thread | 查看产品 |
| B-400-7-6 | Brass | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Female NPT | 查看产品 |
| B-400-7-8 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | 查看产品 |
| B-600-7-4 | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Female NPT | 查看产品 |
| B-600-7-4RT | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Female ISO Tapered Thread | 查看产品 |
| B-600-7-6 | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Female NPT | 查看产品 |
| B-600-7-8 | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | 查看产品 |
| B-6M0-7-4RG | Brass | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Female ISO Parallel Gauge Thread | 查看产品 |
| B-810-7-8 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | 查看产品 |
| HC-810-7-8 | Alloy C-276 | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | 查看产品 |
| M-400-7-4 | Alloy 400/R-405 | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Female NPT | 查看产品 |
| M-810-7-8 | Alloy 400/R-405 | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | 查看产品 |
| S-1210-7-12 | Carbon Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Female NPT | 查看产品 |
| S-810-7-8 | Carbon Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | 查看产品 |
| SS-100-7-2 | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/8 in. | Female NPT | 查看产品 |
| SS-100-7-4 | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/4 in. | Female NPT | 查看产品 |
| SS-1010-7-12 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 3/4 in. | Female NPT | 查看产品 |
| SS-1010-7-6 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 3/8 in. | Female NPT | 查看产品 |
| SS-1010-7-8 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | 查看产品 |
| SS-10M0-7-4 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Female NPT | 查看产品 |
| SS-10M0-7-4RG | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Female ISO Parallel Gauge Thread | 查看产品 |
| SS-10M0-7-4RJ | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Female ISO Thread (RJ) | 查看产品 |
| SS-10M0-7-4RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Female ISO Tapered Thread | 查看产品 |
| SS-10M0-7-6 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Female NPT | 查看产品 |
| SS-10M0-7-6RG | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Female ISO Parallel Gauge Thread | 查看产品 |
| SS-10M0-7-6RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Female ISO Tapered Thread | 查看产品 |
| SS-10M0-7-8 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Female NPT | 查看产品 |
| SS-10M0-7-8RG | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Female ISO Parallel Gauge Thread | 查看产品 |
| SS-10M0-7-8RJ | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Female ISO Thread (RJ) | 查看产品 |
| SS-10M0-7-8RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Female ISO Tapered Thread | 查看产品 |
| SS-1210-7-12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Female NPT | 查看产品 |
| SS-1210-7-12RT | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Female ISO Tapered Thread | 查看产品 |
| SS-1210-7-16 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1 in. | Female NPT | 查看产品 |
| SS-1210-7-8 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | 查看产品 |
| SS-12M0-7-0007 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/4 in. | Female ISO Parallel Gauge Thread | 查看产品 |
| SS-12M0-7-12 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/4 in. | Female NPT | 查看产品 |
| SS-12M0-7-12RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/4 in. | Female ISO Tapered Thread | 查看产品 |
| SS-12M0-7-4 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/4 in. | Female NPT | 查看产品 |
| SS-12M0-7-4RG | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/4 in. | Female ISO Parallel Gauge Thread | 查看产品 |
| SS-12M0-7-4RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/4 in. | Female ISO Tapered Thread | 查看产品 |
| SS-12M0-7-6 | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管接头 | 3/8 in. | 内螺纹 NPT | 查看产品 |
| SS-12M0-7-6RG | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管接头 | 3/8 in. | ISO 平行(压力表用)内螺纹 | 查看产品 |
| SS-12M0-7-6RJ | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管接头 | 3/8 in. | ISO 内螺纹 (RJ) | 查看产品 |
| SS-12M0-7-6RT | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管接头 | 3/8 in. | ISO 锥形内螺纹 | 查看产品 |
| SS-12M0-7-8 | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管接头 | 1/2 in. | 内螺纹 NPT | 查看产品 |
| SS-12M0-7-8RG | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管接头 | 1/2 in. | ISO 平行(压力表用)内螺纹 | 查看产品 |
| SS-12M0-7-8RJ | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管接头 | 1/2 in. | ISO 内螺纹 (RJ) | 查看产品 |
| SS-12M0-7-8RT | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管接头 | 1/2 in. | ISO 锥形内螺纹 | 查看产品 |
| SS-12M0-7-M20X1.5RG | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管接头 | M20 x 1.5 | 公制压力表内螺纹 | 查看产品 |
| SS-1410-7-12 | 316 不锈钢 | 7/8 in. | 世伟洛克® 卡套管接头 | 3/4 in. | 内螺纹 NPT | 查看产品 |
| SS-15M0-7-8 | 316 不锈钢 | 15 mm | 世伟洛克® 卡套管接头 | 1/2 in. | 内螺纹 NPT | 查看产品 |
| SS-1610-7-12 | 316 不锈钢 | 1 in. | 世伟洛克® 卡套管接头 | 3/4 in. | 内螺纹 NPT | 查看产品 |
| SS-1610-7-16 | 316 不锈钢 | 1 in. | 世伟洛克® 卡套管接头 | 1 in. | 内螺纹 NPT | 查看产品 |
| SS-1610-7-8 | 316 不锈钢 | 1 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 内螺纹 NPT | 查看产品 |
| SS-16M0-7-8 | 316 不锈钢 | 16 mm | 世伟洛克® 卡套管接头 | 1/2 in. | 内螺纹 NPT | 查看产品 |
| SS-18M0-7-8 | 316 不锈钢 | 18 mm | 世伟洛克® 卡套管接头 | 1/2 in. | 内螺纹 NPT | 查看产品 |
| SS-2000-7-20 | 316 不锈钢 | 1 1/4 英寸 | 世伟洛克® 卡套管接头 | 1 1/4 英寸 | 内螺纹 NPT | 查看产品 |
| SS-200-7-2 | 316 不锈钢 | 1/8 in. | 世伟洛克® 卡套管接头 | 1/8 in. | 内螺纹 NPT | 查看产品 |
| SS-200-7-2RT | 316 不锈钢 | 1/8 in. | 世伟洛克® 卡套管接头 | 1/8 in. | ISO 锥形内螺纹 | 查看产品 |
| SS-200-7-4 | 316 不锈钢 | 1/8 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 内螺纹 NPT | 查看产品 |
| SS-200-7-4RG | 316 不锈钢 | 1/8 in. | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 平行(压力表用)内螺纹 | 查看产品 |
| SS-20M0-7-12 | 316 不锈钢 | 20 mm | 世伟洛克® 卡套管接头 | 3/4 in. | 内螺纹 NPT | 查看产品 |
| SS-20M0-7-8 | 316 不锈钢 | 20 mm | 世伟洛克® 卡套管接头 | 1/2 in. | 内螺纹 NPT | 查看产品 |
| SS-22M0-7-12 | 316 不锈钢 | 22 mm | 世伟洛克® 卡套管接头 | 3/4 in. | 内螺纹 NPT | 查看产品 |
| SS-22M0-7-12RP | 316 不锈钢 | 22 mm | 世伟洛克® 卡套管接头 | 3/4 in. | ISO 平行内螺纹 | 查看产品 |
| SS-2400-7-24 | 316 不锈钢 | 1 1/2 in. | 世伟洛克® 卡套管接头 | 1 1/2 in. | 内螺纹 NPT | 查看产品 |
| SS-25M0-7-16 | 316 不锈钢 | 25 mm | 世伟洛克® 卡套管接头 | 1 in. | 内螺纹 NPT | 查看产品 |
| SS-25M0-7-16RP | 316 不锈钢 | 25 mm | 世伟洛克® 卡套管接头 | 1 in. | ISO 平行内螺纹 | 查看产品 |
| SS-300-7-2 | 316 不锈钢 | 3/16 in. | 世伟洛克® 卡套管接头 | 1/8 in. | 内螺纹 NPT | 查看产品 |
| SS-3M0-7-4 | 316 不锈钢 | 3 mm | 世伟洛克® 卡套管接头 | 1/4 in. | 内螺纹 NPT | 查看产品 |
| SS-3M0-7-4RG | 316 不锈钢 | 3 mm | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 平行(压力表用)内螺纹 | 查看产品 |
| SS-400-7-12 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 3/4 in. | 内螺纹 NPT | 查看产品 |
| SS-400-7-2 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/8 in. | 内螺纹 NPT | 查看产品 |
| SS-400-7-2RG | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/8 in. | ISO 平行(压力表用)内螺纹 | 查看产品 |
| SS-400-7-2RT | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/8 in. | ISO 锥形内螺纹 | 查看产品 |
| SS-400-7-4 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 内螺纹 NPT | 查看产品 |
| SS-400-7-4RG | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 平行(压力表用)内螺纹 | 查看产品 |
| SS-400-7-4RJ | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 内螺纹 (RJ) | 查看产品 |
| SS-400-7-4RT | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 锥形内螺纹 | 查看产品 |
| SS-400-7-4SC11 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 内螺纹 NPT | 查看产品 |
| SS-400-7-6 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 内螺纹 NPT | 查看产品 |
| SS-400-7-6RG | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 3/8 in. | ISO 平行(压力表用)内螺纹 | 查看产品 |
| SS-400-7-6RJ | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 3/8 in. | ISO 内螺纹 (RJ) | 查看产品 |
| SS-400-7-6RT | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 3/8 in. | ISO 锥形内螺纹 | 查看产品 |
| SS-400-7-8 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 内螺纹 NPT | 查看产品 |
| SS-400-7-8RG | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/2 in. | ISO 平行(压力表用)内螺纹 | 查看产品 |
| SS-400-7-8RJ | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/2 in. | ISO 内螺纹 (RJ) | 查看产品 |
| SS-400-7-8RT | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/2 in. | ISO 锥形内螺纹 | 查看产品 |
| SS-500-7-4 | 316 不锈钢 | 5/16 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 内螺纹 NPT | 查看产品 |
| SS-600-7-12 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/4 in. | 内螺纹 NPT | 查看产品 |
| SS-600-7-2 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 1/8 in. | 内螺纹 NPT | 查看产品 |
| SS-600-7-4 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 内螺纹 NPT | 查看产品 |
| SS-600-7-4RG | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 平行(压力表用)内螺纹 | 查看产品 |
| SS-600-7-4RJ | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 内螺纹 (RJ) | 查看产品 |
| SS-600-7-4RT | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 锥形内螺纹 | 查看产品 |
| SS-600-7-6 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 内螺纹 NPT | 查看产品 |
| SS-600-7-6RG | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | ISO 平行(压力表用)内螺纹 | 查看产品 |
| SS-600-7-6RJ | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | ISO 内螺纹 (RJ) | 查看产品 |
| SS-600-7-6RT | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | ISO 锥形内螺纹 | 查看产品 |
| SS-600-7-8 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 内螺纹 NPT | 查看产品 |
| SS-600-7-8RG | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 1/2 in. | ISO 平行(压力表用)内螺纹 | 查看产品 |
| SS-600-7-8RJ | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 1/2 in. | ISO 内螺纹 (RJ) | 查看产品 |
| SS-600-7-8RT | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 1/2 in. | ISO 锥形内螺纹 | 查看产品 |
| SS-6M0-7-2 | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 1/8 in. | 内螺纹 NPT | 查看产品 |
| SS-6M0-7-2RG | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 1/8 in. | ISO 平行(压力表用)内螺纹 | 查看产品 |
| SS-6M0-7-2RP | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 1/8 in. | ISO 平行内螺纹 | 查看产品 |
| SS-6M0-7-2RT | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 1/8 in. | ISO 锥形内螺纹 | 查看产品 |
| SS-6M0-7-4 | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 1/4 in. | 内螺纹 NPT | 查看产品 |
| SS-6M0-7-4RG | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 平行(压力表用)内螺纹 | 查看产品 |
| SS-6M0-7-4RJ | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 内螺纹 (RJ) | 查看产品 |
| SS-6M0-7-4RP | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 平行内螺纹 | 查看产品 |
| SS-6M0-7-4RT | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 锥形内螺纹 | 查看产品 |
| SS-6M0-7-6 | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 3/8 in. | 内螺纹 NPT | 查看产品 |
| SS-6M0-7-6RG | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 3/8 in. | ISO 平行(压力表用)内螺纹 | 查看产品 |
| SS-6M0-7-6RT | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 3/8 in. | ISO 锥形内螺纹 | 查看产品 |
| SS-6M0-7-8 | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 1/2 in. | 内螺纹 NPT | 查看产品 |
| SS-6M0-7-8RG | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 1/2 in. | ISO 平行(压力表用)内螺纹 | 查看产品 |
| SS-6M0-7-8RJ | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 1/2 in. | ISO 内螺纹 (RJ) | 查看产品 |
| SS-6M0-7-8RT | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 1/2 in. | ISO 锥形内螺纹 | 查看产品 |
| SS-810-7-12 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 3/4 in. | 内螺纹 NPT | 查看产品 |
| SS-810-7-16 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1 in. | 内螺纹 NPT | 查看产品 |
| SS-810-7-4 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 内螺纹 NPT | 查看产品 |
| SS-810-7-4RJ | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 内螺纹 (RJ) | 查看产品 |
| SS-810-7-4RT | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 锥形内螺纹 | 查看产品 |
| SS-810-7-6 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 内螺纹 NPT | 查看产品 |
| SS-810-7-6RG | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 3/8 in. | ISO 平行(压力表用)内螺纹 | 查看产品 |
| SS-810-7-6RJ | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 3/8 in. | ISO 内螺纹 (RJ) | 查看产品 |
| SS-810-7-6RT | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 3/8 in. | ISO 锥形内螺纹 | 查看产品 |
| SS-810-7-8 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 内螺纹 NPT | 查看产品 |
| SS-810-7-8RG | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | ISO 平行(压力表用)内螺纹 | 查看产品 |
| SS-810-7-8RJ | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | ISO 内螺纹 (RJ) | 查看产品 |
| SS-810-7-8RT | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | ISO 锥形内螺纹 | 查看产品 |
| SS-810-7-8ST | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 3/4-16 in. | SAE/MS 直螺纹 | 查看产品 |
| SS-8M0-7-2 | 316 不锈钢 | 8 mm | 世伟洛克® 卡套管接头 | 1/8 in. | 内螺纹 NPT | 查看产品 |
| SS-8M0-7-4 | 316 不锈钢 | 8 mm | 世伟洛克® 卡套管接头 | 1/4 in. | 内螺纹 NPT | 查看产品 |
| SS-8M0-7-4RG | 316 不锈钢 | 8 mm | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 平行(压力表用)内螺纹 | 查看产品 |
| SS-8M0-7-4RJ | 316 不锈钢 | 8 mm | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 内螺纹 (RJ) | 查看产品 |
| SS-8M0-7-4RT | 316 不锈钢 | 8 mm | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 锥形内螺纹 | 查看产品 |
| SS-8M0-7-6 | 316 不锈钢 | 8 mm | 世伟洛克® 卡套管接头 | 3/8 in. | 内螺纹 NPT | 查看产品 |
| SS-8M0-7-6RG | 316 不锈钢 | 8 mm | 世伟洛克® 卡套管接头 | 3/8 in. | ISO 平行(压力表用)内螺纹 | 查看产品 |
| SS-8M0-7-6RT | 316 不锈钢 | 8 mm | 世伟洛克® 卡套管接头 | 3/8 in. | ISO 锥形内螺纹 | 查看产品 |
| SS-8M0-7-8 | 316 不锈钢 | 8 mm | 世伟洛克® 卡套管接头 | 1/2 in. | 内螺纹 NPT | 查看产品 |
| SS-8M0-7-8RG | 316 不锈钢 | 8 mm | 世伟洛克® 卡套管接头 | 1/2 in. | ISO 平行(压力表用)内螺纹 | 查看产品 |
| SS-8M0-7-8RJ | 316 不锈钢 | 8 mm | 世伟洛克® 卡套管接头 | 1/2 in. | ISO 内螺纹 (RJ) | 查看产品 |
| SS-8M0-7-8RT | 316 不锈钢 | 8 mm | 世伟洛克® 卡套管接头 | 1/2 in. | ISO 锥形内螺纹 | 查看产品 |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
