Filters
Filters available with these specifications:
- 1/8 to 1/2 in. (3 to 12 mm)
- –40°F (–40°C) to 900°F (482°C)
- 316 or 316L VAR stainless steel
- 3000 psig (206 bar)
- 30 to 600 std L/min (1 to 21 std ft3/min) maximum flow rate
Your local authorized Swagelok sales and service center may have additional options.
-
Ultrahigh-Purity Gas Filters — Inline Gas Filters
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-SCF3-VR4-P-225 316L VAR 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR SS-SCF3-VR8-P-600 316L VAR 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR SS-SCF3-VR4-P-30 316L VAR 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR SS-SCF3-VR8-P-225 316L VAR 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR
Product Availability by Store Location
Hours