text.skipToContent text.skipToNavigation

不锈钢 3 件式 60 系列球阀,加强型 PTFE 阀座,1 1/2 in. FNPT

1 1/2" SS 60 Series ball valve with FNPT ends and PTFE seats. Swing-out design, rated 1500 PSIG @ 100°F. Built for durability, clean shutoff, and easy service.

Part #: SS-67TF24

Specifications

Attribute Value
Ball/Stem Material 不锈钢
Body Material 316 不锈钢
Cleaning Process 标准清洁和包装 (SC-10)
Connection 1 Size 1 1/2 in.
Connection 1 Type 内螺纹 NPT
Connection 2 Size 1 1/2 in.
Connection 2 Type 内螺纹 NPT
CV Maximum 100
Fastener Material 316 不锈钢
Flange Seal Material 碳氟 FKM
Flow Pattern 2 通,关断,直通型
Handle Color 黑色
Handle Style 杆形
Low Emissions Certified
Room Temperature Pressure Rating 1500 PSIG @ 100 °F /103 BAR @ 37 °C
Seat Material 加强型 PTFE
Seat Spring Material 316 不锈钢
Service Class 常规
Stem Bearing Material X750 合金
Testing 按照 WS-22 进行测试
eClass (4.1) 37010401
eClass (5.1.4) 37010401
eClass (6.0) 37010401
eClass (6.1) 37010401
eClass (10.1) 37010401
UNSPSC (4.03) 40141607
UNSPSC (10.0) 40141607
UNSPSC (11.0501) 40141607
UNSPSC (13.0601) 40141607
UNSPSC (15.1) 40141607
UNSPSC (17.1001) 40183106
2-Way Straight Pattern

Quarter-turn ball valves offer versatile actuation and are available in multiple alloys. A range of configurations are available, including optional vent porting.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: 请勿将世伟洛克产品或不符合工业设计标准的元件(包括世伟洛克卡套管接头端接)与其他制造商的产品或元件混用/互换。

不锈钢 3 件式 60 系列球阀,加强型 PTFE 阀座,1 1/2 in. FNPT

Part #: SS-67TF24
View Catalog

1 1/2" SS 60 Series ball valve with FNPT ends and PTFE seats. Swing-out design, rated 1500 PSIG @ 100°F. Built for durability, clean shutoff, and easy service.

Add To Favorites

Catalogs

2-Way Straight Pattern
Quarter-turn ball valves offer versatile actuation and are available in multiple alloys. A range of configurations are available, including optional vent porting.

Specifications

SS-67TF24 — 不锈钢 3 件式 60 系列球阀,加强型 PTFE 阀座,1 1/2 in. FNPT

Attribute Value
Ball/Stem Material 不锈钢
Body Material 316 不锈钢
Cleaning Process 标准清洁和包装 (SC-10)
Connection 1 Size 1 1/2 in.
Connection 1 Type 内螺纹 NPT
Connection 2 Size 1 1/2 in.
Connection 2 Type 内螺纹 NPT
CV Maximum 100
Fastener Material 316 不锈钢
Flange Seal Material 碳氟 FKM
Flow Pattern 2 通,关断,直通型
Handle Color 黑色
Handle Style 杆形
Low Emissions Certified
Room Temperature Pressure Rating 1500 PSIG @ 100 °F /103 BAR @ 37 °C
Seat Material 加强型 PTFE
Seat Spring Material 316 不锈钢
Service Class 常规
Stem Bearing Material X750 合金
Testing 按照 WS-22 进行测试
eClass (4.1) 37010401
eClass (5.1.4) 37010401
eClass (6.0) 37010401
eClass (6.1) 37010401
eClass (10.1) 37010401
UNSPSC (4.03) 40141607
UNSPSC (10.0) 40141607
UNSPSC (11.0501) 40141607
UNSPSC (13.0601) 40141607
UNSPSC (15.1) 40141607
UNSPSC (17.1001) 40183106
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-62TF4 Brass 1/4 in. Female NPT 1/4 in. Female NPT View Product
B-63TF8 Brass 1/2 in. Female NPT 1/2 in. Female NPT View Product
B-63TS10 Brass 5/8 in. Swagelok® Tube Fitting 5/8 in. Swagelok® Tube Fitting View Product
B-63TS8 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
B-65TF12 Brass 3/4 in. Female NPT 3/4 in. Female NPT View Product
B-65TF16 Brass 1 in. Female NPT 1 in. Female NPT View Product
S-65TF16 Carbon Steel 1 in. Female NPT 1 in. Female NPT View Product
SS-62EF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-62PS4-5228 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-62TF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-62TF4-JL 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-62TF4RT 316 Stainless Steel 1/4 in. Female ISO Tapered Thread 1/4 in. Female ISO Tapered Thread View Product
SS-62TS10MM 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
SS-62TS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-62TS4-JK 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-62TS4-JL 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-62TS4-JLK 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-62TS6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-62TS6-JK 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-62TS6-JL 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-62TS6-JLK 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-62TS6MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-62TS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-62TS8MM 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting View Product
SS-62TSC8 316 Stainless Steel 1/2 in. Sanitary Clamp Fitting 1/2 in. Sanitary Clamp Fitting View Product
SS-62TVCR4 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Fitting 1/4 in. VCR® Metal Gasket Face Seal Fitting View Product
SS-62TW6T35-3 316 Stainless Steel 3/8 in. Tube Extension 3/8 in. Tube Extension View Product
SS-63ES8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-63PF8-2839 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-63PS8-2839 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-63TF6 316 Stainless Steel 3/8 in. Female NPT 3/8 in. Female NPT View Product
SS-63TF8 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-63TF8-33C 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-63TF8-JK 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-63TF8-JL 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-63TF8-LLK 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-63TF8RT 316 Stainless Steel 1/2 in. Female ISO Tapered Thread 1/2 in. Female ISO Tapered Thread View Product
SS-63TS10 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 5/8 in. Swagelok® Tube Fitting View Product
SS-63TS12 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-63TS12-JK 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-63TS12-JL 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-63TS12MM 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-63TS16MM 316 Stainless Steel 16 mm Swagelok® Tube Fitting 16 mm Swagelok® Tube Fitting View Product
SS-63TS18MM 316 Stainless Steel 18 mm Swagelok® Tube Fitting 18 mm Swagelok® Tube Fitting View Product
SS-63TS6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-63TS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-63TS8-33C 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-63TS8-E 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-63TS8-JK 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-63TS8-JL 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-63TS8-JLK 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-63TS8-LLK 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-63TS8-SC11 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-63TS8-T 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-63TSW12T 316 Stainless Steel 3/4 in. Tube Socket Weld 3/4 in. Tube Socket Weld View Product
SS-63TSW8P 316 Stainless Steel 1/2 in. Pipe Socket Weld 1/2 in. Pipe Socket Weld View Product
SS-63TSW8T 316 Stainless Steel 1/2 in. Tube Socket Weld 1/2 in. Tube Socket Weld View Product
SS-63TVCR8 316 Stainless Steel 1/2 in. VCR® Metal Gasket Face Seal Fitting 1/2 in. VCR® Metal Gasket Face Seal Fitting View Product
SS-65TF12 316 不锈钢 3/4 in. 内螺纹 NPT 3/4 in. 内螺纹 NPT View Product
SS-65TF12-JL 316 不锈钢 3/4 in. 内螺纹 NPT 3/4 in. 内螺纹 NPT View Product
SS-65TF12RT 316 不锈钢 3/4 in. ISO 锥形内螺纹 3/4 in. ISO 锥形内螺纹 View Product
SS-65TF16 316 不锈钢 1 in. 内螺纹 NPT 1 in. 内螺纹 NPT View Product
SS-65TF16-JL 316 不锈钢 1 in. 内螺纹 NPT 1 in. 内螺纹 NPT View Product
SS-65TF16RT 316 不锈钢 1 in. ISO 锥形内螺纹 1 in. ISO 锥形内螺纹 View Product
SS-65TS16 316 不锈钢 1 in. 世伟洛克® 卡套管接头 1 in. 世伟洛克® 卡套管接头 View Product
SS-65TS16-JL 316 不锈钢 1 in. 世伟洛克® 卡套管接头 1 in. 世伟洛克® 卡套管接头 View Product
SS-65TS16-SC11 316 不锈钢 1 in. 世伟洛克® 卡套管接头 1 in. 世伟洛克® 卡套管接头 View Product
SS-65TS25MM 316 不锈钢 25 mm 世伟洛克® 卡套管接头 25 mm 世伟洛克® 卡套管接头 View Product
SS-65TSC16 316 不锈钢 1 in. 卫生卡箍接头 1 in. 卫生卡箍接头 View Product
SS-65TSW12P 316 不锈钢 3/4 in. 公称管承插焊 3/4 in. 公称管承插焊 View Product
SS-65TSW16P 316 不锈钢 1 in. 公称管承插焊 1 in. 公称管承插焊 View Product
SS-65TSW16T 316 不锈钢 1 in. 卡套管承插焊接 1 in. 卡套管承插焊接 View Product
SS-67TF20 316 不锈钢 1 1/4 英寸 内螺纹 NPT 1 1/4 英寸 内螺纹 NPT View Product
SS-67TS24 316 不锈钢 1 1/2 in. 世伟洛克® 卡套管接头 1 1/2 in. 世伟洛克® 卡套管接头 View Product
SS-67TSW24P 316 不锈钢 1 1/2 in. 公称管承插焊 1 1/2 in. 公称管承插焊 View Product
SS-68TF32 316 不锈钢 2 in. 内螺纹 NPT 2 in. 内螺纹 NPT View Product
SS-68TSW32P 316 不锈钢 2 in. 公称管承插焊 2 in. 公称管承插焊 View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.