text.skipToContent text.skipToNavigation

Stainless Steel 3-Piece 60 Series Ball Valve, Reinforced PTFE Seats, 1 in. Tube Socket Weld

2-way 60 Series ball valve, 1 in. tube socket weld ends, reinforced PTFE seats, stainless steel body, lever handle, 2200 psig rating, swing-out design.

零部件号:SS-65TSW16T

规格

属性
球/阀杆材料 Stainless Steel
阀体材料 316 Stainless Steel
清洁工艺 Standard Cleaning and Packaging (SC-10)
接头 1 尺寸 1 in.
接头 1 类型 Tube Socket Weld
接头 2 尺寸 1 in.
接头 2 类型 Tube Socket Weld
Cv 最大值 40
紧固件材料 316 Stainless Steel
法兰密封材料 Fluorocarbon FKM
流道型式 2-Way, Shutoff, Straight
手柄颜色 Black
手柄类型 Lever
低排放认证 Yes
室温压力额定值 2200 PSIG @ 100°F /151 BAR @ 37°C
阀座材料 Reinforced PTFE
阀座弹簧材料 316 Stainless Steel
服务等级 General
阀杆支撑材料 Alloy X750
测试 Testing according to WS-22
eClass (4.1) 37010401
eClass (5.1.4) 37010401
eClass (6.0) 37010401
eClass (6.1) 37010401
eClass (10.1) 37010401
UNSPSC (4.03) 40141607
UNSPSC (10.0) 40141607
UNSPSC (11.0501) 40141607
UNSPSC (13.0601) 40141607
UNSPSC (15.1) 40141607
UNSPSC (17.1001) 40183106
2 通直通型

3 件式工艺/仪表 60 系列球阀采用独特的锥形碟片弹簧加压阀座;活载两件式 V 形阀杆填料;和三件式摆出设计,专为实现高可靠性和低维护性而设计。

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel 3-Piece 60 Series Ball Valve, Reinforced PTFE Seats, 1 in. Tube Socket Weld

零部件号:SS-65TSW16T
查看产品目录

2-way 60 Series ball valve, 1 in. tube socket weld ends, reinforced PTFE seats, stainless steel body, lever handle, 2200 psig rating, swing-out design.

添加到收藏夹

目录

2 通直通型
3 件式工艺/仪表 60 系列球阀采用独特的锥形碟片弹簧加压阀座;活载两件式 V 形阀杆填料;和三件式摆出设计,专为实现高可靠性和低维护性而设计。

规格

SS-65TSW16T — Stainless Steel 3-Piece 60 Series Ball Valve, Reinforced PTFE Seats, 1 in. Tube Socket Weld

属性
球/阀杆材料 Stainless Steel
阀体材料 316 Stainless Steel
清洁工艺 Standard Cleaning and Packaging (SC-10)
接头 1 尺寸 1 in.
接头 1 类型 Tube Socket Weld
接头 2 尺寸 1 in.
接头 2 类型 Tube Socket Weld
Cv 最大值 40
紧固件材料 316 Stainless Steel
法兰密封材料 Fluorocarbon FKM
流道型式 2-Way, Shutoff, Straight
手柄颜色 Black
手柄类型 Lever
低排放认证 Yes
室温压力额定值 2200 PSIG @ 100°F /151 BAR @ 37°C
阀座材料 Reinforced PTFE
阀座弹簧材料 316 Stainless Steel
服务等级 General
阀杆支撑材料 Alloy X750
测试 Testing according to WS-22
eClass (4.1) 37010401
eClass (5.1.4) 37010401
eClass (6.0) 37010401
eClass (6.1) 37010401
eClass (10.1) 37010401
UNSPSC (4.03) 40141607
UNSPSC (10.0) 40141607
UNSPSC (11.0501) 40141607
UNSPSC (13.0601) 40141607
UNSPSC (15.1) 40141607
UNSPSC (17.1001) 40183106
请选择具有相似规格的新产品

资源

图纸
2D

可提供本产品的二维渲染图。下载 CAD 文件。

3D

可提供本产品的三维渲染图。下载 CAD 文件。

销售图纸

可提供本产品的销售图纸。下载文件。

类似产品

零部件号
阀体材料
接头 1 尺寸
接头 1 类型
接头 2 尺寸
接头 2 类型
B-62TF4 Brass 1/4 in. Female NPT 1/4 in. Female NPT 查看产品
B-63TF8 Brass 1/2 in. Female NPT 1/2 in. Female NPT 查看产品
B-63TS10 Brass 5/8 in. Swagelok® Tube Fitting 5/8 in. Swagelok® Tube Fitting 查看产品
B-63TS8 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 查看产品
B-65TF12 Brass 3/4 in. Female NPT 3/4 in. Female NPT 查看产品
B-65TF16 Brass 1 in. Female NPT 1 in. Female NPT 查看产品
S-65TF16 Carbon Steel 1 in. Female NPT 1 in. Female NPT 查看产品
SS-62EF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 查看产品
SS-62PS4-5228 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-62TF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 查看产品
SS-62TF4-JL 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 查看产品
SS-62TF4RT 316 Stainless Steel 1/4 in. Female ISO Tapered Thread 1/4 in. Female ISO Tapered Thread 查看产品
SS-62TS10MM 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting 查看产品
SS-62TS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-62TS4-JK 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-62TS4-JL 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-62TS4-JLK 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-62TS6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 查看产品
SS-62TS6-JK 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 查看产品
SS-62TS6-JL 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 查看产品
SS-62TS6-JLK 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 查看产品
SS-62TS6MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting 查看产品
SS-62TS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 查看产品
SS-62TS8MM 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting 查看产品
SS-62TSC8 316 Stainless Steel 1/2 in. Sanitary Clamp Fitting 1/2 in. Sanitary Clamp Fitting 查看产品
SS-62TVCR4 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Fitting 1/4 in. VCR® Metal Gasket Face Seal Fitting 查看产品
SS-62TW6T35-3 316 Stainless Steel 3/8 in. Tube Extension 3/8 in. Tube Extension 查看产品
SS-63ES8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 查看产品
SS-63PF8-2839 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT 查看产品
SS-63PS8-2839 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 查看产品
SS-63TF6 316 Stainless Steel 3/8 in. Female NPT 3/8 in. Female NPT 查看产品
SS-63TF8 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT 查看产品
SS-63TF8-33C 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT 查看产品
SS-63TF8-JK 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT 查看产品
SS-63TF8-JL 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT 查看产品
SS-63TF8-LLK 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT 查看产品
SS-63TF8RT 316 Stainless Steel 1/2 in. Female ISO Tapered Thread 1/2 in. Female ISO Tapered Thread 查看产品
SS-63TS10 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 5/8 in. Swagelok® Tube Fitting 查看产品
SS-63TS12 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting 查看产品
SS-63TS12-JK 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting 查看产品
SS-63TS12-JL 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting 查看产品
SS-63TS12MM 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting 查看产品
SS-63TS16MM 316 Stainless Steel 16 mm Swagelok® Tube Fitting 16 mm Swagelok® Tube Fitting 查看产品
SS-63TS18MM 316 Stainless Steel 18 mm Swagelok® Tube Fitting 18 mm Swagelok® Tube Fitting 查看产品
SS-63TS6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 查看产品
SS-63TS8 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 查看产品
SS-63TS8-33C 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 查看产品
SS-63TS8-E 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 查看产品
SS-63TS8-JK 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 查看产品
SS-63TS8-JL 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 查看产品
SS-63TS8-JLK 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 查看产品
SS-63TS8-LLK 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 查看产品
SS-63TS8-SC11 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 查看产品
SS-63TS8-T 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 查看产品
SS-63TSW12T 316 Stainless Steel 3/4 in. Tube Socket Weld 3/4 in. Tube Socket Weld 查看产品
SS-63TSW8P 316 Stainless Steel 1/2 in. Pipe Socket Weld 1/2 in. Pipe Socket Weld 查看产品
SS-63TSW8T 316 Stainless Steel 1/2 in. Tube Socket Weld 1/2 in. Tube Socket Weld 查看产品
SS-63TVCR8 316 Stainless Steel 1/2 in. VCR® Metal Gasket Face Seal Fitting 1/2 in. VCR® Metal Gasket Face Seal Fitting 查看产品
SS-65TF12 316 Stainless Steel 3/4 in. Female NPT 3/4 in. Female NPT 查看产品
SS-65TF12-JL 316 Stainless Steel 3/4 in. Female NPT 3/4 in. Female NPT 查看产品
SS-65TF12RT 316 Stainless Steel 3/4 in. Female ISO Tapered Thread 3/4 in. Female ISO Tapered Thread 查看产品
SS-65TF16 316 Stainless Steel 1 in. Female NPT 1 in. Female NPT 查看产品
SS-65TF16-JL 316 Stainless Steel 1 in. Female NPT 1 in. Female NPT 查看产品
SS-65TF16RT 316 Stainless Steel 1 in. Female ISO Tapered Thread 1 in. Female ISO Tapered Thread 查看产品
SS-65TS16 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting 查看产品
SS-65TS16-JL 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting 查看产品
SS-65TS16-SC11 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting 查看产品
SS-65TS25MM 316 Stainless Steel 25 mm Swagelok® Tube Fitting 25 mm Swagelok® Tube Fitting 查看产品
SS-65TSC16 316 Stainless Steel 1 in. Sanitary Clamp Fitting 1 in. Sanitary Clamp Fitting 查看产品
SS-65TSW12P 316 Stainless Steel 3/4 in. Pipe Socket Weld 3/4 in. Pipe Socket Weld 查看产品
SS-65TSW16P 316 Stainless Steel 1 in. Pipe Socket Weld 1 in. Pipe Socket Weld 查看产品
SS-67TF20 316 Stainless Steel 1 1/4 in. Female NPT 1 1/4 in. Female NPT 查看产品
SS-67TF24 316 Stainless Steel 1 1/2 in. Female NPT 1 1/2 in. Female NPT 查看产品
SS-67TS24 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting 1 1/2 in. Swagelok® Tube Fitting 查看产品
SS-67TSW24P 316 Stainless Steel 1 1/2 in. Pipe Socket Weld 1 1/2 in. Pipe Socket Weld 查看产品
SS-68TF32 316 Stainless Steel 2 in. Female NPT 2 in. Female NPT 查看产品
SS-68TSW32P 316 Stainless Steel 2 in. Pipe Socket Weld 2 in. Pipe Socket Weld 查看产品

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

请稍候几分钟,不要关闭此页面