text.skipToContent text.skipToNavigation

Stainless Steel 3-Piece 60 Series Ball Valve, Reinforced PTFE Seats, 3/4 in. Pipe Socket Weld

2-way 60 Series ball valve, 3/4 in. pipe socket weld ends, reinforced PTFE seats, stainless steel body, lever handle, and swing-out design for easy service.

Part #: SS-65TSW12P

Specifications

Attribute Value
Ball/Stem Material Stainless Steel
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/4 in.
Connection 1 Type Pipe Socket Weld
Connection 2 Size 3/4 in.
Connection 2 Type Pipe Socket Weld
CV Maximum 36
Fastener Material 316 Stainless Steel
Flange Seal Material Fluorocarbon FKM
Flow Pattern 2-Way, Shutoff, Straight
Handle Color Black
Handle Style Lever
Low Emissions Certified Yes
Room Temperature Pressure Rating 2200 PSIG @ 100°F /151 BAR @ 37°C
Seat Material Reinforced PTFE
Seat Spring Material 316 Stainless Steel
Service Class General
Stem Bearing Material Alloy X750
Testing Testing according to WS-22
eClass (4.1) 37010401
eClass (5.1.4) 37010401
eClass (6.0) 37010401
eClass (6.1) 37010401
eClass (10.1) 37010401
UNSPSC (4.03) 40141607
UNSPSC (10.0) 40141607
UNSPSC (11.0501) 40141607
UNSPSC (13.0601) 40141607
UNSPSC (15.1) 40141607
UNSPSC (17.1001) 40183106
2-Way Straight Pattern

Quarter-turn ball valves offer versatile actuation and are available in multiple alloys. A range of configurations are available, including optional vent porting.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel 3-Piece 60 Series Ball Valve, Reinforced PTFE Seats, 3/4 in. Pipe Socket Weld

Part #: SS-65TSW12P
View Catalog

2-way 60 Series ball valve, 3/4 in. pipe socket weld ends, reinforced PTFE seats, stainless steel body, lever handle, and swing-out design for easy service.

Add To Favorites

Catalogs

2-Way Straight Pattern
Quarter-turn ball valves offer versatile actuation and are available in multiple alloys. A range of configurations are available, including optional vent porting.

Specifications

SS-65TSW12P — Stainless Steel 3-Piece 60 Series Ball Valve, Reinforced PTFE Seats, 3/4 in. Pipe Socket Weld

Attribute Value
Ball/Stem Material Stainless Steel
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/4 in.
Connection 1 Type Pipe Socket Weld
Connection 2 Size 3/4 in.
Connection 2 Type Pipe Socket Weld
CV Maximum 36
Fastener Material 316 Stainless Steel
Flange Seal Material Fluorocarbon FKM
Flow Pattern 2-Way, Shutoff, Straight
Handle Color Black
Handle Style Lever
Low Emissions Certified Yes
Room Temperature Pressure Rating 2200 PSIG @ 100°F /151 BAR @ 37°C
Seat Material Reinforced PTFE
Seat Spring Material 316 Stainless Steel
Service Class General
Stem Bearing Material Alloy X750
Testing Testing according to WS-22
eClass (4.1) 37010401
eClass (5.1.4) 37010401
eClass (6.0) 37010401
eClass (6.1) 37010401
eClass (10.1) 37010401
UNSPSC (4.03) 40141607
UNSPSC (10.0) 40141607
UNSPSC (11.0501) 40141607
UNSPSC (13.0601) 40141607
UNSPSC (15.1) 40141607
UNSPSC (17.1001) 40183106
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-62TF4 Brass 1/4 in. Female NPT 1/4 in. Female NPT View Product
B-63TF8 Brass 1/2 in. Female NPT 1/2 in. Female NPT View Product
B-63TS10 Brass 5/8 in. Swagelok® Tube Fitting 5/8 in. Swagelok® Tube Fitting View Product
B-63TS8 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
B-65TF12 Brass 3/4 in. Female NPT 3/4 in. Female NPT View Product
B-65TF16 Brass 1 in. Female NPT 1 in. Female NPT View Product
S-65TF16 Carbon Steel 1 in. Female NPT 1 in. Female NPT View Product
SS-62EF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-62PS4-5228 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-62TF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-62TF4-JL 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-62TF4RT 316 Stainless Steel 1/4 in. Female ISO Tapered Thread 1/4 in. Female ISO Tapered Thread View Product
SS-62TS10MM 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
SS-62TS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-62TS4-JK 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-62TS4-JL 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-62TS4-JLK 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-62TS6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-62TS6-JK 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-62TS6-JL 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-62TS6-JLK 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-62TS6MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-62TS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-62TS8MM 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting View Product
SS-62TSC8 316 Stainless Steel 1/2 in. Sanitary Clamp Fitting 1/2 in. Sanitary Clamp Fitting View Product
SS-62TVCR4 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Fitting 1/4 in. VCR® Metal Gasket Face Seal Fitting View Product
SS-62TW6T35-3 316 Stainless Steel 3/8 in. Tube Extension 3/8 in. Tube Extension View Product
SS-63ES8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-63PF8-2839 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-63PS8-2839 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-63TF6 316 Stainless Steel 3/8 in. Female NPT 3/8 in. Female NPT View Product
SS-63TF8 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-63TF8-33C 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-63TF8-JK 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-63TF8-JL 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-63TF8-LLK 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-63TF8RT 316 Stainless Steel 1/2 in. Female ISO Tapered Thread 1/2 in. Female ISO Tapered Thread View Product
SS-63TS10 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 5/8 in. Swagelok® Tube Fitting View Product
SS-63TS12 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-63TS12-JK 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-63TS12-JL 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-63TS12MM 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-63TS16MM 316 Stainless Steel 16 mm Swagelok® Tube Fitting 16 mm Swagelok® Tube Fitting View Product
SS-63TS18MM 316 Stainless Steel 18 mm Swagelok® Tube Fitting 18 mm Swagelok® Tube Fitting View Product
SS-63TS6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-63TS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-63TS8-33C 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-63TS8-E 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-63TS8-JK 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-63TS8-JL 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-63TS8-JLK 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-63TS8-LLK 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-63TS8-SC11 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-63TS8-T 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-63TSW12T 316 Stainless Steel 3/4 in. Tube Socket Weld 3/4 in. Tube Socket Weld View Product
SS-63TSW8P 316 Stainless Steel 1/2 in. Pipe Socket Weld 1/2 in. Pipe Socket Weld View Product
SS-63TSW8T 316 Stainless Steel 1/2 in. Tube Socket Weld 1/2 in. Tube Socket Weld View Product
SS-63TVCR8 316 Stainless Steel 1/2 in. VCR® Metal Gasket Face Seal Fitting 1/2 in. VCR® Metal Gasket Face Seal Fitting View Product
SS-65TF12 316 Stainless Steel 3/4 in. Female NPT 3/4 in. Female NPT View Product
SS-65TF12-JL 316 Stainless Steel 3/4 in. Female NPT 3/4 in. Female NPT View Product
SS-65TF12RT 316 Stainless Steel 3/4 in. Female ISO Tapered Thread 3/4 in. Female ISO Tapered Thread View Product
SS-65TF16 316 Stainless Steel 1 in. Female NPT 1 in. Female NPT View Product
SS-65TF16-JL 316 Stainless Steel 1 in. Female NPT 1 in. Female NPT View Product
SS-65TF16RT 316 Stainless Steel 1 in. Female ISO Tapered Thread 1 in. Female ISO Tapered Thread View Product
SS-65TS16 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
SS-65TS16-JL 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
SS-65TS16-SC11 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
SS-65TS25MM 316 Stainless Steel 25 mm Swagelok® Tube Fitting 25 mm Swagelok® Tube Fitting View Product
SS-65TSC16 316 Stainless Steel 1 in. Sanitary Clamp Fitting 1 in. Sanitary Clamp Fitting View Product
SS-65TSW16P 316 Stainless Steel 1 in. Pipe Socket Weld 1 in. Pipe Socket Weld View Product
SS-65TSW16T 316 Stainless Steel 1 in. Tube Socket Weld 1 in. Tube Socket Weld View Product
SS-67TF20 316 Stainless Steel 1 1/4 in. Female NPT 1 1/4 in. Female NPT View Product
SS-67TF24 316 Stainless Steel 1 1/2 in. Female NPT 1 1/2 in. Female NPT View Product
SS-67TS24 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting 1 1/2 in. Swagelok® Tube Fitting View Product
SS-67TSW24P 316 Stainless Steel 1 1/2 in. Pipe Socket Weld 1 1/2 in. Pipe Socket Weld View Product
SS-68TF32 316 Stainless Steel 2 in. Female NPT 2 in. Female NPT View Product
SS-68TSW32P 316 Stainless Steel 2 in. Pipe Socket Weld 2 in. Pipe Socket Weld View Product

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。

This process may take several minutes. Please be patient and remain on the page.