text.skipToContent text.skipToNavigation

不锈钢四分之一圈仪表旋塞阀,1/4 in. MNPT x 1/4 in. 世伟洛克卡套管接头,0.9 Cv

零部件号:SS-4P4T1

规格

属性
Body Material 316 不锈钢
Cleaning Process 标准清洁和包装 (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type 外螺纹 NPT
Connection 2 Size 1/4 in.
Connection 2 Type 世伟洛克® 卡套管接头
CV Maximum 0.9
Handle Color 绿色
Handle Style 定向
eClass (4.1) 37010416
eClass (5.1.4) 37010416
eClass (6.0) 37010416
eClass (6.1) 37010416
eClass (10.1) 37010416
UNSPSC (4.03) 40141600
UNSPSC (10.0) 40141626
UNSPSC (11.0501) 40141626
UNSPSC (13.0601) 40141626
UNSPSC (15.1) 40141626
UNSPSC (17.1001) 40183109
2-Way Straight Pattern

The simple, compact design of the quarter-turn plug valves deliver full flow and positive shutoff while being an economical, reliable alternative to ball valves and are available in a variety of body and seal materials.

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。


安全的产品选择:

请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。

警告: 请勿将世伟洛克产品或不符合工业设计标准的元件(包括世伟洛克卡套管接头端接)与其他制造商的产品或元件混用/互换。

不锈钢四分之一圈仪表旋塞阀,1/4 in. MNPT x 1/4 in. 世伟洛克卡套管接头,0.9 Cv

零部件号:SS-4P4T1
查看产品目录

添加到收藏夹

目录

2-Way Straight Pattern

The simple, compact design of the quarter-turn plug valves deliver full flow and positive shutoff while being an economical, reliable alternative to ball valves and are available in a variety of body and seal materials.

规格

SS-4P4T1 — 不锈钢四分之一圈仪表旋塞阀,1/4 in. MNPT x 1/4 in. 世伟洛克卡套管接头,0.9 Cv

属性
Body Material 316 不锈钢
Cleaning Process 标准清洁和包装 (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type 外螺纹 NPT
Connection 2 Size 1/4 in.
Connection 2 Type 世伟洛克® 卡套管接头
CV Maximum 0.9
Handle Color 绿色
Handle Style 定向
eClass (4.1) 37010416
eClass (5.1.4) 37010416
eClass (6.0) 37010416
eClass (6.1) 37010416
eClass (10.1) 37010416
UNSPSC (4.03) 40141600
UNSPSC (10.0) 40141626
UNSPSC (11.0501) 40141626
UNSPSC (13.0601) 40141626
UNSPSC (15.1) 40141626
UNSPSC (17.1001) 40183109
请选择具有相似规格的新产品

资源

图纸
2D

可提供本产品的二维渲染图。下载 CAD 文件。

3D

可提供本产品的三维渲染图。下载 CAD 文件。

销售图纸

可提供本产品的销售图纸。下载文件。

类似产品

零部件号
阀体材料
接头 1 尺寸
接头 1 类型
接头 2 尺寸
接头 2 类型
B-2P4T Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting 查看产品
B-2P4T4 Brass 1/8 in. Female NPT 1/8 in. Female NPT 查看产品
B-4P4T Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
B-4P4T1 Brass 1/4 in. Male NPT 1/4 in. Swagelok® Tube Fitting 查看产品
B-4P4T2 Brass 1/4 in. Male NPT 1/4 in. Male NPT 查看产品
B-4P4T4 Brass 1/4 in. Female NPT 1/4 in. Female NPT 查看产品
B-4P4T4-RT Brass 1/4 in. Female ISO Tapered Thread 1/4 in. Female ISO Tapered Thread 查看产品
B-4P4T5 Brass 1/4 in. Male NPT 1/4 in. Female NPT 查看产品
B-6P4T Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 查看产品
B-6P4T-MM Brass 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting 查看产品
B-6P6T Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 查看产品
B-8P6T Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 查看产品
B-8P6T4 Brass 1/2 in. Female NPT 1/2 in. Female NPT 查看产品
PFA-43S4 PFA 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
PFA-43S4-PM PFA 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-10P6T-MM 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting 查看产品
SS-12P6T-MM 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting 查看产品
SS-2P4T 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting 查看产品
SS-2P4T2 316 Stainless Steel 1/8 in. Male NPT 1/8 in. Male NPT 查看产品
SS-2P4T4 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT 查看产品
SS-2P4T-BK 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting 查看产品
SS-4P4T 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-4P4T2 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT 查看产品
SS-4P4T4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 查看产品
SS-4P4T4-RT 316 Stainless Steel 1/4 in. Female ISO Tapered Thread 1/4 in. Female ISO Tapered Thread 查看产品
SS-4P4T5 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT 查看产品
SS-4P4T5-M1 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT 查看产品
SS-4P4T-BK 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-4P4T-BL 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-4P4T-M1 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-4P4T-RD 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-4P4T-SC11 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 查看产品
SS-4P4T-TE 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 查看产品
SS-4P4V 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 查看产品
SS-4P4V4 316 不锈钢 1/4 in. 内螺纹 NPT 1/4 in. 内螺纹 NPT 查看产品
SS-4P4V-LD 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 查看产品
SS-4P6T4 316 不锈钢 1/4 in. 内螺纹 NPT 1/4 in. 内螺纹 NPT 查看产品
SS-6P4T 316 不锈钢 3/8 in. 世伟洛克® 卡套管接头 3/8 in. 世伟洛克® 卡套管接头 查看产品
SS-6P4T-BK 316 不锈钢 3/8 in. 世伟洛克® 卡套管接头 3/8 in. 世伟洛克® 卡套管接头 查看产品
SS-6P4T-LD 316 不锈钢 3/8 in. 世伟洛克® 卡套管接头 3/8 in. 世伟洛克® 卡套管接头 查看产品
SS-6P4T-MM 316 不锈钢 6 mm 世伟洛克® 卡套管接头 6 mm 世伟洛克® 卡套管接头 查看产品
SS-6P4T-MM-BK 316 不锈钢 6 mm 世伟洛克® 卡套管接头 6 mm 世伟洛克® 卡套管接头 查看产品
SS-6P4T-TE 316 不锈钢 3/8 in. 世伟洛克® 卡套管接头 3/8 in. 世伟洛克® 卡套管接头 查看产品
SS-6P6T 316 不锈钢 3/8 in. 世伟洛克® 卡套管接头 3/8 in. 世伟洛克® 卡套管接头 查看产品
SS-6P6T-M1 316 不锈钢 3/8 in. 世伟洛克® 卡套管接头 3/8 in. 世伟洛克® 卡套管接头 查看产品
SS-8P6T 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 查看产品
SS-8P6T2 316 不锈钢 1/2 in. 外螺纹 NPT 1/2 in. 外螺纹 NPT 查看产品
SS-8P6T4 316 不锈钢 1/2 in. 内螺纹 NPT 1/2 in. 内螺纹 NPT 查看产品
SS-8P6T4-BK 316 不锈钢 1/2 in. 内螺纹 NPT 1/2 in. 内螺纹 NPT 查看产品
SS-8P6T-BK 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 查看产品
SS-8P6T-BL 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 查看产品
SS-8P6T-LD 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 查看产品
SS-8P6T-M1 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 查看产品
SS-8P6T-MM 316 不锈钢 8 mm 世伟洛克® 卡套管接头 8 mm 世伟洛克® 卡套管接头 查看产品
SS-8P6T-TE 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 查看产品

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。

请稍候几分钟,不要关闭此页面