text.skipToContent text.skipToNavigation

Brass Quarter-Turn Instrument Plug Valve, 1/8 in. Swagelok Tube Fitting, 0.10 Cv

Part #: B-2P4T

Specifications

Attribute Value
阀体材料 Brass
清洁工艺 Standard Cleaning and Packaging (SC-10)
接头 1 尺寸 1/8 in.
接头 1 类型 Swagelok® Tube Fitting
接头 2 尺寸 1/8 in.
接头 2 类型 Swagelok® Tube Fitting
Cv 最大值 0.2
手柄颜色 Green
手柄类型 Directional
eClass (4.1) 37010416
eClass (5.1.4) 37010416
eClass (6.0) 37010416
eClass (6.1) 37010416
eClass (10.1) 37010416
UNSPSC (4.03) 40141600
UNSPSC (10.0) 40141626
UNSPSC (11.0501) 40141626
UNSPSC (13.0601) 40141626
UNSPSC (15.1) 40141626
UNSPSC (17.1001) 40183108
2 通直通型

世伟洛克四分之一圈旋塞阀采用简约、紧凑的设计,提供全流量和可靠关断,凭借它可实现可靠的低扭矩、四分之一圈操作。四分之一圈旋塞阀是球阀经济、可靠的替代品、有多种阀体和密封材料可供选择。

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Brass Quarter-Turn Instrument Plug Valve, 1/8 in. Swagelok Tube Fitting, 0.10 Cv

Part #: B-2P4T
View Catalog

Add To Favorites

Catalogs

2 通直通型
世伟洛克四分之一圈旋塞阀采用简约、紧凑的设计,提供全流量和可靠关断,凭借它可实现可靠的低扭矩、四分之一圈操作。四分之一圈旋塞阀是球阀经济、可靠的替代品、有多种阀体和密封材料可供选择。

Specifications

B-2P4T — Brass Quarter-Turn Instrument Plug Valve, 1/8 in. Swagelok Tube Fitting, 0.10 Cv

Attribute Value
阀体材料 Brass
清洁工艺 Standard Cleaning and Packaging (SC-10)
接头 1 尺寸 1/8 in.
接头 1 类型 Swagelok® Tube Fitting
接头 2 尺寸 1/8 in.
接头 2 类型 Swagelok® Tube Fitting
Cv 最大值 0.2
手柄颜色 Green
手柄类型 Directional
eClass (4.1) 37010416
eClass (5.1.4) 37010416
eClass (6.0) 37010416
eClass (6.1) 37010416
eClass (10.1) 37010416
UNSPSC (4.03) 40141600
UNSPSC (10.0) 40141626
UNSPSC (11.0501) 40141626
UNSPSC (13.0601) 40141626
UNSPSC (15.1) 40141626
UNSPSC (17.1001) 40183108
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-2P4T4 Brass 1/8 in. Female NPT 1/8 in. Female NPT View Product
B-4P4T Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
B-4P4T1 Brass 1/4 in. Male NPT 1/4 in. Swagelok® Tube Fitting View Product
B-4P4T2 Brass 1/4 in. Male NPT 1/4 in. Male NPT View Product
B-4P4T4 Brass 1/4 in. Female NPT 1/4 in. Female NPT View Product
B-4P4T4-RT Brass 1/4 in. Female ISO Tapered Thread 1/4 in. Female ISO Tapered Thread View Product
B-4P4T5 Brass 1/4 in. Male NPT 1/4 in. Female NPT View Product
B-6P4T Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
B-6P4T-MM Brass 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
B-6P6T Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
B-8P6T Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
B-8P6T4 Brass 1/2 in. Female NPT 1/2 in. Female NPT View Product
PFA-43S4 PFA 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
PFA-43S4-PM PFA 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-10P6T-MM 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
SS-12P6T-MM 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-2P4T 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-2P4T2 316 Stainless Steel 1/8 in. Male NPT 1/8 in. Male NPT View Product
SS-2P4T4 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT View Product
SS-2P4T-BK 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-4P4T 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4P4T1 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Swagelok® Tube Fitting View Product
SS-4P4T2 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4P4T4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-4P4T4-RT 316 Stainless Steel 1/4 in. Female ISO Tapered Thread 1/4 in. Female ISO Tapered Thread View Product
SS-4P4T5 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT View Product
SS-4P4T5-M1 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT View Product
SS-4P4T-BK 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4P4T-BL 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4P4T-M1 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4P4T-RD 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4P4T-SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4P4T-TE 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4P4V 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4P4V4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-4P4V-LD 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4P6T4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-6P4T 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-6P4T-BK 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-6P4T-LD 316 不锈钢 3/8 in. 世伟洛克® 卡套管接头 3/8 in. 世伟洛克® 卡套管接头 View Product
SS-6P4T-MM 316 不锈钢 6 mm 世伟洛克® 卡套管接头 6 mm 世伟洛克® 卡套管接头 View Product
SS-6P4T-MM-BK 316 不锈钢 6 mm 世伟洛克® 卡套管接头 6 mm 世伟洛克® 卡套管接头 View Product
SS-6P4T-TE 316 不锈钢 3/8 in. 世伟洛克® 卡套管接头 3/8 in. 世伟洛克® 卡套管接头 View Product
SS-6P6T 316 不锈钢 3/8 in. 世伟洛克® 卡套管接头 3/8 in. 世伟洛克® 卡套管接头 View Product
SS-6P6T-M1 316 不锈钢 3/8 in. 世伟洛克® 卡套管接头 3/8 in. 世伟洛克® 卡套管接头 View Product
SS-8P6T 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 View Product
SS-8P6T2 316 不锈钢 1/2 in. 外螺纹 NPT 1/2 in. 外螺纹 NPT View Product
SS-8P6T4 316 不锈钢 1/2 in. 内螺纹 NPT 1/2 in. 内螺纹 NPT View Product
SS-8P6T4-BK 316 不锈钢 1/2 in. 内螺纹 NPT 1/2 in. 内螺纹 NPT View Product
SS-8P6T-BK 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 View Product
SS-8P6T-BL 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 View Product
SS-8P6T-LD 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 View Product
SS-8P6T-M1 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 View Product
SS-8P6T-MM 316 不锈钢 8 mm 世伟洛克® 卡套管接头 8 mm 世伟洛克® 卡套管接头 View Product
SS-8P6T-TE 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.