text.skipToContent text.skipToNavigation
减压调压阀,圆顶加载

世伟洛克® 减压调压阀,圆顶加载

一般工业用(SGRD 系列)和高灵敏度(SHRD 系列)减压型圆顶加载调压阀适用于需要手动或远程操作调压阀和需要精确设定压力控制的各种工业应用。

获取工艺调压阀选型的帮助

SGRD 和 SHRD 系列调压阀经过精心设计,可确保在苛刻的环境中经久耐用。其阀体由 316L 不锈钢制成,具有更强的耐腐蚀性,使用寿命更长。这些调压阀的内部密封有多种材料可供选择,从而提高了与各种化学品和不同压力条件的兼容性。

减压型圆顶加载调压阀在保持稳定出口压力方面性能卓越。这些调压阀利用压力圆顶代替设置弹簧进行控制,从而有效地减少了衰减。无论进口压力如何波动或流量如何变化,这种设计都能确保一致的出口压力。

SGRD 和 SHRD 系列特点

  • 平衡提升阀芯
  • 隔膜传感
  • 无排放
  • 先导调压阀控制

可定制功能

  • 外部反馈至先导调压阀
  • 压差先导调压阀(SGRD 系列)
  • 双级先导调压阀(SGRD 系列)
  • 抗干扰/出厂设置先导阀手柄
  • NACE MR0175/ISO 15156

了解调压阀类型

一般工业用减压型圆顶加载调压阀(SGRD 系列)

规格

阀体尺寸 最大进口压力 psig (bar)最大出口压力 psig (bar)可调压力范围 psig (bar)传感类型 psig (bar)温度范围 °F (°C)流量系数 (Cv) 最小重量 lb (kg)
126000 (413)6000 (413)5 至 6000(0.3 至 413)隔膜: 5 至 6000(0.3 至 413)—49 至 356°
(—45 至 180°)
2.3 9.7 (4.4)
164.826.5 (12.0)
2410.727.6 (12.5)

高灵敏度减压型圆顶加载调压阀(SHRD 系列)

规格

阀体尺寸 最大进口压力 psig (bar)最大出口压力 psig (bar)可调压力范围 psig (bar)传感类型 psig (bar)温度范围 °F (°C)流量系数 (Cv) 最小重量 lb (kg)
12250 (17.2)250 (17.2)1 至 250 (0.07 至 17.2)隔膜: 1 至 250 (0.07 至 17.2) —49 至 356°
(—45 至 180°)
2.3 9.7 (4.4)
164.826.5 (12.0)
2410.727.6 (12.5)

与调压阀专家联系

Pressure-Reducing, Dome-Loaded Process Regulators Catalog

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok flow curve generator for regulators

Need Help Selecting the Right Regulators?

Compare the performance of different regulators under varying application conditions with our regulator flow curve generator tool.

Find the Right Regulator

Swagelok Resources Curated for You

Supply pressure effect in regulators
Managing Supply Pressure Effect (SPE) in a Regulator

Supply pressure effect, also known as dependency, is an inverse relationship between inlet and outlet pressure variables within a regulator. Learn how to manage this phenomenon in your pressure regulators with tips from Swagelok.

Swagelok RHPS Series Regulators
How Thorough Testing Ensures Reliable Regulator Performance

Have you ever wondered what testing goes into a product designed to operate in extreme conditions? Take a look behind the lab doors, following the development journey of RHPS Series industrial regulators rated for use at temperatures well below zero.

Flow curve chart demonstrating droop
How to Flatten a Regulator Flow Curve to Reduce Droop

Droop is an issue for every pressure-reducing regulator. Learn how to minimize droop and flatten regulator flow curves with various dome loaded regulator configurations.

Regulators used to reduce time delay
How to Use a Regulator to Reduce Time Delay in an Analytical Instrumentation System

Time delay is often underestimated or misunderstood in analytical systems. One way to mitigate this delay is with a pressure-controlled regulator. Learn how to manage your analytical system’s time delay with these tips.

Dieser Vorgang kann einige Minuten dauern. Bitte haben Sie etwas Geduld und bleiben Sie auf der Seite.