目录
针形阀和计量阀 — 整体式阀帽针阀,O、1、18、20、26、和 D 系列 — 直通型,V 型阀杆
整体式阀帽针阀是紧凑型针阀,有各种尺寸、配置和材料可供选择,适用于各种应用。
Integral-Bonnet Needle Valves, O, 1, 18, 20, and 26 Series
Features: Live-loaded packing system; Compact design; Working pressures up to 6000 psig (413 bar); Temperatures up to 600°F (315°C)
类似产品
|
零部件号
|
阀体材料
|
接头 1 尺寸
|
接头 1 类型
|
接头 2 尺寸
|
接头 2 类型
|
|
|---|---|---|---|---|---|---|
| B-1VF4 | Brass | 1/4 in. | Female NPT | 1/4 in. | Female NPT | 查看产品 |
| B-1VM4 | Brass | 1/4 in. | Male NPT | 1/4 in. | Male NPT | 查看产品 |
| B-1VS4 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| B-1VS6 | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 查看产品 |
| B-1VS8 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 查看产品 |
| M-1VS8 | Alloy 400 | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-18VS12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-1VF4 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | 查看产品 |
| SS-1VM4 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | 查看产品 |
| SS-1VM4-S4 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-1VS12MM | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | 查看产品 |
| SS-1VS4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-1VS4-PK | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-1VS4-SC11 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-1VS6 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-1VS6MM | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | 查看产品 |
| SS-1VS6-PK | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-1VS8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-1VS8MM | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 8 mm | Swagelok® Tube Fitting | 查看产品 |
| SS-20VF4 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | 查看产品 |
| SS-20VF4RT | 316 Stainless Steel | 1/4 in. | Female ISO Tapered Thread | 1/4 in. | Female ISO Tapered Thread | 查看产品 |
| SS-20VM4 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | 查看产品 |
| SS-20VM4-F4 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Female NPT | 查看产品 |
| SS-20VS4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-26VF6 | 316 Stainless Steel | 3/8 in. | Female NPT | 3/8 in. | Female NPT | 查看产品 |
| SS-26VF8 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | 查看产品 |
| SS-26VM8-F8 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Female NPT | 查看产品 |
| SS-26VM8-F8-A | 316 Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Female NPT | 查看产品 |
| SS-26VS6 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-26VS8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-OVM2 | 316 Stainless Steel | 1/8 in. | Male NPT | 1/8 in. | Male NPT | 查看产品 |
| SS-OVM2-BKB | 316 Stainless Steel | 1/8 in. | Male NPT | 1/8 in. | Male NPT | 查看产品 |
| SS-OVS2 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | 查看产品 |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
