text.skipToContent text.skipToNavigation

球阀和四分之一圈旋塞阀 — 一件式仪表球阀,40G 和 40 系列 — 3 通切换

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

球阀和四分之一圈旋塞阀 — 一件式仪表球阀,40G 和 40 系列 — 3 通切换
40 系列一件式仪表球阀在多个行业中已可靠运行近 40 年。世伟洛克改进了阀门的结构并开发了创新的装配工艺。其成果就是 40G 系列球阀,该阀具有更大的工作温度额定值、更高的热循环能力和更低的泄漏可能性。

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-41XS2 Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
B-42XF2 Brass 1/8 in. Female NPT 1/8 in. Female NPT View Product
B-42XS4 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
B-42XS6MM Brass 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
B-43XF4 Brass 1/4 in. Female NPT 1/4 in. Female NPT View Product
B-43XF4RT Brass 1/4 in. Female ISO Tapered Thread 1/4 in. Female ISO Tapered Thread View Product
B-43XS4 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
B-43XS6MM Brass 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
B-44XF4 Brass 1/4 in. Female NPT 1/4 in. Female NPT View Product
B-44XF6 Brass 3/8 in. Female NPT 3/8 in. Female NPT View Product
B-44XS6 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
B-45XF8 Brass 1/2 in. Female NPT 1/2 in. Female NPT View Product
HC-43XS4 Alloy C-276 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
M-43XS4 Alloy 400 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-41GXHLS2 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-41GXS1 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Fitting View Product
SS-41GXS2 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-41GXS2-1466 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-41GXS2-51S 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-41GXS3MM 316 Stainless Steel 3 mm Swagelok® Tube Fitting 3 mm Swagelok® Tube Fitting View Product
SS-42GXF2 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT View Product
SS-42GXF2-1466 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT View Product
SS-42GXLS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-42GXS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-42GXS4-1466 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-42GXS4-51S 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-42GXS4-51SDM 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-42GXS4-SG 316 Stainless Steel Sour Gas Annealed 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-42GXS6MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-43GXF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-43GXF4-51S 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-43GXF4RT 316 Stainless Steel 1/4 in. Female ISO Tapered Thread 1/4 in. Female ISO Tapered Thread View Product
SS-43GXLF4-LL 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-43GXLS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-43GXS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-43GXS4-1466 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-43GXS4-51S 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-43GXS4-LL 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-43GXS4-SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-43GXS6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-43GXS6MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-43GXS8MM 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting View Product
SS-43GXVCR4 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR View Product
SS-44XF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-44XF6 316 Stainless Steel 3/8 in. Female NPT 3/8 in. Female NPT View Product
SS-44XS10MM 316 不锈钢 10 mm 世伟洛克® 卡套管接头 10 mm 世伟洛克® 卡套管接头 View Product
SS-44XS6 316 不锈钢 3/8 in. 世伟洛克® 卡套管接头 3/8 in. 世伟洛克® 卡套管接头 View Product
SS-44XTS6 316 不锈钢 3/8 in. 世伟洛克® 卡套管接头 3/8 in. 世伟洛克® 卡套管接头 View Product
SS-45XF8 316 不锈钢 1/2 in. 内螺纹 NPT 1/2 in. 内螺纹 NPT View Product
SS-45XS12 316 不锈钢 3/4 in. 世伟洛克® 卡套管接头 3/4 in. 世伟洛克® 卡套管接头 View Product
SS-45XS12MM 316 不锈钢 12 mm 世伟洛克® 卡套管接头 12 mm 世伟洛克® 卡套管接头 View Product
SS-45XS8 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 View Product
SS-45XTS8 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.