目录
快速接头 — 全流量快速接头 — 本体
Achieve unrestricted flow and easy maintenance with Swagelok full-flow quick-connects for your transfer, drain, and vent systems.
Quick Connects, QC, QF, QM, and QTM Series
Features: No twisting, turning, or wrenching necessary; Single-end shutoff, double-end shutoff, and full-flow models
类似产品
|
零部件号
|
阀体材料
|
接头 1 尺寸
|
接头 1 类型
|
接头 2 尺寸
|
接头 2 类型
|
|
|---|---|---|---|---|---|---|
| B-QF12-B-12PF | Brass | 3/4 in. | Female NPT | - | - | 查看产品 |
| B-QF4-B-4PF | Brass | 1/4 in. | Female NPT | - | - | 查看产品 |
| B-QF4-B-4PM | Brass | 1/4 in. | Male NPT | - | - | 查看产品 |
| B-QF8-B-8PF | Brass | 1/2 in. | Female NPT | - | - | 查看产品 |
| SS-QF12-B-1210 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
| SS-QF12-B-12PF | 316 Stainless Steel | 3/4 in. | Female NPT | - | - | 查看产品 |
| SS-QF12-B-12PM | 316 Stainless Steel | 3/4 in. | Male NPT | - | - | 查看产品 |
| SS-QF16-B-1610 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
| SS-QF16-B-16PF | 316 Stainless Steel | 1 in. | Female NPT | - | - | 查看产品 |
| SS-QF16-B-16PM | 316 Stainless Steel | 1 in. | Male NPT | - | - | 查看产品 |
| SS-QF4-B-400 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
| SS-QF4-B-4FT | 316 Stainless Steel | 1/4 in. | Female ISO Tapered Thread | - | - | 查看产品 |
| SS-QF4-B-4MS | 316 Stainless Steel | 1/4 in. | Male ISO Parallel Thread | - | - | 查看产品 |
| SS-QF4-B-4MT | 316 Stainless Steel | 1/4 in. | Male ISO Tapered Thread | - | - | 查看产品 |
| SS-QF4-B-4PF | 316 Stainless Steel | 1/4 in. | Female NPT | - | - | 查看产品 |
| SS-QF4-B-4PM | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | 查看产品 |
| SS-QF4-B-600 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
| SS-QF4-B-6M0 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | - | - | 查看产品 |
| SS-QF4-B-6PF | 316 Stainless Steel | 3/8 in. | Female NPT | - | - | 查看产品 |
| SS-QF4-B-6PM | 316 Stainless Steel | 3/8 in. | Male NPT | - | - | 查看产品 |
| SS-QF8-B-600 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
| SS-QF8-B-6PF | 316 Stainless Steel | 3/8 in. | Female NPT | - | - | 查看产品 |
| SS-QF8-B-810 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
| SS-QF8-B-8FS | 316 Stainless Steel | 1/2 in. | Female ISO/BSP Parallel | - | - | 查看产品 |
| SS-QF8-B-8MS | 316 Stainless Steel | 1/2 in. | Male ISO Parallel Thread | - | - | 查看产品 |
| SS-QF8-B-8PF | 316 Stainless Steel | 1/2 in. | Female NPT | - | - | 查看产品 |
| SS-QF8-B-8PM | 316 Stainless Steel | 1/2 in. | Male NPT | - | - | 查看产品 |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
