目录
Quick-Connects — Instrumentation Quick-Connects — Bulkhead DESO Stems
Make quick, easy connections with Swagelok quick connects for applications requiring frequent connections, minimal air inclusion and minimal spillage.
Quick Connects, QC, QF, QM, and QTM Series
Features: No twisting, turning, or wrenching necessary; Single-end shutoff, double-end shutoff, and full-flow models
类似产品
|
零部件号
|
阀体材料
|
接头 1 尺寸
|
接头 1 类型
|
接头 2 尺寸
|
接头 2 类型
|
|
|---|---|---|---|---|---|---|
| SS-QC4-D1-400 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
| SS-QC4-D1-6M0 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | - | - | 查看产品 |
| SS-QC6-D1-600 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
| SS-QC8-D1-810 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
