text.skipToContent text.skipToNavigation

不锈钢提升阀芯单向阀,固定压力,6 mm 世伟洛克卡套管接头,1/3 psig (0.03 bar)

Part #: SS-6C-MM-1/3

Specifications

Attribute Value
Body Material 316 不锈钢
Cleaning Process 标准清洁和包装 (SC-10)
Connection 1 Size 6 mm
Connection 1 Type 世伟洛克® 卡套管接头
Connection 2 Size 6 mm
Connection 2 Type 世伟洛克® 卡套管接头
Cracking Pressure 1/3 psi (0.03 bar, 0.003 MPa)
CV Maximum 0.47
O-Ring Material 碳氟 FKM
Room Temperature Pressure Rating 3000 PSIG @ 100 °F /206 BAR @ 37 °C
Surface Finish 标准
Testing 无可选测试
eClass (4.1) 37010801
eClass (5.1.4) 27300400
eClass (6.0) 27300601
eClass (6.1) 27300601
eClass (10.1) 27300601
UNSPSC (4.03) 40141622
UNSPSC (10.0) 40141641
UNSPSC (11.0501) 40141641
UNSPSC (13.0601) 40141641
UNSPSC (15.1) 40141641
UNSPSC (17.1001) 40183101
Fixed Pressure

Control back flow in general-service and high-purity applications with Swagelok check valves available in a range of adjustable and fixed cracking pressures.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: 请勿将世伟洛克产品或不符合工业设计标准的元件(包括世伟洛克卡套管接头端接)与其他制造商的产品或元件混用/互换。

不锈钢提升阀芯单向阀,固定压力,6 mm 世伟洛克卡套管接头,1/3 psig (0.03 bar)

Part #: SS-6C-MM-1/3
View Catalog

Add To Favorites

Catalogs

Fixed Pressure
Control back flow in general-service and high-purity applications with Swagelok check valves available in a range of adjustable and fixed cracking pressures.

Specifications

SS-6C-MM-1/3 — 不锈钢提升阀芯单向阀,固定压力,6 mm 世伟洛克卡套管接头,1/3 psig (0.03 bar)

Attribute Value
Body Material 316 不锈钢
Cleaning Process 标准清洁和包装 (SC-10)
Connection 1 Size 6 mm
Connection 1 Type 世伟洛克® 卡套管接头
Connection 2 Size 6 mm
Connection 2 Type 世伟洛克® 卡套管接头
Cracking Pressure 1/3 psi (0.03 bar, 0.003 MPa)
CV Maximum 0.47
O-Ring Material 碳氟 FKM
Room Temperature Pressure Rating 3000 PSIG @ 100 °F /206 BAR @ 37 °C
Surface Finish 标准
Testing 无可选测试
eClass (4.1) 37010801
eClass (5.1.4) 27300400
eClass (6.0) 27300601
eClass (6.1) 27300601
eClass (10.1) 27300601
UNSPSC (4.03) 40141622
UNSPSC (10.0) 40141641
UNSPSC (11.0501) 40141641
UNSPSC (13.0601) 40141641
UNSPSC (15.1) 40141641
UNSPSC (17.1001) 40183101
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-2C2-1/3 Brass 1/8 in. Male NPT 1/8 in. Male NPT View Product
B-4C-1/3 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
B-4C4-1 Brass 1/4 in. Female NPT 1/4 in. Female NPT View Product
B-4CP2-1 Brass 1/4 in. Male NPT 1/4 in. Male NPT View Product
B-4CP2-1/3 Brass 1/4 in. Male NPT 1/4 in. Male NPT View Product
B-4CP2-25 Brass 1/4 in. Male NPT 1/4 in. Male NPT View Product
B-4CP2-RT-1 Brass 1/4 in. Male ISO Tapered Thread 1/4 in. Male ISO Tapered Thread View Product
B-4CP4-1 Brass 1/4 in. Female NPT 1/4 in. Female NPT View Product
B-4CP5-1 Brass 1/4 in. Male NPT 1/4 in. Female NPT View Product
B-6C-1 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
B-6C-1/3 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
B-6C-MM-1 Brass 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
B-6C-MM-1/3 Brass 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
B-8C-1 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
B-8C-1/3 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
B-8C4-1 Brass 1/2 in. Female NPT 1/2 in. Female NPT View Product
B-8CP2-1 Brass 1/2 in. Male NPT 1/2 in. Male NPT View Product
B-8CP2-10 Brass 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-10C-MM-1 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
SS-10C-MM-1/3 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
SS-10C-MM-10 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
SS-12C-1 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-12C-1/3 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-12C-10 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-12C4-1 316 Stainless Steel 3/4 in. Female NPT 3/4 in. Female NPT View Product
SS-12C-MM-1 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-12C-MM-1/3 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-16C-1 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
SS-16C-1/3 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
SS-16C-10 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
SS-16C4-1 316 Stainless Steel 1 in. Female NPT 1 in. Female NPT View Product
SS-2C-1 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-2C-1/3 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-2C-10 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-2C2-1 316 Stainless Steel 1/8 in. Male NPT 1/8 in. Male NPT View Product
SS-2C-25 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-2C4-1 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT View Product
SS-2C4-1/3 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT View Product
SS-2C-KZ-1 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-2C-KZ-1/3 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-2C-KZ-10 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-4C-1 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-1/3 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-1/3-SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-10 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C1-1/3 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-1-SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C2-1 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4C2-1/3 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4C2-10 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4C-25 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C4-1 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-4C4-1/3 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-4C4-10 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-4C-5 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-50 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-EP-1 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-KZ-1 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-KZ-1/3 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-KZ-10 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-KZ-15 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-KZ-30 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4CP2-1 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4CP2-1/3 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4CP2-10 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4CP2-100 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4CP2-25 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4CP2-5 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4CP2-50 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4CP2-KZ-1 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4CP2-RT-1 316 Stainless Steel 1/4 in. Male ISO Tapered Thread 1/4 in. Male ISO Tapered Thread View Product
SS-4CP2-RT-1/3 316 Stainless Steel 1/4 in. Male ISO Tapered Thread 1/4 in. Male ISO Tapered Thread View Product
SS-4CP2-RT-10 316 Stainless Steel 1/4 in. Male ISO Tapered Thread 1/4 in. Male ISO Tapered Thread View Product
SS-4CP4-1 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-4CP4-1/3 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-4CP4-RT-1 316 Stainless Steel 1/4 in. Female ISO Tapered Thread 1/4 in. Female ISO Tapered Thread View Product
SS-4CP5-1 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT View Product
SS-4CP5-1/3 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT View Product
SS-4CP5-10 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT View Product
SS-4CP5-25 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT View Product
SS-4CP6-1 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Male NPT View Product
SS-4C-TR-1 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-VCR-1 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR View Product
SS-4C-VCR-1/3 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR View Product
SS-4C-VCR-10 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR View Product
SS-4C-VCRKZ-1/3 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) W/male Nut 1/4 in. Face Seal (Metal Gasket) W/male Nut View Product
SS-6C-1 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-6C-1/3 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-6C-10 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-6C-25 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-6C4-1 316 Stainless Steel 3/8 in. Female NPT 3/8 in. Female NPT View Product
SS-6C-5 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-6C-KZ-1 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-6C-KZ-1/3 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-6C-MM-1 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-6C-MM-10 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-6C-MM-25 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-6C-TR-1 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-8C-1 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-8C-1/3 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-8C-10 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-8C2-1 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-8C2-25 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-8C-25 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-8C4-1 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-8C4-1/3 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-8C4-10 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-8C-5 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-8C-KZ-1 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-8C-KZ-1/3 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-8CP2-1 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-8CP2-1/3 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-8CP2-10 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-8CP2-25 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-8CP2-KZ-10 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-8CP2-RT-1 316 Stainless Steel 1/2 in. Male ISO Tapered Thread 1/2 in. Male ISO Tapered Thread View Product
SS-8CP4-1 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-8CP5-1 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Female NPT View Product
SS-8C-TR-1 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-8C-VCR-1 316 Stainless Steel 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR View Product
SS-8C-VCR-1/3 316 Stainless Steel 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR View Product
SS-8C-VCR-KZ-1/3 316 Stainless Steel 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR View Product
SS-CHF12-1 316 Stainless Steel 3/4 in. Female NPT 3/4 in. Female NPT View Product
SS-CHF12RT-1 316 Stainless Steel 3/4 in. Female ISO Tapered Thread 3/4 in. Female ISO Tapered Thread View Product
SS-CHF16-1 316 Stainless Steel 1 in. Female NPT 1 in. Female NPT View Product
SS-CHF4-1 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-CHF4-1/3 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-CHF4-10 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-CHF6-1 316 Stainless Steel 3/8 in. Female NPT 3/8 in. Female NPT View Product
SS-CHF8-1 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-CHF8-1/3 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-CHF8-10 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-CHF8-5 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-CHF8RT-1 316 Stainless Steel 1/2 in. Female ISO Tapered Thread 1/2 in. Female ISO Tapered Thread View Product
SS-CHM12-1 316 Stainless Steel 3/4 in. Male NPT 3/4 in. Male NPT View Product
SS-CHM12-1/3 316 Stainless Steel 3/4 in. Male NPT 3/4 in. Male NPT View Product
SS-CHM2-10 316 Stainless Steel 1/8 in. Male NPT 1/8 in. Male NPT View Product
SS-CHM4-1 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-CHM4-1/3 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-CHM4-10 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-CHM4-25 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-CHM4-5 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-CHM4RT-1 316 Stainless Steel 1/4 in. Male ISO Tapered Thread 1/4 in. Male ISO Tapered Thread View Product
SS-CHM8-1 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-CHM8-10 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-CHS10MM-1 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
SS-CHS10MM-1/3 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
SS-CHS12-1 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-CHS12-1/3 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-CHS12-10 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-CHS12-5 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-CHS12MM-1 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-CHS12MM-1/3 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-CHS12MM-10 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-CHS12MM-5 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-CHS16-1 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
SS-CHS16-1/3 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
SS-CHS16-10 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
SS-CHS2-1 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-CHS2-1/3 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-CHS2-10 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-CHS2-5 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-CHS2-KZ-1/3 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-CHS4-1 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-CHS4-1/3 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-CHS4-10 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-CHS4-1-SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-CHS4-25 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-CHS4-5 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-CHS4-KZ-1 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-CHS4-KZ-1/3 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-CHS6-1 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-CHS6-1/3 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-CHS6-10 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-CHS6-100 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-CHS6-25 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-CHS6-5 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-CHS6-BU-1 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-CHS6-EP-1 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-CHS6M8-BU-1 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-CHS6MM-1 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-CHS6MM-10 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-CHS6MM-25 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-CHS6MM-5 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-CHS8-1 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-CHS8-1/3 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-CHS8-10 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-CHS8-1-SC11 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-CHS8-25 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-CHS8-5 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-CHS8-BU-1 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-CHS8-EP-1 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-CHS8-EP-1/3 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-CHS8-KZ-1 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-CHS8MM-1 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting View Product
SS-CHS8MM-1/3 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting View Product
SS-CHVCR4-1 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR View Product
SS-CHVCR4-1/3 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR View Product
SS-CHVCR4-KZ-1/3 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR View Product
SS-CHVCR8-1 316 Stainless Steel 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR View Product
SS-CHVCR8-1/3 316 Stainless Steel 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.