|
Stainless Steel 1-Piece Poppet Check Valve, Adjustable Pressure, 1/4 in. FNPT, 150 to 350 psig (10.4 to 24.2 bar)
型番: SS-4CPA4-150
|
||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
仕様
Adjustable PressureControl back flow in general-service and high-purity applications with Swagelok check valves available in a range of adjustable and fixed cracking pressures. ログインまたは登録して価格を見る 연락처이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.
안전한 제품 선택
시스템 설계자와 사용자는 안전한 제품 선택을 위해 전체 카탈로그의 내용을 반드시 검토해야 합니다. 제품을 선택할 때, 안전하고 고장 없는 성능을 보장하기 위해서는 전체 시스템 설계를 고려해야 합니다. 제품의 기능, 재질의 호환성, 적절한 등급, 올바른 설비, 운영 및 유지보수는 시스템 설계자와 사용자의 책임입니다. 警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
시스템 설계자와 사용자는 안전한 제품 선택을 위해 전체 카탈로그의 내용을 반드시 검토해야 합니다. 제품을 선택할 때, 안전하고 고장 없는 성능을 보장하기 위해서는 전체 시스템 설계를 고려해야 합니다. 제품의 기능, 재질의 호환성, 적절한 등급, 올바른 설비, 운영 및 유지보수는 시스템 설계자와 사용자의 책임입니다.
警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
カタログ
Adjustable Pressure
Features: Working pressures up to 6000 psig (413 bar); Adjustable and fixed cracking pressures Variety of end connections; 316 stainless steel and brass materials
Features: Step-by-step identification procedure for threads and end connections.
Loosen locking screw by turning counter clockwise; Slide hex wrench down into adjusting screw; Turn both screws clockwise to increase cracking pressure, counter-clockwise to decrease.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
仕様
SS-4CPA4-150 — Stainless Steel 1-Piece Poppet Check Valve, Adjustable Pressure, 1/4 in. FNPT, 150 to 350 psig (10.4 to 24.2 bar)
| 属性 | 値 |
|---|---|
| Body Material | 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 1/4 in. |
| Connection 1 Type | Female NPT |
| Connection 2 Size | 1/4 in. |
| Connection 2 Type | Female NPT |
| Cracking Pressure | 150 to 350 psi (10.4 to 24.2 bar, 1.04 to 2.42 MPa) |
| CV Maximum | 0.35 |
| O-Ring Material | Fluorocarbon FKM |
| Room Temperature Pressure Rating | 3000 PSIG @ 100°F /206 BAR @ 37°C |
| Surface Finish | Standard |
| Testing | No Optional Testing |
| eClass (4.1) | 37010801 |
| eClass (5.1.4) | 27300400 |
| eClass (6.0) | 27300601 |
| eClass (6.1) | 27300601 |
| eClass (10.1) | 27300601 |
| UNSPSC (4.03) | 40141622 |
| UNSPSC (10.0) | 40141641 |
| UNSPSC (11.0501) | 40141641 |
| UNSPSC (13.0601) | 40141641 |
| UNSPSC (15.1) | 40141641 |
| UNSPSC (17.1001) | 40141641 |
資料
類似製品
|
型番
|
ボディ材質
|
コネクション1 サイズ
|
コネクション1 タイプ
|
コネクション2 サイズ
|
コネクション2 タイプ
|
|
|---|---|---|---|---|---|---|
| B-4CA-3 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
| B-4CPA2-150 | Brass | 1/4 in. | Male NPT | 1/4 in. | Male NPT | 製品を見る |
| B-4CPA2-3 | Brass | 1/4 in. | Male NPT | 1/4 in. | Male NPT | 製品を見る |
| B-4CPA2-350 | Brass | 1/4 in. | Male NPT | 1/4 in. | Male NPT | 製品を見る |
| B-4CPA2-50 | Brass | 1/4 in. | Male NPT | 1/4 in. | Male NPT | 製品を見る |
| B-4CPA4-3 | Brass | 1/4 in. | Female NPT | 1/4 in. | Female NPT | 製品を見る |
| B-8CPA2-150 | Brass | 1/2 in. | Male NPT | 1/2 in. | Male NPT | 製品を見る |
| B-8CPA2-50 | Brass | 1/2 in. | Male NPT | 1/2 in. | Male NPT | 製品を見る |
| SS-4CA-150 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-4CA-3 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-4CA-350 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-4CA-50 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-4CA-KZ-3 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-4CA-VCR-150 | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 製品を見る |
| SS-4CA-VCR-3 | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 製品を見る |
| SS-4CA-VCR-50 | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 製品を見る |
| SS-4CPA2-150 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | 製品を見る |
| SS-4CPA2-3 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | 製品を見る |
| SS-4CPA2-350 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | 製品を見る |
| SS-4CPA2-50 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | 製品を見る |
| SS-4CPA2-RT-3 | 316 Stainless Steel | 1/4 in. | Male ISO Tapered Thread | 1/4 in. | Male ISO Tapered Thread | 製品を見る |
| SS-4CPA2-RT-50 | 316 Stainless Steel | 1/4 in. | Male ISO Tapered Thread | 1/4 in. | Male ISO Tapered Thread | 製品を見る |
| SS-4CPA4-3 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | 製品を見る |
| SS-4CPA4-50 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | 製品を見る |
| SS-6CA-MM-3 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | 製品を見る |
| SS-8CA-MM-3 | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 8 mm | Swagelok® Tube Fitting | 製品を見る |
| SS-8CPA2-150 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Male NPT | 製品を見る |
| SS-8CPA2-3 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Male NPT | 製品を見る |
| SS-8CPA2-350 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Male NPT | 製品を見る |
| SS-8CPA2-50 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Male NPT | 製品を見る |
| SS-8CPA2-DR-50 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Male NPT | 製品を見る |
| SS-8CPA2-RT-3 | 316 Stainless Steel | 1/2 in. | Male ISO Tapered Thread | 1/2 in. | Male ISO Tapered Thread | 製品を見る |
연락처
이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.
