|
不锈钢四分之一圈仪表旋塞阀,3/8 in. 世伟洛克卡套管接头,1.1 Cv,黑色手柄
零部件号:SS-6P4T-BK
|
||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
规格
2 通直通型世伟洛克四分之一圈旋塞阀采用简约、紧凑的设计,提供全流量和可靠关断,凭借它可实现可靠的低扭矩、四分之一圈操作。四分之一圈旋塞阀是球阀经济、可靠的替代品、有多种阀体和密封材料可供选择。 登录或注册查看价格 联系人如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
安全的产品选择:
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。 警告: 请勿将世伟洛克产品或不符合工业设计标准的元件(包括世伟洛克卡套管接头端接)与其他制造商的产品或元件混用/互换。 |
目录
2 通直通型
Features: Working pressures up to 3000 psig (206 bar); Swagelok® tube fitting and NPT and ISO tapered pipe end connections; 1/8 through 1/2 in. and 6 through 12 mm sizes; Brass and 316 stainless steel materials
Features: Step-by-step identification procedure for threads and end connections.
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
Select the proper template (P4T or P6T). Use the template to mark the location of the mounting bracket holes and the center hole. Drill holes to the required diameter and countersink depth shown on the template.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
规格
SS-6P4T-BK — 不锈钢四分之一圈仪表旋塞阀,3/8 in. 世伟洛克卡套管接头,1.1 Cv,黑色手柄
| 属性 | 值 |
|---|---|
| 阀体材料 | 316 不锈钢 |
| 清洁工艺 | 标准清洁和包装 (SC-10) |
| 接头 1 尺寸 | 3/8 in. |
| 接头 1 类型 | 世伟洛克® 卡套管接头 |
| 接头 2 尺寸 | 3/8 in. |
| 接头 2 类型 | 世伟洛克® 卡套管接头 |
| Cv 最大值 | 1.1 |
| 手柄颜色 | 黑色 |
| 手柄类型 | 定向 |
| eClass (4.1) | 37010416 |
| eClass (5.1.4) | 37010416 |
| eClass (6.0) | 37010416 |
| eClass (6.1) | 37010416 |
| eClass (10.1) | 37010416 |
| UNSPSC (4.03) | 40141600 |
| UNSPSC (10.0) | 40141626 |
| UNSPSC (11.0501) | 40141626 |
| UNSPSC (13.0601) | 40141626 |
| UNSPSC (15.1) | 40141626 |
| UNSPSC (17.1001) | 40141624 |
类似产品
|
零部件号
|
阀体材料
|
接头 1 尺寸
|
接头 1 类型
|
接头 2 尺寸
|
接头 2 类型
|
|
|---|---|---|---|---|---|---|
| B-2P4T | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | 查看产品 |
| B-2P4T4 | Brass | 1/8 in. | Female NPT | 1/8 in. | Female NPT | 查看产品 |
| B-4P4T | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| B-4P4T1 | Brass | 1/4 in. | Male NPT | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| B-4P4T2 | Brass | 1/4 in. | Male NPT | 1/4 in. | Male NPT | 查看产品 |
| B-4P4T4 | Brass | 1/4 in. | Female NPT | 1/4 in. | Female NPT | 查看产品 |
| B-4P4T4-RT | Brass | 1/4 in. | Female ISO Tapered Thread | 1/4 in. | Female ISO Tapered Thread | 查看产品 |
| B-4P4T5 | Brass | 1/4 in. | Male NPT | 1/4 in. | Female NPT | 查看产品 |
| B-6P4T | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 查看产品 |
| B-6P4T-MM | Brass | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | 查看产品 |
| B-6P6T | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 查看产品 |
| B-8P6T | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 查看产品 |
| B-8P6T4 | Brass | 1/2 in. | Female NPT | 1/2 in. | Female NPT | 查看产品 |
| PFA-43S4 | PFA | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| PFA-43S4-PM | PFA | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-10P6T-MM | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Fitting | 查看产品 |
| SS-12P6T-MM | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | 查看产品 |
| SS-2P4T | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-2P4T2 | 316 Stainless Steel | 1/8 in. | Male NPT | 1/8 in. | Male NPT | 查看产品 |
| SS-2P4T4 | 316 Stainless Steel | 1/8 in. | Female NPT | 1/8 in. | Female NPT | 查看产品 |
| SS-2P4T-BK | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-4P4T | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-4P4T1 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-4P4T2 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | 查看产品 |
| SS-4P4T4 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | 查看产品 |
| SS-4P4T4-RT | 316 Stainless Steel | 1/4 in. | Female ISO Tapered Thread | 1/4 in. | Female ISO Tapered Thread | 查看产品 |
| SS-4P4T5 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Female NPT | 查看产品 |
| SS-4P4T5-M1 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Female NPT | 查看产品 |
| SS-4P4T-BK | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-4P4T-BL | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-4P4T-M1 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-4P4T-RD | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-4P4T-SC11 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-4P4T-TE | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-4P4V | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-4P4V4 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | 查看产品 |
| SS-4P4V-LD | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-4P6T4 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | 查看产品 |
| SS-6P4T | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-6P4T-LD | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-6P4T-MM | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | 查看产品 |
| SS-6P4T-MM-BK | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | 查看产品 |
| SS-6P4T-TE | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-6P6T | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-6P6T-M1 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-8P6T | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-8P6T2 | 316 不锈钢 | 1/2 in. | 外螺纹 NPT | 1/2 in. | 外螺纹 NPT | 查看产品 |
| SS-8P6T4 | 316 不锈钢 | 1/2 in. | 内螺纹 NPT | 1/2 in. | 内螺纹 NPT | 查看产品 |
| SS-8P6T4-BK | 316 不锈钢 | 1/2 in. | 内螺纹 NPT | 1/2 in. | 内螺纹 NPT | 查看产品 |
| SS-8P6T-BK | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-8P6T-BL | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-8P6T-LD | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-8P6T-M1 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-8P6T-MM | 316 不锈钢 | 8 mm | 世伟洛克® 卡套管接头 | 8 mm | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-8P6T-TE | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | 查看产品 |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
