|
Brass 1-Piece 40 Series Ball Valve, 1.4 Cv, 6 mm Swagelok Tube Fitting The 40 series ball valve has a one-piece design with a two-way straight pattern, providing dependable on-off operation.
Part #: B-43S6MM
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
2-Way Straight PatternThe 40 series valves and the 40G series valves offer multiple actuator, flow path, and handle options. These valves allow for packing adjustments while remaining inline. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Brass 1-Piece 40 Series Ball Valve, 1.4 Cv, 6 mm Swagelok Tube Fitting
The 40 series ball valve has a one-piece design with a two-way straight pattern, providing dependable on-off operation.
Log in or Register to view price
Catalogs
2-Way Straight Pattern
Features: On-off, switching, and crossover flow paths; Working pressures up to 3000 psig (206 bar); Temperatures from –65 to 300°F (–53 to 148°C); Environmental and heated-process applications; 1/16 to 3/4 in. and 3 to 12 mm end connections
Features: Swagelok® electric actuators can be used to control the position of many Swagelok ball valves; alternating- and direct-current models are available. An electrical signal is used to change valve position from remote locations. Integral limit switches provide an output signal of the valve position, even between positions.
Note orientation of the directional handle. Bar handle must be installed pointing in the same direction as the removed handle; Loosen set screw; Remove current handle. Also remove the handle stop insert when applicable.
40 series ball valve (standard) packing adjustment instructions, multilingual
If the valve handle is removed, please note its orientation; When reinstalled, the handle must be in the same orientation.
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
This document contains instructions for replacing a standard valve handle with a latch/lock handle on the following 3-way ball valves:
Mounting Instructions for 40G Series, 40 Series, AFS Series, and SK Series Ball Valves to 140 Series Electric Actuators 130 / 150 Series Pneumatic Actuators 121 Series Pneumatic Actuators
Features: 40G, 40, 60, 83, H83, SK, and FKB Series Valves, AFS Ball Valves; Calculate valve operating torque; Choose actuators and related components; Select mounting bracket kits
Specifications
B-43S6MM — Brass 1-Piece 40 Series Ball Valve, 1.4 Cv, 6 mm Swagelok Tube Fitting
| Attribute | Value |
|---|---|
| Ball/Stem Material | Brass |
| Body Material | Brass |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 6 mm |
| Connection 1 Type | Swagelok® Tube Fitting |
| Connection 2 Size | 6 mm |
| Connection 2 Type | Swagelok® Tube Fitting |
| CV Maximum | 2.4 |
| Flow Path | Standard |
| Flow Pattern | 2-Way, Shutoff, Straight |
| Handle Color | Black |
| Handle Style | Lever |
| Low Emissions Certified | Yes |
| Orifice | 0.187 in /4.7 mm |
| Packing Material | PTFE |
| Ring/Disc Material | PTFE-Coated Brass |
| Room Temperature Pressure Rating | 3000 PSIG @ 100°F /206 BAR @ 37°C |
| Service Class | General |
| Testing | Testing according to WS-22 |
| eClass (4.1) | 37010401 |
| eClass (5.1.4) | 37010401 |
| eClass (6.0) | 37010401 |
| eClass (6.1) | 37010401 |
| eClass (10.1) | 37010401 |
| UNSPSC (4.03) | 40141607 |
| UNSPSC (10.0) | 40141607 |
| UNSPSC (11.0501) | 40141607 |
| UNSPSC (13.0601) | 40141607 |
| UNSPSC (15.1) | 40141607 |
| UNSPSC (17.1001) | 40183103 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| B-41S2 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | View Product |
| B-42F2 | Brass | 1/8 in. | Female NPT | 1/8 in. | Female NPT | View Product |
| B-42S4 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| B-42S6MM | Brass | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | View Product |
| B-43F4 | Brass | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| B-43F4RT | Brass | 1/4 in. | Female ISO Tapered Thread | 1/4 in. | Female ISO Tapered Thread | View Product |
| B-43S4 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| B-43S4-SC11 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| B-43S6 | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| B-43VF4 | Brass | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| B-44F4 | Brass | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| B-44F6 | Brass | 3/8 in. | Female NPT | 3/8 in. | Female NPT | View Product |
| B-44S10MM | Brass | 10 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Fitting | View Product |
| B-44S6 | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| B-44S6-K | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| B-45F8 | Brass | 1/2 in. | Female NPT | 1/2 in. | Female NPT | View Product |
| B-45S12 | Brass | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | View Product |
| B-45S8 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| HC-43S4 | Alloy C-276 | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| M-43S4 | Alloy 400 | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-41GS1 | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/16 in. | Swagelok® Tube Fitting | View Product |
| SS-41GS2 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | View Product |
| SS-41GS2-1466 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | View Product |
| SS-41GS3MM | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 3 mm | Swagelok® Tube Fitting | View Product |
| SS-42GES4 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-42GF2 | 316 不锈钢 | 1/8 in. | 内螺纹 NPT | 1/8 in. | 内螺纹 NPT | View Product |
| SS-42GS4 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-42GS4-12457 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-42GS4-1466 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-42GS4-31C | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-42GS4-LH | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-42GS4-SC11 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-42GS6MM | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 6 mm | 世伟洛克® 卡套管接头 | View Product |
| SS-42GS6MM-1466 | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 6 mm | 世伟洛克® 卡套管接头 | View Product |
| SS-42GS6MM-SC11 | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 6 mm | 世伟洛克® 卡套管接头 | View Product |
| SS-42GVCR4 | 316 不锈钢 | 1/4 in. | 面密封(金属垫片)外螺纹 VCR | 1/4 in. | 面密封(金属垫片)外螺纹 VCR | View Product |
| SS-43GF2 | 316 不锈钢 | 1/8 in. | 内螺纹 NPT | 1/8 in. | 内螺纹 NPT | View Product |
| SS-43GF4 | 316 不锈钢 | 1/4 in. | 内螺纹 NPT | 1/4 in. | 内螺纹 NPT | View Product |
| SS-43GF4RT | 316 不锈钢 | 1/4 in. | ISO 锥形内螺纹 | 1/4 in. | ISO 锥形内螺纹 | View Product |
| SS-43GM4 | 316 不锈钢 | 1/4 in. | 外螺纹 NPT | 1/4 in. | 外螺纹 NPT | View Product |
| SS-43GM4-F4 | 316 不锈钢 | 1/4 in. | 外螺纹 NPT | 1/4 in. | 内螺纹 NPT | View Product |
| SS-43GM4-S4 | 316 不锈钢 | 1/4 in. | 外螺纹 NPT | 1/4 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-43GS10MM | 316 不锈钢 | 10 mm | 世伟洛克® 卡套管接头 | 10 mm | 世伟洛克® 卡套管接头 | View Product |
| SS-43GS12MM | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管接头 | 12 mm | 世伟洛克® 卡套管接头 | View Product |
| SS-43GS4 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-43GS4-12457 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-43GS4-1466 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-43GS4-31C | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-43GS4-A15C3 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-43GS4-K | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-43GS4-LL | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-43GS4-SC11 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-43GS6 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-43GS6-1466 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-43GS6-K | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-43GS6-LL | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-43GS6MM | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 6 mm | 世伟洛克® 卡套管接头 | View Product |
| SS-43GS6MM-1466 | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 6 mm | 世伟洛克® 卡套管接头 | View Product |
| SS-43GS6MM-31C | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 6 mm | 世伟洛克® 卡套管接头 | View Product |
| SS-43GS6MM-SC11 | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 6 mm | 世伟洛克® 卡套管接头 | View Product |
| SS-43GS6MM-SHD | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 6 mm | 世伟洛克® 卡套管接头 | View Product |
| SS-43GS6-SC11 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-43GS8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| SS-43GS8-LL | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| SS-43GS8MM | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 8 mm | Swagelok® Tube Fitting | View Product |
| SS-43GVCO4 | 316 Stainless Steel | 1/4 in. | Male VCO | 1/4 in. | Male VCO | View Product |
| SS-43GVCR4 | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | View Product |
| SS-43GVS4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-44F4 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| SS-44F6 | 316 Stainless Steel | 3/8 in. | Female NPT | 3/8 in. | Female NPT | View Product |
| SS-44F6RT | 316 Stainless Steel | 3/8 in. | Female ISO Tapered Thread | 3/8 in. | Female ISO Tapered Thread | View Product |
| SS-44S10MM | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Fitting | View Product |
| SS-44S6 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| SS-44S6-1466 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| SS-44S6-LLC | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| SS-44TS6 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| SS-44VCR8 | 316 Stainless Steel | 1/2 in. | VCR® Metal Gasket Face Seal Fitting | 1/2 in. | Face Seal (Metal Gasket) W/male Nut | View Product |
| SS-45F8 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | View Product |
| SS-45F8-LL | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | View Product |
| SS-45F8RT | 316 Stainless Steel | 1/2 in. | Female ISO Tapered Thread | 1/2 in. | Female ISO Tapered Thread | View Product |
| SS-45S12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | View Product |
| SS-45S12MM | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | View Product |
| SS-45S8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| SS-45S8-1466 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| SS-45S8-33C | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| SS-45S8-LL | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| SS-45S8-SC11 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| SS-45S8-SG | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| SS-45TF8 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | View Product |
| SS-45TS12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | View Product |
| SS-45TS12MM | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | View Product |
| SS-45TS8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| SS-45TS8-K | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| SS-45VCR8 | 316 Stainless Steel | 1/2 in. | VCR® Metal Gasket Face Seal Fitting | 1/2 in. | Face Seal (Metal Gasket) W/male Nut | View Product |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
