text.skipToContent text.skipToNavigation

黄铜 1 件式 40 系列球阀,1.4 Cv, 1/4 in. 世伟洛克卡套管接头

The 40 series ball valve is designed with a one-piece construction and features a two-way straight pattern, providing reliable on-off functionality.

零部件号:B-43S4

规格

属性 值
球/阀杆材料 黄铜
阀体材料 黄铜
清洁工艺 标准清洁和包装 (SC-10)
接头 1 尺寸 1/4 in.
接头 1 类型 世伟洛克® 卡套管接头
接头 2 尺寸 1/4 in.
接头 2 类型 世伟洛克® 卡套管接头
Cv 最大值 1.4
流道 标准
流道型式 2 通,关断,直通型
手柄颜色 黑色
手柄类型 杆形
低排放认证 是
孔径 0.187 in /4.7 mm
填料材料 PTFE
环/盘材料 PTFE 涂层黄铜
室温压力额定值 3000 PSIG @ 100 °F /206 BAR @ 37 °C
服务等级 常规
测试 按照 WS-22 进行测试
eClass (4.1) 37010401
eClass (5.1.4) 37010401
eClass (6.0) 37010401
eClass (6.1) 37010401
eClass (10.1) 37010401
UNSPSC (4.03) 40141607
UNSPSC (10.0) 40141607
UNSPSC (11.0501) 40141607
UNSPSC (13.0601) 40141607
UNSPSC (15.1) 40141607
UNSPSC (17.1001) 40183103
2 通直通型

40 系列一件式仪表球阀在多个行业中已可靠运行近 40 年。世伟洛克改进了阀门的结构并开发了创新的装配工艺。其成果就是 40G 系列球阀,该阀具有更大的工作温度额定值、更高的热循环能力和更低的泄漏可能性。

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

警告: 请勿将世伟洛克产品或不符合工业设计标准的元件(包括世伟洛克卡套管接头端接)与其他制造商的产品或元件混用/互换。

黄铜 1 件式 40 系列球阀,1.4 Cv, 1/4 in. 世伟洛克卡套管接头

零部件号:B-43S4
查看产品目录

The 40 series ball valve is designed with a one-piece construction and features a two-way straight pattern, providing reliable on-off functionality.

添加到收藏夹

目录

2 通直通型
40 系列一件式仪表球阀在多个行业中已可靠运行近 40 年。世伟洛克改进了阀门的结构并开发了创新的装配工艺。其成果就是 40G 系列球阀,该阀具有更大的工作温度额定值、更高的热循环能力和更低的泄漏可能性。

规格

B-43S4 — 黄铜 1 件式 40 系列球阀,1.4 Cv, 1/4 in. 世伟洛克卡套管接头

属性 值
球/阀杆材料 黄铜
阀体材料 黄铜
清洁工艺 标准清洁和包装 (SC-10)
接头 1 尺寸 1/4 in.
接头 1 类型 世伟洛克® 卡套管接头
接头 2 尺寸 1/4 in.
接头 2 类型 世伟洛克® 卡套管接头
Cv 最大值 1.4
流道 标准
流道型式 2 通,关断,直通型
手柄颜色 黑色
手柄类型 杆形
低排放认证 是
孔径 0.187 in /4.7 mm
填料材料 PTFE
环/盘材料 PTFE 涂层黄铜
室温压力额定值 3000 PSIG @ 100 °F /206 BAR @ 37 °C
服务等级 常规
测试 按照 WS-22 进行测试
eClass (4.1) 37010401
eClass (5.1.4) 37010401
eClass (6.0) 37010401
eClass (6.1) 37010401
eClass (10.1) 37010401
UNSPSC (4.03) 40141607
UNSPSC (10.0) 40141607
UNSPSC (11.0501) 40141607
UNSPSC (13.0601) 40141607
UNSPSC (15.1) 40141607
UNSPSC (17.1001) 40183103
请选择具有相似规格的新产品

资源

图纸
2D

可提供本产品的二维渲染图。下载 CAD 文件。

3D

可提供本产品的三维渲染图。下载 CAD 文件。

销售图纸

可提供本产品的销售图纸。下载文件。

类似产品

零部件号
阀体材料
接头 1 尺寸
接头 1 类型
接头 2 尺寸
接头 2 类型
B-41S2 Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting 查看产品
B-42F2 Brass 1/8 in. Female NPT 1/8 in. Female NPT 查看产品
B-42S4 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
B-42S6MM Brass 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting 查看产品
B-43F4 Brass 1/4 in. Female NPT 1/4 in. Female NPT 查看产品
B-43F4RT Brass 1/4 in. Female ISO Tapered Thread 1/4 in. Female ISO Tapered Thread 查看产品
B-43S4-SC11 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
B-43S6 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 查看产品
B-43S6MM Brass 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting 查看产品
B-43VF4 Brass 1/4 in. Female NPT 1/4 in. Female NPT 查看产品
B-44F4 Brass 1/4 in. Female NPT 1/4 in. Female NPT 查看产品
B-44F6 Brass 3/8 in. Female NPT 3/8 in. Female NPT 查看产品
B-44S10MM Brass 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting 查看产品
B-44S6 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 查看产品
B-44S6-K Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 查看产品
B-45F8 Brass 1/2 in. Female NPT 1/2 in. Female NPT 查看产品
B-45S12 Brass 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting 查看产品
B-45S8 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 查看产品
HC-43S4 Alloy C-276 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
M-43S4 Alloy 400 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-41GS1 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Fitting 查看产品
SS-41GS2 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting 查看产品
SS-41GS2-1466 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting 查看产品
SS-41GS3MM 316 Stainless Steel 3 mm Swagelok® Tube Fitting 3 mm Swagelok® Tube Fitting 查看产品
SS-42GES4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-42GF2 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT 查看产品
SS-42GS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-42GS4-12457 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-42GS4-1466 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-42GS4-31C 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-42GS4-LH 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-42GS4-SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-42GS6MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting 查看产品
SS-42GS6MM-1466 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting 查看产品
SS-42GS6MM-SC11 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting 查看产品
SS-42GVCR4 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR 查看产品
SS-43GF2 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT 查看产品
SS-43GF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 查看产品
SS-43GF4RT 316 Stainless Steel 1/4 in. Female ISO Tapered Thread 1/4 in. Female ISO Tapered Thread 查看产品
SS-43GM4 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT 查看产品
SS-43GM4-F4 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT 查看产品
SS-43GM4-S4 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Swagelok® Tube Fitting 查看产品
SS-43GS10MM 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting 查看产品
SS-43GS12MM 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting 查看产品
SS-43GS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-43GS4-12457 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-43GS4-1466 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-43GS4-31C 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-43GS4-A15C3 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-43GS4-K 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-43GS4-LL 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-43GS4-SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-43GS6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 查看产品
SS-43GS6-1466 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 查看产品
SS-43GS6-K 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 查看产品
SS-43GS6-LL 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 查看产品
SS-43GS6MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting 查看产品
SS-43GS6MM-1466 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting 查看产品
SS-43GS6MM-31C 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting 查看产品
SS-43GS6MM-SC11 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting 查看产品
SS-43GS6MM-SHD 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting 查看产品
SS-43GS6-SC11 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 查看产品
SS-43GS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 查看产品
SS-43GS8-LL 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 查看产品
SS-43GS8MM 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting 查看产品
SS-43GVCO4 316 Stainless Steel 1/4 in. Male VCO 1/4 in. Male VCO 查看产品
SS-43GVCR4 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR 查看产品
SS-43GVS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-44F4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 查看产品
SS-44F6 316 Stainless Steel 3/8 in. Female NPT 3/8 in. Female NPT 查看产品
SS-44F6RT 316 Stainless Steel 3/8 in. Female ISO Tapered Thread 3/8 in. Female ISO Tapered Thread 查看产品
SS-44S10MM 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting 查看产品
SS-44S6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 查看产品
SS-44S6-1466 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 查看产品
SS-44S6-LLC 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 查看产品
SS-44TS6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 查看产品
SS-44VCR8 316 Stainless Steel 1/2 in. VCR® Metal Gasket Face Seal Fitting 1/2 in. Face Seal (Metal Gasket) W/male Nut 查看产品
SS-45F8 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT 查看产品
SS-45F8-LL 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT 查看产品
SS-45F8RT 316 Stainless Steel 1/2 in. Female ISO Tapered Thread 1/2 in. Female ISO Tapered Thread 查看产品
SS-45S12 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting 查看产品
SS-45S12MM 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting 查看产品
SS-45S8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 查看产品
SS-45S8-1466 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 查看产品
SS-45S8-33C 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 查看产品
SS-45S8-LL 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 查看产品
SS-45S8-SC11 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 查看产品
SS-45S8-SG 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 查看产品
SS-45TF8 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT 查看产品
SS-45TS12 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting 查看产品
SS-45TS12MM 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting 查看产品
SS-45TS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 查看产品
SS-45TS8-K 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 查看产品
SS-45VCR8 316 不锈钢 1/2 in. VCR® 金属垫片面密封管接头 1/2 in. 面密封(金属垫片)W/外螺纹螺母 查看产品

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

请稍候几分钟,不要关闭此页面