|
Swagelok Welding System, Series 5 Plenum
零部件号:CWS-5PLEN
|
||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
规格
压力通风系统使用品类齐全的世伟洛克焊接工具和附件,有助于确保均匀一致的高品质轨道焊接,从而在各种焊接配置中实现准确且可重复的结果。 登录或注册查看价格 ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. 警告: 请勿将世伟洛克产品或不符合工业设计标准的元件(包括世伟洛克卡套管接头端接)与其他制造商的产品或元件混用/互换。 |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
警告: 请勿将世伟洛克产品或不符合工业设计标准的元件(包括世伟洛克卡套管接头端接)与其他制造商的产品或元件混用/互换。
目录
压力通风系统
Features: Is available for outside diameters ranging from 1/8 to 5/8 in. and 3 to 17.3 mm; Provides higher output capabilities; Offers versatility for use in a variety of industries
Features: Power supply for reliable, consistent orbital gas tungsten arc welding; Up to 200 A peak output capability; Easy-to-use color touch screen in multiple languages; Integrated mass flow controller automatically controls OD shield gas flow; Weighs less than 50 lb or 23 kg; Compatible with Swagelok welding system weld heads
规格
CWS-5PLEN — Swagelok Welding System, Series 5 Plenum
| 属性 | 值 |
|---|---|
| 焊机系列 | 5 系列 |
| eClass (4.1) | 21020501 |
| eClass (5.1.4) | 21081006 |
| eClass (6.0) | 22569200 |
| eClass (6.1) | 22569200 |
| eClass (10.1) | 22569200 |
| UNSPSC (4.03) | 23171901 |
| UNSPSC (10.0) | 23271800 |
| UNSPSC (11.0501) | 23271800 |
| UNSPSC (13.0601) | 23271800 |
| UNSPSC (15.1) | 23271800 |
| UNSPSC (17.1001) | 40173507 |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
