中压卡套管接头 — 内螺纹接头
可提供以下规格的接头:
- 1/4 至 1 in.
- NPT
- 316 不锈钢
- 最大压力 6250 psig (430 bar) 至 60 000 psig (4134 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
中压卡套管接头 — 内螺纹接头 — 直通
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-8FK0-7-8 316 不锈钢 1/2 in. 世伟洛克® 中压卡套管接头 1/2 in. 内螺纹 NPT SS-4FK0-7-4 316 不锈钢 1/4 in. 世伟洛克® 中压卡套管接头 1/4 in. 内螺纹 NPT
Product Availability by Store Location
Hours