Bulkhead retainer secures tube fittings through panels or enclosures—ideal for maintaining alignment and sealing integrity in critical fluid systems.
目录
卡套管接头和转换接头 — 备件和附件 — 穿板固定器
Gaugeable Tube Fittings and Adapter Fittings
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
类似产品
|
零部件号
|
阀体材料
|
接头 1 尺寸
|
接头 1 类型
|
接头 2 尺寸
|
接头 2 类型
|
|
|---|---|---|---|---|---|---|
| SS-202-61F | Stainless Steel | 1/8 in. | - | - | - | 查看产品 |
| SS-402-61F | Stainless Steel | 1/4 in., 6 mm | - | - | - | 查看产品 |
| SS-602-61F | Stainless Steel | 3/8 in. | - | - | - | 查看产品 |
| SS-812-61F | Stainless Steel | 1/2 in., 12 mm | - | - | - | 查看产品 |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。