Select from a variety of spare parts and accessories for your Swagelok tube fittings.
目录
卡套管接头和转换接头 — 备件和附件 — 卡套管插件
Gaugeable Tube Fittings and Adapter Fittings
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
类似产品
|
零部件号
|
阀体材料
|
接头 1 尺寸
|
接头 1 类型
|
接头 2 尺寸
|
接头 2 类型
|
|
|---|---|---|---|---|---|---|
| B-405-170 | Brass | 1/4 in. | - | 0.17 in. ID | Plastic Tubing Insert | 查看产品 |
| B-405-2 | Brass | 1/4 in. | - | 1/8 in. ID | Plastic Tubing Insert | 查看产品 |
| B-605-4 | Brass | 3/8 in. | - | 1/4 in. ID | Plastic Tubing Insert | 查看产品 |
| B-6M5-4M | Brass | 6 mm | - | 4 mm ID | Plastic Tubing Insert | 查看产品 |
| B-815-6 | Brass | 1/2 in. | - | 3/8 in. ID | Plastic Tubing Insert | 查看产品 |
| SS-1015-8 | Stainless Steel | 5/8 in. | - | 1/2 in. ID | Plastic Tubing Insert | 查看产品 |
| SS-10M5-8M | Stainless Steel | 10 mm | - | 8 mm ID | Plastic Tubing Insert | 查看产品 |
| SS-1215-10 | Stainless Steel | 3/4 in. | - | 5/8 in. ID | Plastic Tubing Insert | 查看产品 |
| SS-1215-8 | Stainless Steel | 3/4 in. | - | 1/2 in. ID | Plastic Tubing Insert | 查看产品 |
| SS-12M5-10M | Stainless Steel | 12 mm | - | 10 mm ID | Plastic Tubing Insert | 查看产品 |
| SS-12M5-8M | Stainless Steel | 12 mm | - | 8 mm ID | Plastic Tubing Insert | 查看产品 |
| SS-1615-12 | Stainless Steel | 1 in. | - | 3/4 in. ID | Plastic Tubing Insert | 查看产品 |
| SS-1615-14 | Stainless Steel | 1 in. | - | 7/8 in. ID | Plastic Tubing Insert | 查看产品 |
| SS-305-2 | Stainless Steel | 3/16 in. | - | 1/8 in. ID | Plastic Tubing Insert | 查看产品 |
| SS-405-170 | Stainless Steel | 1/4 in. | - | 0.17 in. ID | Plastic Tubing Insert | 查看产品 |
| SS-405-2 | Stainless Steel | 1/4 in. | - | 1/8 in. ID | Plastic Tubing Insert | 查看产品 |
| SS-405-3 | 不锈钢 | 1/4 in. | - | 3/16 in. 内径 | 塑料卡套管插件 | 查看产品 |
| SS-505-3 | 不锈钢 | 5/16 in. | - | 3/16 in. 内径 | 塑料卡套管插件 | 查看产品 |
| SS-505-4 | 不锈钢 | 5/16 in. | - | 1/4 in. ID | 塑料卡套管插件 | 查看产品 |
| SS-605-277 | Stainless Steel | 3/8 in. | - | 0.277 in. ID | Plastic Tubing Insert | 查看产品 |
| SS-605-3 | Stainless Steel | 3/8 in. | - | 3/16 in. ID | Plastic Tubing Insert | 查看产品 |
| SS-605-4 | Stainless Steel | 3/8 in. | - | 1/4 in. ID | Plastic Tubing Insert | 查看产品 |
| SS-6M5-4M | Stainless Steel | 6 mm | - | 4 mm ID | Plastic Tubing Insert | 查看产品 |
| SS-815-4 | Stainless Steel | 1/2 in. | - | 1/4 in. ID | Plastic Tubing Insert | 查看产品 |
| SS-815-6 | Stainless Steel | 1/2 in. | - | 3/8 in. ID | Plastic Tubing Insert | 查看产品 |
| SS-8M5-6M | Stainless Steel | 8 mm | - | 6 mm ID | Plastic Tubing Insert | 查看产品 |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。