text.skipToContent text.skipToNavigation
Шланги Swagelok различных размеров и с разными торцевыми соединениями

Swagelok® Hoses and Flexible Tubing

Swagelok hoses and flexible tubing are trusted to perform in industrial facilities worldwide, transporting liquids and gases that are crucial to operations. Choose from a variety of core materials, reinforcement styles, end connections, or insulation options to find products that suit the pressures and temperatures of your applications.

Hose and Flexible Tubing Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Инженер Swagelok по управлению состоянием шлангов

Swagelok® Hose Advisory Services

Learn how to enhance your hose selection, installation, inspection, and maintenance procedures to improve hose life and performance, reducing costs in the process.

Read About Hose Management

Swagelok Resources Curated for You

Шланги и гибкие трубки Swagelok
3 Steps to Hose Safety & Lower Plant Costs

Industrial hose safety is often deprioritized during regular plant maintenance. It is important hoses receive the attention they deserve—leaks and wear can put your facility at risk. Learn tips to avoid dangerous situations while lowering plant costs.

Техобслуживание промышленных шлангов
How an Industrial Hose Maintenance Plan Could Save Your Plant Thousands

Knowing the proper time to replace your industrial hoses can save your plant thousands in maintenance costs. Learn how to evaluate your systems and develop a preventive maintenance plan to manage the health of your hoses.

Industrial Hose Replacement: Core Tube Material Considerations

When selecting an industrial hose, the first place to start is the core tube—the hose’s innermost layer. Learn how to select the ideal hose for your application with information on core tube materials & wall construction from the experts at Swagelok.

Типы армирующих слоев промышленного шланга
How to Select the Right Hose Reinforcement

Industrial hoses typically contain critical reinforcement layers that contribute to longevity and performance. Learn about different reinforcement layer types and which is best suited for different fluid system applications.

Шланги и гибкие трубки

Hoses and Flexible Tubing

Swagelok hose and flexible tubing products, used everywhere from semiconductor fabrication facilities to tire manufacturing plants and many industrial applications in between, are designed to provide reliable service in a wide range of conditions. Our hose and tubing products are available in custom lengths, in diameters 2 inches and under, and with many types of end connections. Choose materials and end connections to suit a broad spectrum of pressures and temperatures. Learn how Swagelok can help you find the right hose with the right performance capabilities for your application.

We offer:

  • Multiple-layered flexible conduit hose
  • Single-layered flexible conduit tubing
  • Options for static and dynamic applications
  • Vacuum service to working pressures up to 6000 psig (413 bar)
  • Insulated options for temperature ranges –325 to 1000°F (–200 to 537°C)
  • ECE R110-approved hoses

This process may take several minutes. Please be patient and remain on the page.