目录
隔膜密封阀 — 超高纯度关断隔膜阀,DP 系列 — 直通型,手动执行
世伟洛克隔膜密封阀可以满足您的高纯度或超高纯度系统的需求,它有多种尺寸、材料和配置可供选择,适用于各种应用场合。
Springless Diaphragm Valves for High Performance, DP Series
Features: Suitable for ultrahigh-purity applications; 316L VIM-VAR stainless steel body; Low-pressure and high-pressure models; VCR®, tube butt weld, and modular surface-mount end connections; Manual or pneumatic actuation
类似产品
|
零部件号
|
阀体材料
|
接头 1 尺寸
|
接头 1 类型
|
接头 2 尺寸
|
接头 2 类型
|
|
|---|---|---|---|---|---|---|
| 6LVV-DPBW4-P | 316L VIM-VAR | 1/4 in. | Tube Butt Weld | 1/4 in. | Tube Butt Weld | 查看产品 |
| 6LVV-DPC233P-C | 316L VIM-VAR | 1/4 in. | Rotatable Male VCR® Metal Gasket Face Seal | 1/4 in. | Female VCR® Metal Gasket Face Seal | 查看产品 |
| 6LVV-DPFR4-P | 316L VIM-VAR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 查看产品 |
| 6LVV-DPFR4-P1 | 316L VIM-VAR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 查看产品 |
| 6LVV-DPFR4-P-GR | 316L VIM-VAR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 查看产品 |
| 6LVV-DPLFR4-P | 316L VIM-VAR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 查看产品 |
| 6LVV-DPLVR4-P | 316L VIM-VAR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 查看产品 |
| 6LVV-DPMR4-P | 316L VIM-VAR | 1/4 in. | Rotatable Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male Rotatable VCR Thread | 查看产品 |
| 6LVV-DPS4 | 316L VIM-VAR | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| 6LVV-DPS6M | 316L VIM-VAR | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | 查看产品 |
| 6LVV-DPTFR4-P | 316L VIM-VAR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 查看产品 |
| 6LVV-DPVR4-P | 316L VIM-VAR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 查看产品 |
| 6LVV-DPVR4-P1 | 316L VIM-VAR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 查看产品 |
Contact
Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.
