目录
Needle and Metering Valves — Metering Valves, S, M, and 31 Series — Straight Pattern, Low-Flow
Make fine adjustments in low- or high- pressure, and low-, medium-, or high- flow applications with Swagelok metering valves that deliver accurate flow control when it matters in situations such as analytical or research applications.
Metering Valves S, M, and 31 Series
Swagelok offers both low- and high-pressure metering valves in straight, angle, cross, and double patterns. A variety of end connection and handle options, including repeatable vernier handles, are also available.
类似产品
|
零部件号
|
阀体材料
|
接头 1 尺寸
|
接头 1 类型
|
接头 2 尺寸
|
接头 2 类型
|
|
|---|---|---|---|---|---|---|
| B-SS2 | Silver-Mist Chrome-Plated Brass | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | 查看产品 |
| B-SS4 | Silver-Mist Chrome-Plated Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| B-SS6MM | Silver-Mist Chrome-Plated Brass | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | 查看产品 |
| SS-SS1 | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/16 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-SS1-VH | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/16 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-SS2 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-SS2-VH | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-SS3MM | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 3 mm | Swagelok® Tube Fitting | 查看产品 |
| SS-SS4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-SS4-KZ | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-SS4-VH | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-SS6MM | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | 查看产品 |
| SS-SS6MM-VH | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | 查看产品 |
| SS-SVCR4 | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) W/male Nut | 1/4 in. | Face Seal (Metal Gasket) W/male Nut | 查看产品 |
| SS-SVR4 | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 查看产品 |
| SS-SVR4-VH | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 查看产品 |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
