text.skipToContent text.skipToNavigation

Needle and Metering Valves — Integral-Bonnet Needle Valves, O, 1, 18, 20, 26, and D Series — Straight Pattern, Soft Seat Stem

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

Needle and Metering Valves — Integral-Bonnet Needle Valves, O, 1, 18, 20, 26, and D Series — Straight Pattern, Soft Seat Stem
Integral-bonnet needle valve are compact needle valves available in a full range of sizes, configurations, and materials for a variety of applications.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-1KF4 Brass 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-1KF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-1KM4 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-1KM4-S4 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Swagelok® Tube Fitting View Product
SS-1KS12MM 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-1KS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-1KS6 316 不锈钢 3/8 in. 世伟洛克® 卡套管接头 3/8 in. 世伟洛克® 卡套管接头 View Product
SS-1KS6MM 316 不锈钢 6 mm 世伟洛克® 卡套管接头 6 mm 世伟洛克® 卡套管接头 View Product
SS-1KS8 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 View Product
SS-1KS8MM 316 不锈钢 8 mm 世伟洛克® 卡套管接头 8 mm 世伟洛克® 卡套管接头 View Product
SS-20KF4 316 不锈钢 1/4 in. 内螺纹 NPT 1/4 in. 内螺纹 NPT View Product
SS-OKS2 316 不锈钢 1/8 in. 世伟洛克® 卡套管接头 1/8 in. 世伟洛克® 卡套管接头 View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.