text.skipToContent text.skipToNavigation

Ball and Quarter-Turn Plug Valves — Three-Piece Trunnion-Style Ball Valves, 83 and H83 Series — 3-Way Switching

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

Ball and Quarter-Turn Plug Valves — Three-Piece Trunnion-Style Ball Valves, 83 and H83 Series — 3-Way Switching

Trunnion-style 83 and H83 series ball valves deliver reliable performance in both low- and high-pressure environments. Designed for compactness and maximum flow, they offer low operating torque and a broad temperature range. ECE R110-type approval is available upon request.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-83XKF4 316 스테인리스강 1/4인치 암나사 NPT 1/4인치 암나사 NPT View Product
SS-83XKS4 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 View Product
SS-83XKS6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-83XKS6MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-83XKS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-83XKS8MM 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting View Product
SS-83XPF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-83XPS2 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-83XPS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-83XPS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-83XTF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-83XTS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。

This process may take several minutes. Please be patient and remain on the page.