text.skipToContent text.skipToNavigation

波纹管密封阀 — 通用波纹管阀,B 和 H 系列 — 直通型,手动执行

请选择选项来配置您的产品,查看价格或将其添加到您的购物车。
清空全部
清空全部

目录

波纹管密封阀 — 通用波纹管阀,B 和 H 系列 — 直通型,手动执行
世伟洛克波纹管阀采用无填料设计和焊接密封,可隔离系统流体并实现可靠的无泄漏性能。 波纹管阀是大气密封至关重要的应用场合的理想选择,我们提供多种可选项,对应通用和高纯度工况。

类似产品

零部件号
阀体材料
接头 1 尺寸
接头 1 类型
接头 2 尺寸
接头 2 类型
SS-12BG-MM 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting 查看产品
SS-2H 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. - 查看产品
SS-2H2 316 Stainless Steel 1/8 in. Male NPT 1/8 in. Male NPT 查看产品
SS-4BG 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-4BG-TW 316 Stainless Steel 1/4 in. Tube Socket Weld 3/8 in. Tube Butt Weld 查看产品
SS-4BG-V51 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR 查看产品
SS-4BK 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-4BKT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-4BKT-V51 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR 查看产品
SS-4BK-TW 316 Stainless Steel 1/4 in. Tube Socket Weld 3/8 in. Tube Butt Weld 查看产品
SS-4BK-V51 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR 查看产品
SS-4BK-VCR 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR 查看产品
SS-4BRG 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-4BW 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-4BW-V51 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR 查看产品
SS-4H 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-4H2 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT 查看产品
SS-4H4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 查看产品
SS-4H-SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. - 查看产品
SS-4H-TH3 316 Stainless Steel 1/4 in. Tube Stub 1/4 in. Tube Stub 查看产品
SS-4H-TW 316 Stainless Steel 1/4 in. Tube Socket Weld 3/8 in. Tube Butt Weld 查看产品
SS-4H-V13 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR, Socketwelded 1/4 in. Face Seal (Metal Gasket) Female VCR, Socketwelded 查看产品
SS-4H-V51 316 Stainless Steel 1/4 in. Butt-Welded Female VCR® Metal Gasket Face Seal 1/4 in. Butt-Welded Female VCR® Metal Gasket Face Seal 查看产品
SS-4H-VCR 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR 查看产品
SS-6BG 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 查看产品
SS-6BG-MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting 查看产品
SS-6BK 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 查看产品
SS-6BW 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 查看产品
SS-6H-MM 316 不锈钢 6 mm 世伟洛克® 卡套管接头 6 mm 世伟洛克® 卡套管接头 查看产品
SS-8BG 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 查看产品
SS-8BG-TW 316 不锈钢 1/2 in. 卡套管承插焊接 3/4 in. 卡套管承插焊接 查看产品
SS-8BG-VCR 316 不锈钢 1/2 in. 面密封(金属垫片)外螺纹 VCR 1/2 in. 面密封(金属垫片)外螺纹 VCR 查看产品
SS-8BK 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 查看产品
SS-8BK-VCR 316 不锈钢 1/2 in. 面密封(金属垫片)外螺纹 VCR 1/2 in. 面密封(金属垫片)外螺纹 VCR 查看产品
SS-8BW 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 查看产品

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。

请稍候几分钟,不要关闭此页面