目录
快速接头 — 微型快速接头 — 阀杆
对于低死区,需要频繁连接,需要减少溢出和夹气的有限空间应用场合,如实验室,使用世伟洛克微型快速接头可进行快速、方便的连接。
Quick Connects, QC, QF, QM, and QTM Series
Features: No twisting, turning, or wrenching necessary; Single-end shutoff, double-end shutoff, and full-flow models
类似产品
|
零部件号
|
阀体材料
|
接头 1 尺寸
|
接头 1 类型
|
接头 2 尺寸
|
接头 2 类型
|
|
|---|---|---|---|---|---|---|
| B-QM2-S-200 | Brass | 1/8 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
| B-QM2-S-2PM | Brass | 1/8 in. | Male NPT | - | - | 查看产品 |
| SS-QM2-S-100 | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
| SS-QM2-S-200 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
| SS-QM2-S-2PF | 316 Stainless Steel | 1/8 in. | Female NPT | - | - | 查看产品 |
| SS-QM2-S-2PM | 316 Stainless Steel | 1/8 in. | Male NPT | - | - | 查看产品 |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
