text.skipToContent text.skipToNavigation

单向阀 — 高纯度焊接单向阀,CW 系列 — 固定压力

请选择选项来配置您的产品,查看价格或将其添加到您的购物车。
清空全部
清空全部

目录

单向阀 — 高纯度焊接单向阀,CW 系列 — 固定压力
在一般用途和高纯度应用中凭借可提供一系列可调节和固定开启压力的世伟洛克单向阀控制回流。

类似产品

零部件号
阀体材料
接头 1 尺寸
接头 1 类型
接头 2 尺寸
接头 2 类型
6L-CW4FR4 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR 查看产品
6L-CW4FR4-P 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR 查看产品
6L-CW4FR4-VR4 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Male VCR 查看产品
6L-CW4FR4VR4-P 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Integral Male VCR 查看产品
6L-CW4S4 316L Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
6L-CW4VR4 316L Stainless Steel 1/4 in. Integral Male VCR 1/4 in. Integral Male VCR 查看产品
6L-CW4VR4-EP 316L Stainless Steel 1/4 in. Integral Male VCR 1/4 in. Integral Male VCR 查看产品
6L-CW4VR4-NE 316L Stainless Steel 1/4 in. Integral Male VCR 1/4 in. Integral Male VCR 查看产品
6L-CW4VR4-P 316L Stainless Steel 1/4 in. Integral Male VCR 1/4 in. Integral Male VCR 查看产品
6L-CW4VR4-PX 316L Stainless Steel 1/4 in. Integral Male VCR 1/4 in. Integral Male VCR 查看产品
6L-CW4VR8 316L Stainless Steel 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR 查看产品
6L-CW4VR8-P 316L Stainless Steel 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR 查看产品
6LV-CW4BW4 316L VAR 1/4 in. Tube Butt Weld 1/4 in. Tube Butt Weld 查看产品
6LV-CW4BW4-EP 316L VAR 1/4 in. Tube Butt Weld 1/4 in. Tube Butt Weld 查看产品
6LV-CW4BW4-P 316L VAR 1/4 in. Tube Butt Weld 1/4 in. Tube Butt Weld 查看产品

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

请稍候几分钟,不要关闭此页面