Catalogs
Pressure-Reducing Regulators, Spring-Loaded — Dual Stage
Achieve reliable pressure reduction while minimizing droop and maintaining a constant downstream pressure with Swagelok pressure reducing regulators. Dual stage helps improve accuracy.
Pressure Regulators, K Series
Swagelok offers pressure-reducing, back-pressure, dome-loaded, and spring-loaded pressure regulators to control pressure and minimize droop in instrumentation systems.
Similar Products
|
Part #
|
Body Material
|
Maximum Inlet Pressure
|
Pressure Control Range
|
Ports
|
Port Configuration
|
|
|---|---|---|---|---|---|---|
| KCY1DRF412A20000 | 316 Stainless Steel | 3600 psig (248 bar) | 0 to 25 psig (1.7 bar) | 1/4 in. Female NPT | F | View Product |
| KCY1ERF412A20000 | 316 Stainless Steel | 3600 psig (248 bar) | 0 to 50 psig (3.4 bar) | 1/4 in. Female NPT | F | View Product |
| KCY1FRF412A20000 | 316 Stainless Steel | 3600 psig (248 bar) | 0 to 100 psig (6.8 bar) | 1/4 in. Female NPT | F | View Product |
| KCY1GRF412A20000 | 316 Stainless Steel | 3600 psig (248 bar) | 0 to 250 psig (17.2 bar) | 1/4 in. Female NPT | F | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
