目录
公称管接头 — 管帽和堵塞 — 管帽
Seals off unused pipe ends with a secure, pressure-resistant closure—ideal for system isolation or future expansion points.
Pipe Fittings
Optimize sealing and minimize galling with pipe fittings manufactured to Swagelok's high quality standards in configurations such as pipe adapters and couplings.
类似产品
|
零部件号
|
阀体材料
|
接头 1 尺寸
|
接头 1 类型
|
接头 2 尺寸
|
接头 2 类型
|
|
|---|---|---|---|---|---|---|
| SS-12-CP | 316 Stainless Steel | 3/4 in. | Female NPT | - | - | 查看产品 |
| SS-16-CP | 316 Stainless Steel | 1 in. | Female NPT | - | - | 查看产品 |
| SS-2-CP | 316 Stainless Steel | 1/8 in. | Female NPT | - | - | 查看产品 |
| SS-4-AN-CP | 316 Stainless Steel | 1/4 in. | Female 37° AN Flare | - | - | 查看产品 |
| SS-4-CP | 316 Stainless Steel | 1/4 in. | Female NPT | - | - | 查看产品 |
| SS-6-CP | 316 Stainless Steel | 3/8 in. | Female NPT | - | - | 查看产品 |
| SS-8-CP | 316 Stainless Steel | 1/2 in. | Female NPT | - | - | 查看产品 |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
