Transport low volumes of fluids and hazardous materials safely using Swagelok miniature sample cylinders suited particularly well for lab use and other specialty applications.
Catalogs
Single-Ended Cylinders — Miniature Sample Cylinders
Sample Cylinders, Accessories, and Outage Tubes
Features: Sizes from 10 to 3785 cm3 (1 gal); Working pressures up to 5000 psig (344 bar); 304L and 316L stainless steel and alloy 400
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| SS-4CS-TW-10 | 316 Stainless Steel | 3/8 in. | Tube Stub | - | - | View Product |
| SS-4CS-TW-25 | 316 Stainless Steel | 3/8 in. | Tube Stub | - | - | View Product |
| SS-4CS-TW-50 | 316 Stainless Steel | 3/8 in. | Tube Stub | - | - | View Product |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
