目录
支持系统 — 焊接板
使用世伟洛克卡套管支持成套件,可以限制冲击和振动对卡套管或公称管输送系统造成的影响。
Stainless Steel Seamless Tubing, Fractional, Metric, and Imperial Sizes
Features: Standard instrumentation tubing; 1/8 to 2 in. and 3 to 25 mm outside diameter; Marked to indicate size, material, specifications, and heat number
类似产品
零部件号
|
阀体材料
|
卡套管外径
|
长度
|
弯曲半径
|
|
---|---|---|---|---|---|
304-S1-WP | 304 Stainless Steel | - | 1.42 in. (36.1 mm) Length | - | 查看产品 |
304-S1-WPM | 304 Stainless Steel | - | 36 mm (1.42 in.) Length | - | 查看产品 |
304-S3-WP | 304 Stainless Steel | - | 1.97 in. (50.0 mm) Length | - | 查看产品 |
304-S5-WP | 304 Stainless Steel | - | 2.76 in. (70.1 mm) Length | - | 查看产品 |
304-S6-WP | 304 Stainless Steel | - | 3.46 in. (87.9 mm) Length | - | 查看产品 |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.