Catalogs
Support System — P Clamp Supports
Used to secure and organize tubing. They help dampen shock and vibration, resist galvanic corrosion, and ensure a neat and reliable installation.
Stainless Steel Seamless Tubing, Fractional, Metric, and Imperial Sizes
Features: Standard instrumentation tubing; 1/8 to 2 in. and 3 to 25 mm outside diameter; Marked to indicate size, material, specifications, and heat number
Similar Products
|
Part #
|
Body Material
|
Tube OD
|
Length
|
Bend Radius
|
|
|---|---|---|---|---|---|
| SS-TBP12 | 316 Stainless Steel | 3/4 in. | - | - | View Product |
| SS-TBP16 | 316 Stainless Steel | 1 in. | - | - | View Product |
| SS-TBP4 | 316 Stainless Steel | 1/4 in. | - | - | View Product |
| SS-TBP6 | 316 Stainless Steel | 3/8 in. | - | - | View Product |
| SS-TBP8 | 316 Stainless Steel | 1/2 in. | - | - | View Product |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
