text.skipToContent text.skipToNavigation
tube benders

Swagelok® Tube Benders

Swagelok tube benders are designed for precise and efficient tube bending in various applications. They provide consistent, high-quality bends, reducing installation time and effort. Ideal for use in instrumentation, process, and control systems, these benders ensure accuracy and reliability, enhancing overall system performance and longevity.

View All Tube Benders

Swagelok tube benders are essential for achieving accurate, high-quality tube bends, which are crucial for functional system design. These benders are designed to minimize wrinkling and damage during bending, ensuring the integrity of the tubing. Swagelok offers a variety of tube benders to suit different needs:

  • Electric benders: Automated bending for tubing with outside diameters from 1 to 2 inches and 25 to 50 mm.
  • Bench top benders: Lightweight aluminum construction for tubing with outside diameters from 1/4 to 1 1/4 inches and 6 to 30 mm.
  • Hand tube benders: Highly portable with roll dies to reduce bending force and tube ovality, for tubing with outside diameters from 1/8 to 1/2 inches and 3 to 12 mm.

These versatile tools are ideal for use in various applications, including instrumentation, process, and control systems, providing consistent, high-quality bends that enhance system performance and longevity.

Contact a Tubing Specialist

Tube Bender Categories

Bench Top Tube Benders

Bench Top Tube Benders

Bench top tube benders have a lightweight aluminum construction and come in a manual and electric model.

Electric Tube Benders

Electric Tube Benders

Electric tube benders have electric control for automated bending of tubing, adding efficiency and consistency to tubing installation.

Hand Tube Benders

Hand Tube Benders

Browse highly portable hand tube bender options that work with a range of outside diameter tubing sizes.

Tube Bender Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok 수동 튜브 벤더 사용 모습

Swagelok 수동 튜브 벤더 사용 방법

수동 튜브 벤더를 사용하여 튜빙에 정확하고 효율적으로 90° 및 180° 벤딩을 만드는 방법을 알아보십시오. Swagelok® 수동 튜브 벤더는 Swagelok 튜브 피팅과 함께 사용되는 대부분의 재질로 제조된 튜빙에 일관적인 고품질 벤딩을 제공합니다.

수동 튜브 벤더의 작동 방식 보기

고객별 맞춤 선별 Swagelok 리소스

Swagelok onsite leak detection services
Essential Training in Fluid System Fundamentals

Swagelok® essentials training courses provide critical skills for developing, building, and maintaining dependable fluid systems.

Swagelok bench top tube bender
Using the Swagelok Bench Top Tube Bender

Use the Swagelok® bench top tube bender to produce accurate, repeatable, high‑quality bends in tubing made from most materials. Whether you are using small-diameter, thin-walled tubing or large-diameter, heavy-walled tubing, this video offers tips and best practices to follow for tube bending.

Swagelok hand tube bender in use
The Three T’s to Achieve an Intricate System of Tubing

Learn how the three T’s to using a hand tube bender can help you achieve an intricate system of tubing with fewer leak points and efficient flow.

Swagelok hand tube bender in use
How to Use a Swagelok Hand Tube Bender

Learn how to use a hand tube bender to accurately and efficiently make 90° and 180° bends in tubing. Swagelok® hand tube benders provide consistent, high-quality bends in tubing made from most materials used with Swagelok tube fittings.

이 과정에 몇 분이 소요될 수 있습니다. 잠시 이 페이지에 머물러 주십시오.