-
Swagelok Tube Fittings Over 1 inch or 25 mm
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
-
Installation Instruction, Bar Handle to 40 Series Valve
Note orientation of the directional handle. Bar handle must be installed pointing in the same direction as the removed handle; Loosen set screw; Remove current handle. Also remove the handle stop insert when applicable.
-
40 Series Optional Handles
If the valve handle is removed, please note its orientation; When reinstalled, the handle must be in the same orientation.
-
Latch Lock Handle for 43X and 43GX Series Ball Valves Assembly Instructions
This document contains instructions for replacing a standard valve handle with a latch/lock handle on the following 3-way ball valves:
产品供货情况(按商店位置分类)
小时