|
Replaceable Seat for Stainless Steel High Pressure Angle-Pattern Needle Valve, 9/16-18 Female Straight Thread
Part #: SS-445-RS-44F
|
||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Seat for High Pressure Needle Valves, Sno-Trik 410, 445, 645, 945Select from a variety of spare parts and accessories for your Swagelok valve. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Replaceable Seat for Stainless Steel High Pressure Angle-Pattern Needle Valve, 9/16-18 Female Straight Thread
Log in or Register to view price
Catalogs
Seat for High Pressure Needle Valves, Sno-Trik 410, 445, 645, 945
Swagelok® offers medium- and high-pressure fittings, tubing, valves, and related accessories with temperatures up 1000°F (537°C), pressure ratings up to 60 000 psig (4134 bar) in sizes ranging from 1/4 to to 1 in. for medium-pressure products and 1/4 to 9/16 in. for high-pressure products. NACE® MR0175/ISO15156 compliance is available.
Specifications
SS-445-RS-44F — Replaceable Seat for Stainless Steel High Pressure Angle-Pattern Needle Valve, 9/16-18 Female Straight Thread
| Attribute | Value |
|---|---|
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| For Product | 445 Snow Trik |
| eClass (4.1) | 37010631 |
| eClass (5.1.4) | 37010201 |
| eClass (6.0) | 37010203 |
| eClass (6.1) | 37010203 |
| eClass (10.1) | 37010203 |
| UNSPSC (4.03) | 40142603 |
| UNSPSC (10.0) | 40141602 |
| UNSPSC (11.0501) | 40141602 |
| UNSPSC (13.0601) | 40141602 |
| UNSPSC (15.1) | 40141602 |
| UNSPSC (17.1001) | 40141602 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| K-440C-3A-4-1 | - | - | - | - | - | View Product |
| SS-410-RS-4F | 316 Stainless Steel | - | - | - | - | View Product |
| SS-645-RS-64F | - | - | - | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
