text.skipToContent text.skipToNavigation

Stainless Steel High Pressure Proportional Relief Valve, 6 mm Swagelok Tube Fitting

Part #: SS-6R3A-MM

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 6 mm
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 6 mm
Connection 2 Type Swagelok® Tube Fitting
Handle Style No Handle
Room Temperature Pressure Rating 6000 PSIG @ 100°F /413 BAR @ 37°C
Seal Material Fluorocarbon FKM
Service Class High Pressure
Testing No Optional Testing
eClass (4.1) 37010901
eClass (5.1.4) 37019901
eClass (6.0) 37010901
eClass (6.1) 37019901
eClass (10.1) 37019901
UNSPSC (4.03) 40141606
UNSPSC (10.0) 40141606
UNSPSC (11.0501) 40141606
UNSPSC (13.0601) 40141606
UNSPSC (15.1) 40141606
UNSPSC (17.1001) 40183109
High Pressure Relief Valve

Obtain over-pressure protection for a variety of applications with Swagelok proportional relief valves with easy external set pressure adjustments.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel High Pressure Proportional Relief Valve, 6 mm Swagelok Tube Fitting

Part #: SS-6R3A-MM
View Catalog

Add To Favorites

Catalogs

High Pressure Relief Valve
Obtain over-pressure protection for a variety of applications with Swagelok proportional relief valves with easy external set pressure adjustments.

Specifications

SS-6R3A-MM — Stainless Steel High Pressure Proportional Relief Valve, 6 mm Swagelok Tube Fitting

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 6 mm
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 6 mm
Connection 2 Type Swagelok® Tube Fitting
Handle Style No Handle
Room Temperature Pressure Rating 6000 PSIG @ 100°F /413 BAR @ 37°C
Seal Material Fluorocarbon FKM
Service Class High Pressure
Testing No Optional Testing
eClass (4.1) 37010901
eClass (5.1.4) 37019901
eClass (6.0) 37010901
eClass (6.1) 37019901
eClass (10.1) 37019901
UNSPSC (4.03) 40141606
UNSPSC (10.0) 40141606
UNSPSC (11.0501) 40141606
UNSPSC (13.0601) 40141606
UNSPSC (15.1) 40141606
UNSPSC (17.1001) 40183109
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-4R3A 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4R3A1 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Swagelok® Tube Fitting View Product
SS-4R3A5 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT View Product
SS-4R3A5-BU 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT View Product
SS-4R3A5-EP 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT View Product
SS-4R3A5-KZ 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT View Product
SS-4R3A5-NE 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT View Product
SS-4R3A5-RT 316 Stainless Steel 1/4 in. Male ISO Tapered Thread 1/4 in. Female ISO Tapered Thread View Product
SS-4R3A-BU 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4R3A-EP 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4R3A-KZ 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-8R3A-MM 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting View Product
SS-R4M8F8 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Female NPT View Product
SS-R4M8S8 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Swagelok® Tube Fitting View Product
SS-R4S12MM 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-R4S8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。

This process may take several minutes. Please be patient and remain on the page.