|
Stainless Steel Integral Bonnet Angle-Pattern Needle Valve, 1/4 in. MNPT x 1/4 in. Swagelok Tube Fitting, Regulating Stem
零部件号:SS-1RM4-S4-A
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
规格
角型,调节阀杆整体式阀帽针阀是紧凑型针阀,有各种尺寸、配置和材料可供选择,适用于各种应用。 登录或注册查看价格 ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. 警告: 请勿将世伟洛克产品或不符合工业设计标准的元件(包括世伟洛克卡套管接头端接)与其他制造商的产品或元件混用/互换。 |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
警告: 请勿将世伟洛克产品或不符合工业设计标准的元件(包括世伟洛克卡套管接头端接)与其他制造商的产品或元件混用/互换。
目录
角型,调节阀杆
Features: Live-loaded packing system; Compact design; Working pressures up to 6000 psig (413 bar); Temperatures up to 600°F (315°C)
Features: Step-by-step identification procedure for threads and end connections.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
规格
SS-1RM4-S4-A — Stainless Steel Integral Bonnet Angle-Pattern Needle Valve, 1/4 in. MNPT x 1/4 in. Swagelok Tube Fitting, Regulating Stem
| 属性 | 值 |
|---|---|
| 阀体材料 | 316 不锈钢 |
| 清洁工艺 | 标准清洁和包装 (SC-10) |
| 接头 1 尺寸 | 1/4 in. |
| 接头 1 类型 | 外螺纹 NPT |
| 接头 2 尺寸 | 1/4 in. |
| 接头 2 类型 | 世伟洛克® 卡套管接头 |
| Cv 最大值 | 0.37 |
| 流道型式 | 角型(2 通) |
| 手柄类型 | 酚醛球形 |
| 低排放认证 | 是 |
| 最高温度,°F (°C) | 600 (315) |
| 最高温度压力额定值 | 600°F @ 3130 PSIG /315°C @ 215 BAR |
| 最低温度, °F (°C) | -65 (-53) |
| 孔径 | 0.172 in |
| 室温压力额定值 | 5000 PSIG @ 100 °F /344 BAR @ 37 °C |
| 阀杆头材料 | 316 不锈钢 |
| 阀杆类型 | 调节 |
| eClass (4.1) | 37010203 |
| eClass (5.1.4) | 37010201 |
| eClass (6.0) | 37010203 |
| eClass (6.1) | 37010203 |
| eClass (10.1) | 37010203 |
| UNSPSC (4.03) | 40141602 |
| UNSPSC (10.0) | 40141602 |
| UNSPSC (11.0501) | 40141602 |
| UNSPSC (13.0601) | 40141602 |
| UNSPSC (15.1) | 40141602 |
| UNSPSC (17.1001) | 40183102 |
类似产品
|
零部件号
|
阀体材料
|
接头 1 尺寸
|
接头 1 类型
|
接头 2 尺寸
|
接头 2 类型
|
|
|---|---|---|---|---|---|---|
| B-1RM4-S4-A | Brass | 1/4 in. | Male NPT | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| B-1RS4-A | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| B-1RS6-A | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 查看产品 |
| B-ORS2-A | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-1RF4-A | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | 查看产品 |
| SS-1RM4-A | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | 查看产品 |
| SS-1RS4-A | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-1RS6-A | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-1RS6MM-A | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | 查看产品 |
| SS-1RS8-A | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-1RS8MM-A | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 8 mm | Swagelok® Tube Fitting | 查看产品 |
| SS-ORF2-A | 316 Stainless Steel | 1/8 in. | Female NPT | 1/8 in. | Female NPT | 查看产品 |
| SS-ORS2-A | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | 查看产品 |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
