|
不锈钢角型拨动开关阀,1/8 in. FNPT,NO 执行机构
零部件号:SS-92F2-A-O
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
规格
角型,带执行机构凭借拨动开关阀可实现快捷方便的开关操作。 登录或注册查看价格 ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. 警告: 请勿将世伟洛克产品或不符合工业设计标准的元件(包括世伟洛克卡套管接头端接)与其他制造商的产品或元件混用/互换。 |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
警告: 请勿将世伟洛克产品或不符合工业设计标准的元件(包括世伟洛克卡套管接头端接)与其他制造商的产品或元件混用/互换。
目录
角型,带执行机构
Features: Manual and pneumatically actuated models; Straight, angle, and cross body patterns; 316 SS and brass body materials
Features: Step-by-step identification procedure for threads and end connections.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
规格
SS-92F2-A-O — 不锈钢角型拨动开关阀,1/8 in. FNPT,NO 执行机构
| 属性 | 值 |
|---|---|
| 执行机构型号 | 92 系列 |
| 执行机构类型 | 气动 |
| 阀体材料 | 316 不锈钢 |
| 清洁工艺 | 标准清洁和包装 (SC-10) |
| 接头 1 尺寸 | 1/8 in. |
| 接头 1 类型 | 内螺纹 NPT |
| 接头 2 尺寸 | 1/8 in. |
| 接头 2 类型 | 内螺纹 NPT |
| Cv 最大值 | 0.2 |
| 流道型式 | 角型(2 通) |
| 手柄类型 | 尼龙拨动 |
| 最高温度,°F (°C) | 200 (93) |
| 最高温度压力额定值 | 200°F @ 450 PSIG /93°C @ 31 BAR |
| 最低温度, °F (°C) | -20 (-28) |
| 孔径 | 0.125 in /3.2 mm |
| 室温压力额定值 | 450 PSIG @ 100 °F /31 BAR @ 37 °C |
| 阀杆头材料 | PTFE |
| 阀杆类型 | 软阀座 PTFE |
| eClass (4.1) | 37011001 |
| eClass (5.1.4) | 37010201 |
| eClass (6.0) | 37010203 |
| eClass (6.1) | 37010203 |
| eClass (10.1) | 37010203 |
| UNSPSC (4.03) | 40141602 |
| UNSPSC (10.0) | 40141638 |
| UNSPSC (11.0501) | 40141638 |
| UNSPSC (13.0601) | 40141638 |
| UNSPSC (15.1) | 40141638 |
| UNSPSC (17.1001) | 40183103 |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
