|
螺栓连接塑料夹公称管支撑成套件,1 1/4 in. 公称管尺寸,聚丙烯支撑体
零部件号:304-S5-PP-20P
|
||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
规格
螺栓连接塑料夹公称管支撑件使用世伟洛克卡套管支持成套件,可以限制冲击和振动对卡套管或公称管输送系统造成的影响。 登录或注册查看价格 ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
目录
螺栓连接塑料夹公称管支撑件
Features: Standard instrumentation tubing; 1/8 to 2 in. and 3 to 25 mm outside diameter; Marked to indicate size, material, specifications, and heat number
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
规格
304-S5-PP-20P — 螺栓连接塑料夹公称管支撑成套件,1 1/4 in. 公称管尺寸,聚丙烯支撑体
| 属性 | 值 |
|---|---|
| 阀体材料 | 聚丙烯 |
| 五金材料 | 304 不锈钢 |
| 卡套管外径 | 1 1/4 英寸 |
| eClass (4.1) | 27060703 |
| eClass (5.1.4) | 37920191 |
| eClass (6.0) | 22569200 |
| eClass (6.1) | 37029290 |
| eClass (10.1) | 37029290 |
| UNSPSC (4.03) | 40141700 |
| UNSPSC (10.0) | 40141700 |
| UNSPSC (11.0501) | 40141700 |
| UNSPSC (13.0601) | 40141700 |
| UNSPSC (15.1) | 40141700 |
| UNSPSC (17.1001) | 40174607 |
类似产品
|
零部件号
|
阀体材料
|
卡套管外径
|
长度
|
弯曲半径
|
|
|---|---|---|---|---|---|
| 304-S3-PP-8P | Polypropylene | 1/2 in. | - | - | 查看产品 |
| 304-S5-PP-12P | Polypropylene | 3/4 in. | - | - | 查看产品 |
| 304-S5-PP-16P | Polypropylene | 1 in. | - | - | 查看产品 |
| 304-S6-PP-24P | Polypropylene | 1 1/2 in. | - | - | 查看产品 |
| 304-S6-PP-32T | Polypropylene | 2 in. | - | - | 查看产品 |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
