text.skipToContent text.skipToNavigation

Stainless Steel Toggle Valve, 1/4 in. Swagelok Tube Fitting, NO Actuator, High Temperature

零部件号:SS-92S4-O-HT

规格

属性
Actuator Model 92 Series
Actuator Type Pneumatic
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/4 in.
Connection 2 Type Swagelok® Tube Fitting
CV Maximum 0.2
Flow Pattern Straight (2-way)
Maximum Temperature, °F (°C) 400(204)
Max Temperature Pressure Rating 400°F @ 300 PSIG /204°C @ 20.6 BAR
Minimum Temperature, °F (°C) -20 (-28)
Orifice 0.125 in /3.2 mm
Room Temperature Pressure Rating 300 PSIG @ 100°F /20.6 BAR @ 37°C
Stem Tip Material PTFE
Stem Type Soft-Seat PTFE
eClass (4.1) 37011001
eClass (5.1.4) 37010201
eClass (6.0) 37010203
eClass (6.1) 37010203
eClass (10.1) 37010203
UNSPSC (4.03) 40141602
UNSPSC (10.0) 40141638
UNSPSC (11.0501) 40141638
UNSPSC (13.0601) 40141638
UNSPSC (15.1) 40141638
UNSPSC (17.1001) 40141600
Straight Pattern, with Actuator

On-off operation is quick and easy with the toggle valve.

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。


安全的产品选择:

请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。

警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Toggle Valve, 1/4 in. Swagelok Tube Fitting, NO Actuator, High Temperature

零部件号:SS-92S4-O-HT
查看产品目录

添加到收藏夹

目录

Straight Pattern, with Actuator
On-off operation is quick and easy with the toggle valve.

规格

SS-92S4-O-HT — Stainless Steel Toggle Valve, 1/4 in. Swagelok Tube Fitting, NO Actuator, High Temperature

属性
Actuator Model 92 Series
Actuator Type Pneumatic
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/4 in.
Connection 2 Type Swagelok® Tube Fitting
CV Maximum 0.2
Flow Pattern Straight (2-way)
Maximum Temperature, °F (°C) 400(204)
Max Temperature Pressure Rating 400°F @ 300 PSIG /204°C @ 20.6 BAR
Minimum Temperature, °F (°C) -20 (-28)
Orifice 0.125 in /3.2 mm
Room Temperature Pressure Rating 300 PSIG @ 100°F /20.6 BAR @ 37°C
Stem Tip Material PTFE
Stem Type Soft-Seat PTFE
eClass (4.1) 37011001
eClass (5.1.4) 37010201
eClass (6.0) 37010203
eClass (6.1) 37010203
eClass (10.1) 37010203
UNSPSC (4.03) 40141602
UNSPSC (10.0) 40141638
UNSPSC (11.0501) 40141638
UNSPSC (13.0601) 40141638
UNSPSC (15.1) 40141638
UNSPSC (17.1001) 40141600
请选择具有相似规格的新产品

资源

图纸
2D

可提供本产品的二维渲染图。下载 CAD 文件。

3D

可提供本产品的三维渲染图。下载 CAD 文件。

销售图纸

可提供本产品的销售图纸。下载文件。

类似产品

零部件号
阀体材料
接头 1 尺寸
接头 1 类型
接头 2 尺寸
接头 2 类型
B-92F2-C Brass 1/8 in. Female NPT 1/8 in. Female NPT 查看产品
SS-92F2-C 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT 查看产品
SS-92S2-C 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting 查看产品
SS-92S4-C 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-92S4-C-HT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-92S4-O 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-92S6MM-C 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting 查看产品

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。

请稍候几分钟,不要关闭此页面