text.skipToContent text.skipToNavigation

Stainless Steel Cushioned Clamp Tube Support, 3/4 in., 20 mm Tube Size

Part #: SS-TBC12

Specifications

Attribute Value
Body Material 316 Stainless Steel Clamp with Polypropylene Cushion
Tube OD 3/4 in.
eClass (4.1) 37020312
eClass (5.1.4) 37920191
eClass (6.0) 22569200
eClass (6.1) 37029290
eClass (10.1) 37029290
UNSPSC (4.03) 40141700
UNSPSC (10.0) 40141700
UNSPSC (11.0501) 40142600
UNSPSC (13.0601) 40141700
UNSPSC (15.1) 40141700
UNSPSC (17.1001) 40183002
Cushioned Clamp Tube Supports

Supports provide channel-mounted tube support, dampen shock and vibration, and resist galvanic corrosion.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Stainless Steel Cushioned Clamp Tube Support, 3/4 in., 20 mm Tube Size

Part #: SS-TBC12
View Catalog

Add To Favorites

Catalogs

Cushioned Clamp Tube Supports
Supports provide channel-mounted tube support, dampen shock and vibration, and resist galvanic corrosion.

Specifications

SS-TBC12 — Stainless Steel Cushioned Clamp Tube Support, 3/4 in., 20 mm Tube Size

Attribute Value
Body Material 316 Stainless Steel Clamp with Polypropylene Cushion
Tube OD 3/4 in.
eClass (4.1) 37020312
eClass (5.1.4) 37920191
eClass (6.0) 22569200
eClass (6.1) 37029290
eClass (10.1) 37029290
UNSPSC (4.03) 40141700
UNSPSC (10.0) 40141700
UNSPSC (11.0501) 40142600
UNSPSC (13.0601) 40141700
UNSPSC (15.1) 40141700
UNSPSC (17.1001) 40183002
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Tube OD
Length
Bend Radius
SS-TBC16 316 Stainless Steel Clamp with Polypropylene Cushion 1 in. - - View Product
SS-TBC4 316 Stainless Steel Clamp with Polypropylene Cushion 1/4 in. - - View Product
SS-TBC6 316 Stainless Steel Clamp with Polypropylene Cushion 3/8 in. - - View Product
SS-TBC8 316 Stainless Steel Clamp with Polypropylene Cushion 1/2 in. - - View Product
S-TBC12 Carbon Steel 3/4 in. - - View Product
S-TBC4 Carbon Steel 1/4 in. - - View Product
S-TBC6 Carbon Steel 3/8 in. - - View Product
S-TBC8 Carbon Steel 1/2 in. - - View Product

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.

This process may take several minutes. Please be patient and remain on the page.