|
Carbon Steel Cushioned Clamp Tube Support, 1/4 in. Tube Size
Part #: S-TBC4
|
||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Cushioned Clamp Tube SupportsSupports provide channel-mounted tube support, dampen shock and vibration, and resist galvanic corrosion. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Carbon Steel Cushioned Clamp Tube Support, 1/4 in. Tube Size
Log in or Register to view price
Catalogs
Cushioned Clamp Tube Supports
Features: Standard instrumentation tubing; 1/8 to 2 in. and 3 to 25 mm outside diameter; Marked to indicate size, material, specifications, and heat number
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
Specifications
S-TBC4 — Carbon Steel Cushioned Clamp Tube Support, 1/4 in. Tube Size
| Attribute | Value |
|---|---|
| Body Material | Carbon Steel |
| Tube OD | 1/4 in. |
| eClass (4.1) | 37020312 |
| eClass (5.1.4) | 37920191 |
| eClass (6.0) | 22569200 |
| eClass (6.1) | 37029290 |
| eClass (10.1) | 37029290 |
| UNSPSC (4.03) | 40141700 |
| UNSPSC (10.0) | 40141700 |
| UNSPSC (11.0501) | 40142600 |
| UNSPSC (13.0601) | 40141700 |
| UNSPSC (15.1) | 40141700 |
| UNSPSC (17.1001) | 40183002 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Tube OD
|
Length
|
Bend Radius
|
|
|---|---|---|---|---|---|
| SS-TBC12 | 316 Stainless Steel Clamp with Polypropylene Cushion | 3/4 in. | - | - | View Product |
| SS-TBC16 | 316 Stainless Steel Clamp with Polypropylene Cushion | 1 in. | - | - | View Product |
| SS-TBC4 | 316 Stainless Steel Clamp with Polypropylene Cushion | 1/4 in. | - | - | View Product |
| SS-TBC6 | 316 Stainless Steel Clamp with Polypropylene Cushion | 3/8 in. | - | - | View Product |
| SS-TBC8 | 316 Stainless Steel Clamp with Polypropylene Cushion | 1/2 in. | - | - | View Product |
| S-TBC12 | Carbon Steel | 3/4 in. | - | - | View Product |
| S-TBC6 | Carbon Steel | 3/8 in. | - | - | View Product |
| S-TBC8 | Carbon Steel | 1/2 in. | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
