|
不锈钢软管接头,1/4 in. 内螺纹 NPT,1/8 in. 软管内径
零部件号:SS-2-HC-7-4
|
||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
规格
塑料卡套管用接头使用多种多样的世伟洛克软管和柔性卡套管端接件,可以简化现场安装。您可以选择世伟洛克卡套管接头、世伟洛克卡套管转换接头、外螺纹 NPT 接头、外螺纹 ISO/BSP 锥形接头以及联合接头。 登录或注册查看价格 ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. 警告: 请勿将世伟洛克产品或不符合工业设计标准的元件(包括世伟洛克卡套管接头端接)与其他制造商的产品或元件混用/互换。 |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
警告: 请勿将世伟洛克产品或不符合工业设计标准的元件(包括世伟洛克卡套管接头端接)与其他制造商的产品或元件混用/互换。
目录
塑料卡套管用接头
Swagelok® hose and tubing products are available in custom lengths, in diameters 2 inches and under, and with many types of end connections, core materials, and reinforcement styles to suit a broad spectrum of pressures and temperatures.
Features: Step-by-step identification procedure for threads and end connections.
规格
SS-2-HC-7-4 — 不锈钢软管接头,1/4 in. 内螺纹 NPT,1/8 in. 软管内径
| 属性 | 值 |
|---|---|
| 阀体材料 | 316 不锈钢 |
| 接头 1 尺寸 | 1/4 in. |
| 接头 1 类型 | 内螺纹 NPT |
| 端接材料 | 316 不锈钢 |
| 软管尺寸 | 1/8 in. |
| 最高温度,°F (°C) | 450 (232) |
| 最低温度, °F (°C) | -65 (-53) |
| eClass (4.1) | 37110504 |
| eClass (5.1.4) | 37110390 |
| eClass (6.0) | 27302103 |
| eClass (6.1) | 27302103 |
| eClass (10.1) | 27302103 |
| UNSPSC (4.03) | 27121707 |
| UNSPSC (10.0) | 40141734 |
| UNSPSC (11.0501) | 40141734 |
| UNSPSC (13.0601) | 40141734 |
| UNSPSC (15.1) | 40141734 |
| UNSPSC (17.1001) | 39120000 |
类似产品
|
零部件号
|
阀体材料
|
接头 1 尺寸
|
接头 1 类型
|
接头 2 尺寸
|
接头 2 类型
|
|
|---|---|---|---|---|---|---|
| B-3-HC-1-2 | Brass | 1/8 in. | Male NPT | - | - | 查看产品 |
| B-5-HC-1-4 | Brass | 1/4 in. | Male NPT | - | - | 查看产品 |
| SS-10-HC-1-8 | 316 Stainless Steel | 1/2 in. | Male NPT | - | - | 查看产品 |
| SS-12-HC-1-12 | 316 Stainless Steel | 3/4 in. | Male NPT | - | - | 查看产品 |
| SS-12-HC-1-8 | 316 Stainless Steel | 1/2 in. | Male NPT | - | - | 查看产品 |
| SS-12-HC-A-1211 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | - | - | 查看产品 |
| SS-16-HC-1-12 | 316 Stainless Steel | 3/4 in. | Male NPT | - | - | 查看产品 |
| SS-16-HC-1-16 | 316 Stainless Steel | 1 in. | Male NPT | - | - | 查看产品 |
| SS-16-HC-A-1611 | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | - | - | 查看产品 |
| SS-2-HC-1-2 | 316 Stainless Steel | 1/8 in. | Male NPT | - | - | 查看产品 |
| SS-2-HC-1-4 | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | 查看产品 |
| SS-2-HC-A-201 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | - | - | 查看产品 |
| SS-2-HC-A-401 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | - | - | 查看产品 |
| SS-3-HC-1-2 | 316 Stainless Steel | 1/8 in. | Male NPT | - | - | 查看产品 |
| SS-3-HC-1-4 | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | 查看产品 |
| SS-3-HC-7-4 | 316 Stainless Steel | 1/4 in. | Female NPT | - | - | 查看产品 |
| SS-4-HC-1-2 | 316 Stainless Steel | 1/8 in. | Male NPT | - | - | 查看产品 |
| SS-4-HC-1-200 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
| SS-4-HC-1-4 | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | 查看产品 |
| SS-4-HC-1-400 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
| SS-4-HC-1-4RT | 316 Stainless Steel | 1/4 in. | Male ISO Tapered Thread | - | - | 查看产品 |
| SS-4-HC-1-6 | 316 Stainless Steel | 3/8 in. | Male NPT | - | - | 查看产品 |
| SS-4-HC-1-8 | 316 Stainless Steel | 1/2 in. | Male NPT | - | - | 查看产品 |
| SS-4-HC-7-2 | 316 Stainless Steel | 1/8 in. | Female NPT | - | - | 查看产品 |
| SS-4-HC-7-4 | 316 Stainless Steel | 1/4 in. | Female NPT | - | - | 查看产品 |
| SS-4-HC-A-401 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | - | - | 查看产品 |
| SS-4-HC-A-601 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | - | - | 查看产品 |
| SS-4-HC-A-6MTA | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | - | - | 查看产品 |
| SS-5-HC-1-2 | 316 Stainless Steel | 1/8 in. | Male NPT | - | - | 查看产品 |
| SS-5-HC-1-4 | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | 查看产品 |
| SS-5-HC-A-401 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | - | - | 查看产品 |
| SS-6-HC-1-4 | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | 查看产品 |
| SS-6-HC-1-400 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
| SS-6-HC-1-6 | 316 Stainless Steel | 3/8 in. | Male NPT | - | - | 查看产品 |
| SS-6-HC-1-600 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
| SS-6-HC-1-8 | 316 Stainless Steel | 1/2 in. | Male NPT | - | - | 查看产品 |
| SS-6-HC-7-4 | 316 Stainless Steel | 1/4 in. | Female NPT | - | - | 查看产品 |
| SS-6-HC-7-6 | 316 Stainless Steel | 3/8 in. | Female NPT | - | - | 查看产品 |
| SS-6-HC-A-401 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | - | - | 查看产品 |
| SS-6-HC-A-601 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | - | - | 查看产品 |
| SS-6-HC-A-811 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | - | - | 查看产品 |
| SS-8-HC-1-4 | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | 查看产品 |
| SS-8-HC-1-6 | 316 Stainless Steel | 3/8 in. | Male NPT | - | - | 查看产品 |
| SS-8-HC-1-8 | 316 Stainless Steel | 1/2 in. | Male NPT | - | - | 查看产品 |
| SS-8-HC-1-810 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
| SS-8-HC-7-8 | 316 Stainless Steel | 1/2 in. | Female NPT | - | - | 查看产品 |
| SS-8-HC-A-601 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | - | - | 查看产品 |
| SS-8-HC-A-811 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | - | - | 查看产品 |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
