text.skipToContent text.skipToNavigation

Stainless Steel Poppet 6000 psig (413 bar) Check Valve, 3/8 in. Swagelok Tube Fitting, 1/3 psig (0.03 bar)

零部件号:SS-CHS6-1/3

规格

属性 值
Backup Ring Material PTFE
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/8 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 3/8 in.
Connection 2 Type Swagelok® Tube Fitting
Cracking Pressure 1/3 psi (0.03 bar, 0.003 MPa)
CV Maximum 1.8
O-Ring Material Fluorocarbon FKM
Room Temperature Pressure Rating 6000 PSIG @ 100°F /413 BAR @ 37°C
Surface Finish Standard
Testing No Optional Testing
eClass (4.1) 37010801
eClass (5.1.4) 27300400
eClass (6.0) 27300601
eClass (6.1) 27300601
eClass (10.1) 27300601
UNSPSC (4.03) 40141622
UNSPSC (10.0) 40141641
UNSPSC (11.0501) 40141641
UNSPSC (13.0601) 40141641
UNSPSC (15.1) 40141641
UNSPSC (17.1001) 40183101
Fixed Pressure

Control back flow in general-service and high-purity applications with Swagelok check valves available in a range of adjustable and fixed cracking pressures.

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。


安全的产品选择:

请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。

警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Poppet 6000 psig (413 bar) Check Valve, 3/8 in. Swagelok Tube Fitting, 1/3 psig (0.03 bar)

零部件号:SS-CHS6-1/3
查看产品目录

添加到收藏夹

目录

Fixed Pressure
Control back flow in general-service and high-purity applications with Swagelok check valves available in a range of adjustable and fixed cracking pressures.

规格

SS-CHS6-1/3 — Stainless Steel Poppet 6000 psig (413 bar) Check Valve, 3/8 in. Swagelok Tube Fitting, 1/3 psig (0.03 bar)

属性 值
Backup Ring Material PTFE
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/8 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 3/8 in.
Connection 2 Type Swagelok® Tube Fitting
Cracking Pressure 1/3 psi (0.03 bar, 0.003 MPa)
CV Maximum 1.8
O-Ring Material Fluorocarbon FKM
Room Temperature Pressure Rating 6000 PSIG @ 100°F /413 BAR @ 37°C
Surface Finish Standard
Testing No Optional Testing
eClass (4.1) 37010801
eClass (5.1.4) 27300400
eClass (6.0) 27300601
eClass (6.1) 27300601
eClass (10.1) 27300601
UNSPSC (4.03) 40141622
UNSPSC (10.0) 40141641
UNSPSC (11.0501) 40141641
UNSPSC (13.0601) 40141641
UNSPSC (15.1) 40141641
UNSPSC (17.1001) 40183101
请选择具有相似规格的新产品

资源

图纸
2D

可提供本产品的二维渲染图。下载 CAD 文件。

3D

可提供本产品的三维渲染图。下载 CAD 文件。

销售图纸

可提供本产品的销售图纸。下载文件。

类似产品

零部件号
阀体材料
接头 1 尺寸
接头 1 类型
接头 2 尺寸
接头 2 类型
B-2C2-1/3 Brass 1/8 in. Male NPT 1/8 in. Male NPT 查看产品
B-4C-1/3 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
B-4C4-1 Brass 1/4 in. Female NPT 1/4 in. Female NPT 查看产品
B-4CP2-1 Brass 1/4 in. Male NPT 1/4 in. Male NPT 查看产品
B-4CP2-1/3 Brass 1/4 in. Male NPT 1/4 in. Male NPT 查看产品
B-4CP2-25 Brass 1/4 in. Male NPT 1/4 in. Male NPT 查看产品
B-4CP2-RT-1 Brass 1/4 in. Male ISO Tapered Thread 1/4 in. Male ISO Tapered Thread 查看产品
B-4CP4-1 Brass 1/4 in. Female NPT 1/4 in. Female NPT 查看产品
B-4CP5-1 Brass 1/4 in. Male NPT 1/4 in. Female NPT 查看产品
B-6C-1 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 查看产品
B-6C-1/3 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 查看产品
B-6C-MM-1 Brass 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting 查看产品
B-6C-MM-1/3 Brass 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting 查看产品
B-8C-1 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 查看产品
B-8C-1/3 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 查看产品
B-8C4-1 Brass 1/2 in. Female NPT 1/2 in. Female NPT 查看产品
B-8CP2-1 Brass 1/2 in. Male NPT 1/2 in. Male NPT 查看产品
B-8CP2-10 Brass 1/2 in. Male NPT 1/2 in. Male NPT 查看产品
SS-10C-MM-1 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting 查看产品
SS-10C-MM-1/3 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting 查看产品
SS-10C-MM-10 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting 查看产品
SS-12C-1 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting 查看产品
SS-12C-1/3 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting 查看产品
SS-12C-10 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting 查看产品
SS-12C4-1 316 Stainless Steel 3/4 in. Female NPT 3/4 in. Female NPT 查看产品
SS-12C-MM-1 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting 查看产品
SS-12C-MM-1/3 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting 查看产品
SS-16C-1 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting 查看产品
SS-16C-1/3 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting 查看产品
SS-16C-10 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting 查看产品
SS-16C4-1 316 Stainless Steel 1 in. Female NPT 1 in. Female NPT 查看产品
SS-2C-1 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting 查看产品
SS-2C-1/3 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting 查看产品
SS-2C-10 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting 查看产品
SS-2C2-1 316 Stainless Steel 1/8 in. Male NPT 1/8 in. Male NPT 查看产品
SS-2C-25 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting 查看产品
SS-2C4-1 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT 查看产品
SS-2C4-1/3 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT 查看产品
SS-2C-KZ-1 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting 查看产品
SS-2C-KZ-1/3 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting 查看产品
SS-2C-KZ-10 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting 查看产品
SS-4C-1 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-4C-1/3 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-4C-1/3-SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-4C-10 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-4C1-1/3 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Swagelok® Tube Fitting 查看产品
SS-4C-1-SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-4C2-1 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT 查看产品
SS-4C2-1/3 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT 查看产品
SS-4C2-10 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT 查看产品
SS-4C-25 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-4C4-1 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 查看产品
SS-4C4-1/3 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 查看产品
SS-4C4-10 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 查看产品
SS-4C-5 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-4C-50 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-4C-EP-1 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-4C-KZ-1 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-4C-KZ-1/3 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-4C-KZ-10 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-4C-KZ-15 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 查看产品
SS-4C-KZ-30 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 查看产品
SS-4CP2-1 316 不锈钢 1/4 in. 外螺纹 NPT 1/4 in. 外螺纹 NPT 查看产品
SS-4CP2-1/3 316 不锈钢 1/4 in. 外螺纹 NPT 1/4 in. 外螺纹 NPT 查看产品
SS-4CP2-10 316 不锈钢 1/4 in. 外螺纹 NPT 1/4 in. 外螺纹 NPT 查看产品
SS-4CP2-100 316 不锈钢 1/4 in. 外螺纹 NPT 1/4 in. 外螺纹 NPT 查看产品
SS-4CP2-25 316 不锈钢 1/4 in. 外螺纹 NPT 1/4 in. 外螺纹 NPT 查看产品
SS-4CP2-5 316 不锈钢 1/4 in. 外螺纹 NPT 1/4 in. 外螺纹 NPT 查看产品
SS-4CP2-50 316 不锈钢 1/4 in. 外螺纹 NPT 1/4 in. 外螺纹 NPT 查看产品
SS-4CP2-KZ-1 316 不锈钢 1/4 in. 外螺纹 NPT 1/4 in. 外螺纹 NPT 查看产品
SS-4CP2-RT-1 316 不锈钢 1/4 in. ISO 锥形外螺纹 1/4 in. ISO 锥形外螺纹 查看产品
SS-4CP2-RT-1/3 316 不锈钢 1/4 in. ISO 锥形外螺纹 1/4 in. ISO 锥形外螺纹 查看产品
SS-4CP2-RT-10 316 不锈钢 1/4 in. ISO 锥形外螺纹 1/4 in. ISO 锥形外螺纹 查看产品
SS-4CP4-1 316 不锈钢 1/4 in. 内螺纹 NPT 1/4 in. 内螺纹 NPT 查看产品
SS-4CP4-1/3 316 不锈钢 1/4 in. 内螺纹 NPT 1/4 in. 内螺纹 NPT 查看产品
SS-4CP4-RT-1 316 不锈钢 1/4 in. ISO 锥形内螺纹 1/4 in. ISO 锥形内螺纹 查看产品
SS-4CP5-1 316 不锈钢 1/4 in. 外螺纹 NPT 1/4 in. 内螺纹 NPT 查看产品
SS-4CP5-1/3 316 不锈钢 1/4 in. 外螺纹 NPT 1/4 in. 内螺纹 NPT 查看产品
SS-4CP5-10 316 不锈钢 1/4 in. 外螺纹 NPT 1/4 in. 内螺纹 NPT 查看产品
SS-4CP5-25 316 不锈钢 1/4 in. 外螺纹 NPT 1/4 in. 内螺纹 NPT 查看产品
SS-4CP6-1 316 不锈钢 1/4 in. 内螺纹 NPT 1/4 in. 外螺纹 NPT 查看产品
SS-4C-TR-1 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 查看产品
SS-4C-VCR-1 316 不锈钢 1/4 in. 面密封(金属垫片)外螺纹 VCR 1/4 in. 面密封(金属垫片)外螺纹 VCR 查看产品
SS-4C-VCR-1/3 316 不锈钢 1/4 in. 面密封(金属垫片)外螺纹 VCR 1/4 in. 面密封(金属垫片)外螺纹 VCR 查看产品
SS-4C-VCR-10 316 不锈钢 1/4 in. 面密封(金属垫片)外螺纹 VCR 1/4 in. 面密封(金属垫片)外螺纹 VCR 查看产品
SS-4C-VCRKZ-1/3 316 不锈钢 1/4 in. 面密封(金属垫片)W/外螺纹螺母 1/4 in. 面密封(金属垫片)W/外螺纹螺母 查看产品
SS-6C-1 316 不锈钢 3/8 in. 世伟洛克® 卡套管接头 3/8 in. 世伟洛克® 卡套管接头 查看产品
SS-6C-1/3 316 不锈钢 3/8 in. 世伟洛克® 卡套管接头 3/8 in. 世伟洛克® 卡套管接头 查看产品
SS-6C-10 316 不锈钢 3/8 in. 世伟洛克® 卡套管接头 3/8 in. 世伟洛克® 卡套管接头 查看产品
SS-6C-25 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 查看产品
SS-6C4-1 316 Stainless Steel 3/8 in. Female NPT 3/8 in. Female NPT 查看产品
SS-6C-5 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 查看产品
SS-6C-KZ-1 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 查看产品
SS-6C-KZ-1/3 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 查看产品
SS-6C-MM-1 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting 查看产品
SS-6C-MM-1/3 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting 查看产品
SS-6C-MM-10 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting 查看产品
SS-6C-MM-25 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting 查看产品
SS-6C-TR-1 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 查看产品
SS-8C-1 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 查看产品
SS-8C-1/3 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 查看产品
SS-8C-10 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 查看产品
SS-8C2-1 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT 查看产品
SS-8C2-25 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT 查看产品
SS-8C-25 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 查看产品
SS-8C4-1 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT 查看产品
SS-8C4-1/3 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT 查看产品
SS-8C4-10 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT 查看产品
SS-8C-5 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 查看产品
SS-8C-KZ-1 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 查看产品
SS-8C-KZ-1/3 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 查看产品
SS-8CP2-1 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT 查看产品
SS-8CP2-1/3 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT 查看产品
SS-8CP2-10 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT 查看产品
SS-8CP2-25 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT 查看产品
SS-8CP2-KZ-10 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT 查看产品
SS-8CP2-RT-1 316 Stainless Steel 1/2 in. Male ISO Tapered Thread 1/2 in. Male ISO Tapered Thread 查看产品
SS-8CP4-1 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT 查看产品
SS-8CP5-1 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Female NPT 查看产品
SS-8C-TR-1 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 查看产品
SS-8C-VCR-1 316 Stainless Steel 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR 查看产品
SS-8C-VCR-1/3 316 Stainless Steel 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR 查看产品
SS-8C-VCR-KZ-1/3 316 Stainless Steel 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR 查看产品
SS-CHF12-1 316 Stainless Steel 3/4 in. Female NPT 3/4 in. Female NPT 查看产品
SS-CHF12RT-1 316 Stainless Steel 3/4 in. Female ISO Tapered Thread 3/4 in. Female ISO Tapered Thread 查看产品
SS-CHF16-1 316 Stainless Steel 1 in. Female NPT 1 in. Female NPT 查看产品
SS-CHF4-1 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 查看产品
SS-CHF4-1/3 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 查看产品
SS-CHF4-10 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 查看产品
SS-CHF6-1 316 Stainless Steel 3/8 in. Female NPT 3/8 in. Female NPT 查看产品
SS-CHF8-1 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT 查看产品
SS-CHF8-1/3 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT 查看产品
SS-CHF8-10 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT 查看产品
SS-CHF8-5 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT 查看产品
SS-CHF8RT-1 316 Stainless Steel 1/2 in. Female ISO Tapered Thread 1/2 in. Female ISO Tapered Thread 查看产品
SS-CHM12-1 316 Stainless Steel 3/4 in. Male NPT 3/4 in. Male NPT 查看产品
SS-CHM12-1/3 316 Stainless Steel 3/4 in. Male NPT 3/4 in. Male NPT 查看产品
SS-CHM2-10 316 不锈钢 1/8 in. 外螺纹 NPT 1/8 in. 外螺纹 NPT 查看产品
SS-CHM4-1 316 不锈钢 1/4 in. 外螺纹 NPT 1/4 in. 外螺纹 NPT 查看产品
SS-CHM4-1/3 316 不锈钢 1/4 in. 外螺纹 NPT 1/4 in. 外螺纹 NPT 查看产品
SS-CHM4-10 316 不锈钢 1/4 in. 外螺纹 NPT 1/4 in. 外螺纹 NPT 查看产品
SS-CHM4-25 316 不锈钢 1/4 in. 外螺纹 NPT 1/4 in. 外螺纹 NPT 查看产品
SS-CHM4-5 316 不锈钢 1/4 in. 外螺纹 NPT 1/4 in. 外螺纹 NPT 查看产品
SS-CHM4RT-1 316 不锈钢 1/4 in. ISO 锥形外螺纹 1/4 in. ISO 锥形外螺纹 查看产品
SS-CHM8-1 316 不锈钢 1/2 in. 外螺纹 NPT 1/2 in. 外螺纹 NPT 查看产品
SS-CHM8-10 316 不锈钢 1/2 in. 外螺纹 NPT 1/2 in. 外螺纹 NPT 查看产品
SS-CHS10MM-1 316 不锈钢 10 mm 世伟洛克® 卡套管接头 10 mm 世伟洛克® 卡套管接头 查看产品
SS-CHS10MM-1/3 316 不锈钢 10 mm 世伟洛克® 卡套管接头 10 mm 世伟洛克® 卡套管接头 查看产品
SS-CHS12-1 316 不锈钢 3/4 in. 世伟洛克® 卡套管接头 3/4 in. 世伟洛克® 卡套管接头 查看产品
SS-CHS12-1/3 316 不锈钢 3/4 in. 世伟洛克® 卡套管接头 3/4 in. 世伟洛克® 卡套管接头 查看产品
SS-CHS12-10 316 不锈钢 3/4 in. 世伟洛克® 卡套管接头 3/4 in. 世伟洛克® 卡套管接头 查看产品
SS-CHS12-5 316 不锈钢 3/4 in. 世伟洛克® 卡套管接头 3/4 in. 世伟洛克® 卡套管接头 查看产品
SS-CHS12MM-1 316 不锈钢 12 mm 世伟洛克® 卡套管接头 12 mm 世伟洛克® 卡套管接头 查看产品
SS-CHS12MM-1/3 316 不锈钢 12 mm 世伟洛克® 卡套管接头 12 mm 世伟洛克® 卡套管接头 查看产品
SS-CHS12MM-10 316 不锈钢 12 mm 世伟洛克® 卡套管接头 12 mm 世伟洛克® 卡套管接头 查看产品
SS-CHS12MM-5 316 不锈钢 12 mm 世伟洛克® 卡套管接头 12 mm 世伟洛克® 卡套管接头 查看产品
SS-CHS16-1 316 不锈钢 1 in. 世伟洛克® 卡套管接头 1 in. 世伟洛克® 卡套管接头 查看产品
SS-CHS16-1/3 316 不锈钢 1 in. 世伟洛克® 卡套管接头 1 in. 世伟洛克® 卡套管接头 查看产品
SS-CHS16-10 316 不锈钢 1 in. 世伟洛克® 卡套管接头 1 in. 世伟洛克® 卡套管接头 查看产品
SS-CHS2-1 316 不锈钢 1/8 in. 世伟洛克® 卡套管接头 1/8 in. 世伟洛克® 卡套管接头 查看产品
SS-CHS2-1/3 316 不锈钢 1/8 in. 世伟洛克® 卡套管接头 1/8 in. 世伟洛克® 卡套管接头 查看产品
SS-CHS2-10 316 不锈钢 1/8 in. 世伟洛克® 卡套管接头 1/8 in. 世伟洛克® 卡套管接头 查看产品
SS-CHS2-5 316 不锈钢 1/8 in. 世伟洛克® 卡套管接头 1/8 in. 世伟洛克® 卡套管接头 查看产品
SS-CHS2-KZ-1/3 316 不锈钢 1/8 in. 世伟洛克® 卡套管接头 1/8 in. 世伟洛克® 卡套管接头 查看产品
SS-CHS4-1 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 查看产品
SS-CHS4-1/3 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 查看产品
SS-CHS4-10 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 查看产品
SS-CHS4-1-SC11 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 查看产品
SS-CHS4-25 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 查看产品
SS-CHS4-5 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 查看产品
SS-CHS4-KZ-1 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 查看产品
SS-CHS4-KZ-1/3 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 查看产品
SS-CHS6-1 316 不锈钢 3/8 in. 世伟洛克® 卡套管接头 3/8 in. 世伟洛克® 卡套管接头 查看产品
SS-CHS6-10 316 不锈钢 3/8 in. 世伟洛克® 卡套管接头 3/8 in. 世伟洛克® 卡套管接头 查看产品
SS-CHS6-100 316 不锈钢 3/8 in. 世伟洛克® 卡套管接头 3/8 in. 世伟洛克® 卡套管接头 查看产品
SS-CHS6-25 316 不锈钢 3/8 in. 世伟洛克® 卡套管接头 3/8 in. 世伟洛克® 卡套管接头 查看产品
SS-CHS6-5 316 不锈钢 3/8 in. 世伟洛克® 卡套管接头 3/8 in. 世伟洛克® 卡套管接头 查看产品
SS-CHS6-BU-1 316 不锈钢 3/8 in. 世伟洛克® 卡套管接头 3/8 in. 世伟洛克® 卡套管接头 查看产品
SS-CHS6-EP-1 316 不锈钢 3/8 in. 世伟洛克® 卡套管接头 3/8 in. 世伟洛克® 卡套管接头 查看产品
SS-CHS6M8-BU-1 316 不锈钢 3/8 in. 世伟洛克® 卡套管接头 1/2 in. 外螺纹 NPT 查看产品
SS-CHS6MM-1 316 不锈钢 6 mm 世伟洛克® 卡套管接头 6 mm 世伟洛克® 卡套管接头 查看产品
SS-CHS6MM-10 316 不锈钢 6 mm 世伟洛克® 卡套管接头 6 mm 世伟洛克® 卡套管接头 查看产品
SS-CHS6MM-25 316 不锈钢 6 mm 世伟洛克® 卡套管接头 6 mm 世伟洛克® 卡套管接头 查看产品
SS-CHS6MM-5 316 不锈钢 6 mm 世伟洛克® 卡套管接头 6 mm 世伟洛克® 卡套管接头 查看产品
SS-CHS8-1 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 查看产品
SS-CHS8-1/3 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 查看产品
SS-CHS8-10 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 查看产品
SS-CHS8-1-SC11 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 查看产品
SS-CHS8-25 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 查看产品
SS-CHS8-5 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 查看产品
SS-CHS8-BU-1 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 查看产品
SS-CHS8-EP-1 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 查看产品
SS-CHS8-EP-1/3 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 查看产品
SS-CHS8-KZ-1 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 查看产品
SS-CHS8MM-1 316 不锈钢 8 mm 世伟洛克® 卡套管接头 8 mm 世伟洛克® 卡套管接头 查看产品
SS-CHS8MM-1/3 316 不锈钢 8 mm 世伟洛克® 卡套管接头 8 mm 世伟洛克® 卡套管接头 查看产品
SS-CHVCR4-1 316 不锈钢 1/4 in. 面密封(金属垫片)外螺纹 VCR 1/4 in. 面密封(金属垫片)外螺纹 VCR 查看产品
SS-CHVCR4-1/3 316 不锈钢 1/4 in. 面密封(金属垫片)外螺纹 VCR 1/4 in. 面密封(金属垫片)外螺纹 VCR 查看产品
SS-CHVCR4-KZ-1/3 316 不锈钢 1/4 in. 面密封(金属垫片)外螺纹 VCR 1/4 in. 面密封(金属垫片)外螺纹 VCR 查看产品
SS-CHVCR8-1 316 不锈钢 1/2 in. 面密封(金属垫片)外螺纹 VCR 1/2 in. 面密封(金属垫片)外螺纹 VCR 查看产品
SS-CHVCR8-1/3 316 不锈钢 1/2 in. 面密封(金属垫片)外螺纹 VCR 1/2 in. 面密封(金属垫片)外螺纹 VCR 查看产品

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

请稍候几分钟,不要关闭此页面