text.skipToContent text.skipToNavigation

Stainless Steel Poppet Check Valve, Fixed Pressure, 1/4 in. Swagelok VCR Fitting, 1/3 psig (0.03 bar), Kalrez O-Ring

Part #: SS-4C-VCRKZ-1/3

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Special Cleaning and Packaging (SC-11)
Connection 1 Size 1/4 in.
Connection 1 Type Face Seal (Metal Gasket) W/male Nut
Connection 2 Size 1/4 in.
Connection 2 Type Face Seal (Metal Gasket) W/male Nut
Cracking Pressure 1/3 psi (0.03 bar, 0.003 MPa)
CV Maximum 0.47
O-Ring Material Fluorocarbon FKM
eClass (4.1) 37010801
eClass (5.1.4) 27300400
eClass (6.0) 27300601
eClass (6.1) 27300601
eClass (10.1) 27300601
UNSPSC (4.03) 40141622
UNSPSC (10.0) 40141641
UNSPSC (11.0501) 40141641
UNSPSC (13.0601) 40141641
UNSPSC (15.1) 40141641
UNSPSC (17.1001) 40183101
Fixed Pressure

Control back flow in general-service and high-purity applications with Swagelok check valves available in a range of adjustable and fixed cracking pressures.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Poppet Check Valve, Fixed Pressure, 1/4 in. Swagelok VCR Fitting, 1/3 psig (0.03 bar), Kalrez O-Ring

Part #: SS-4C-VCRKZ-1/3
View Catalog

Add To Favorites

Catalogs

Fixed Pressure
Control back flow in general-service and high-purity applications with Swagelok check valves available in a range of adjustable and fixed cracking pressures.

Specifications

SS-4C-VCRKZ-1/3 — Stainless Steel Poppet Check Valve, Fixed Pressure, 1/4 in. Swagelok VCR Fitting, 1/3 psig (0.03 bar), Kalrez O-Ring

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Special Cleaning and Packaging (SC-11)
Connection 1 Size 1/4 in.
Connection 1 Type Face Seal (Metal Gasket) W/male Nut
Connection 2 Size 1/4 in.
Connection 2 Type Face Seal (Metal Gasket) W/male Nut
Cracking Pressure 1/3 psi (0.03 bar, 0.003 MPa)
CV Maximum 0.47
O-Ring Material Fluorocarbon FKM
eClass (4.1) 37010801
eClass (5.1.4) 27300400
eClass (6.0) 27300601
eClass (6.1) 27300601
eClass (10.1) 27300601
UNSPSC (4.03) 40141622
UNSPSC (10.0) 40141641
UNSPSC (11.0501) 40141641
UNSPSC (13.0601) 40141641
UNSPSC (15.1) 40141641
UNSPSC (17.1001) 40183101
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-2C2-1/3 Brass 1/8 in. Male NPT 1/8 in. Male NPT View Product
B-4C-1/3 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
B-4C4-1 Brass 1/4 in. Female NPT 1/4 in. Female NPT View Product
B-4CP2-1 Brass 1/4 in. Male NPT 1/4 in. Male NPT View Product
B-4CP2-1/3 Brass 1/4 in. Male NPT 1/4 in. Male NPT View Product
B-4CP2-25 Brass 1/4 in. Male NPT 1/4 in. Male NPT View Product
B-4CP2-RT-1 Brass 1/4 in. Male ISO Tapered Thread 1/4 in. Male ISO Tapered Thread View Product
B-4CP4-1 Brass 1/4 in. Female NPT 1/4 in. Female NPT View Product
B-4CP5-1 Brass 1/4 in. Male NPT 1/4 in. Female NPT View Product
B-6C-1 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
B-6C-1/3 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
B-6C-MM-1 Brass 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
B-6C-MM-1/3 Brass 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
B-8C-1 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
B-8C-1/3 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
B-8C4-1 Brass 1/2 in. Female NPT 1/2 in. Female NPT View Product
B-8CP2-1 Brass 1/2 in. Male NPT 1/2 in. Male NPT View Product
B-8CP2-10 Brass 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-10C-MM-1 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
SS-10C-MM-1/3 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
SS-10C-MM-10 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
SS-12C-1 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-12C-1/3 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-12C-10 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-12C4-1 316 Stainless Steel 3/4 in. Female NPT 3/4 in. Female NPT View Product
SS-12C-MM-1 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-12C-MM-1/3 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-16C-1 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
SS-16C-1/3 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
SS-16C-10 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
SS-16C4-1 316 Stainless Steel 1 in. Female NPT 1 in. Female NPT View Product
SS-2C-1 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-2C-1/3 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-2C-10 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-2C2-1 316 Stainless Steel 1/8 in. Male NPT 1/8 in. Male NPT View Product
SS-2C-25 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-2C4-1 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT View Product
SS-2C4-1/3 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT View Product
SS-2C-KZ-1 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-2C-KZ-1/3 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-2C-KZ-10 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-4C-1 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-1/3 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-1/3-SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-10 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C1-1/3 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-1-SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C2-1 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4C2-1/3 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4C2-10 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4C-25 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C4-1 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-4C4-1/3 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-4C4-10 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-4C-5 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-50 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-EP-1 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-KZ-1 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-KZ-1/3 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-KZ-10 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-KZ-15 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-KZ-30 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4CP2-1 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4CP2-1/3 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4CP2-10 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4CP2-100 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4CP2-25 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4CP2-5 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4CP2-50 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4CP2-KZ-1 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4CP2-RT-1 316 Stainless Steel 1/4 in. Male ISO Tapered Thread 1/4 in. Male ISO Tapered Thread View Product
SS-4CP2-RT-1/3 316 Stainless Steel 1/4 in. Male ISO Tapered Thread 1/4 in. Male ISO Tapered Thread View Product
SS-4CP2-RT-10 316 Stainless Steel 1/4 in. Male ISO Tapered Thread 1/4 in. Male ISO Tapered Thread View Product
SS-4CP4-1 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-4CP4-1/3 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-4CP4-RT-1 316 Stainless Steel 1/4 in. Female ISO Tapered Thread 1/4 in. Female ISO Tapered Thread View Product
SS-4CP5-1 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT View Product
SS-4CP5-1/3 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT View Product
SS-4CP5-10 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT View Product
SS-4CP5-25 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT View Product
SS-4CP6-1 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Male NPT View Product
SS-4C-TR-1 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-VCR-1 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR View Product
SS-4C-VCR-1/3 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR View Product
SS-4C-VCR-10 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR View Product
SS-6C-1 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-6C-1/3 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-6C-10 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-6C-25 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-6C4-1 316 Stainless Steel 3/8 in. Female NPT 3/8 in. Female NPT View Product
SS-6C-5 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-6C-KZ-1 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-6C-KZ-1/3 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-6C-MM-1 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-6C-MM-1/3 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-6C-MM-10 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-6C-MM-25 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-6C-TR-1 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-8C-1 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-8C-1/3 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-8C-10 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-8C2-1 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-8C2-25 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-8C-25 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-8C4-1 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-8C4-1/3 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-8C4-10 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-8C-5 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-8C-KZ-1 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 View Product
SS-8C-KZ-1/3 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 View Product
SS-8CP2-1 316 不锈钢 1/2 in. 外螺纹 NPT 1/2 in. 外螺纹 NPT View Product
SS-8CP2-1/3 316 不锈钢 1/2 in. 外螺纹 NPT 1/2 in. 外螺纹 NPT View Product
SS-8CP2-10 316 不锈钢 1/2 in. 外螺纹 NPT 1/2 in. 外螺纹 NPT View Product
SS-8CP2-25 316 不锈钢 1/2 in. 外螺纹 NPT 1/2 in. 外螺纹 NPT View Product
SS-8CP2-KZ-10 316 不锈钢 1/2 in. 外螺纹 NPT 1/2 in. 外螺纹 NPT View Product
SS-8CP2-RT-1 316 不锈钢 1/2 in. ISO 锥形外螺纹 1/2 in. ISO 锥形外螺纹 View Product
SS-8CP4-1 316 不锈钢 1/2 in. 内螺纹 NPT 1/2 in. 内螺纹 NPT View Product
SS-8CP5-1 316 不锈钢 1/2 in. 外螺纹 NPT 1/2 in. 内螺纹 NPT View Product
SS-8C-TR-1 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 View Product
SS-8C-VCR-1 316 不锈钢 1/2 in. 面密封(金属垫片)外螺纹 VCR 1/2 in. 面密封(金属垫片)外螺纹 VCR View Product
SS-8C-VCR-1/3 316 不锈钢 1/2 in. 面密封(金属垫片)外螺纹 VCR 1/2 in. 面密封(金属垫片)外螺纹 VCR View Product
SS-8C-VCR-KZ-1/3 316 不锈钢 1/2 in. 面密封(金属垫片)外螺纹 VCR 1/2 in. 面密封(金属垫片)外螺纹 VCR View Product
SS-CHF12-1 316 不锈钢 3/4 in. 内螺纹 NPT 3/4 in. 内螺纹 NPT View Product
SS-CHF12RT-1 316 不锈钢 3/4 in. ISO 锥形内螺纹 3/4 in. ISO 锥形内螺纹 View Product
SS-CHF16-1 316 不锈钢 1 in. 内螺纹 NPT 1 in. 内螺纹 NPT View Product
SS-CHF4-1 316 不锈钢 1/4 in. 内螺纹 NPT 1/4 in. 内螺纹 NPT View Product
SS-CHF4-1/3 316 不锈钢 1/4 in. 内螺纹 NPT 1/4 in. 内螺纹 NPT View Product
SS-CHF4-10 316 不锈钢 1/4 in. 内螺纹 NPT 1/4 in. 内螺纹 NPT View Product
SS-CHF6-1 316 不锈钢 3/8 in. 内螺纹 NPT 3/8 in. 内螺纹 NPT View Product
SS-CHF8-1 316 不锈钢 1/2 in. 内螺纹 NPT 1/2 in. 内螺纹 NPT View Product
SS-CHF8-1/3 316 不锈钢 1/2 in. 内螺纹 NPT 1/2 in. 内螺纹 NPT View Product
SS-CHF8-10 316 不锈钢 1/2 in. 内螺纹 NPT 1/2 in. 内螺纹 NPT View Product
SS-CHF8-5 316 不锈钢 1/2 in. 内螺纹 NPT 1/2 in. 内螺纹 NPT View Product
SS-CHF8RT-1 316 不锈钢 1/2 in. ISO 锥形内螺纹 1/2 in. ISO 锥形内螺纹 View Product
SS-CHM12-1 316 不锈钢 3/4 in. 外螺纹 NPT 3/4 in. 外螺纹 NPT View Product
SS-CHM12-1/3 316 不锈钢 3/4 in. 外螺纹 NPT 3/4 in. 外螺纹 NPT View Product
SS-CHM2-10 316 不锈钢 1/8 in. 外螺纹 NPT 1/8 in. 外螺纹 NPT View Product
SS-CHM4-1 316 不锈钢 1/4 in. 外螺纹 NPT 1/4 in. 外螺纹 NPT View Product
SS-CHM4-1/3 316 不锈钢 1/4 in. 外螺纹 NPT 1/4 in. 外螺纹 NPT View Product
SS-CHM4-10 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-CHM4-25 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-CHM4-5 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-CHM4RT-1 316 Stainless Steel 1/4 in. Male ISO Tapered Thread 1/4 in. Male ISO Tapered Thread View Product
SS-CHM8-1 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-CHM8-10 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-CHS10MM-1 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
SS-CHS10MM-1/3 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
SS-CHS12-1 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-CHS12-1/3 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-CHS12-10 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-CHS12-5 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-CHS12MM-1 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-CHS12MM-1/3 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-CHS12MM-10 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-CHS12MM-5 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-CHS16-1 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
SS-CHS16-1/3 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
SS-CHS16-10 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
SS-CHS2-1 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-CHS2-1/3 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-CHS2-10 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-CHS2-5 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-CHS2-KZ-1/3 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-CHS4-1 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-CHS4-1/3 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-CHS4-10 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-CHS4-1-SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-CHS4-25 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-CHS4-5 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-CHS4-KZ-1 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-CHS4-KZ-1/3 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-CHS6-1 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-CHS6-1/3 316 不锈钢 3/8 in. 世伟洛克® 卡套管接头 3/8 in. 世伟洛克® 卡套管接头 View Product
SS-CHS6-10 316 不锈钢 3/8 in. 世伟洛克® 卡套管接头 3/8 in. 世伟洛克® 卡套管接头 View Product
SS-CHS6-100 316 不锈钢 3/8 in. 世伟洛克® 卡套管接头 3/8 in. 世伟洛克® 卡套管接头 View Product
SS-CHS6-25 316 不锈钢 3/8 in. 世伟洛克® 卡套管接头 3/8 in. 世伟洛克® 卡套管接头 View Product
SS-CHS6-5 316 不锈钢 3/8 in. 世伟洛克® 卡套管接头 3/8 in. 世伟洛克® 卡套管接头 View Product
SS-CHS6-BU-1 316 不锈钢 3/8 in. 世伟洛克® 卡套管接头 3/8 in. 世伟洛克® 卡套管接头 View Product
SS-CHS6-EP-1 316 不锈钢 3/8 in. 世伟洛克® 卡套管接头 3/8 in. 世伟洛克® 卡套管接头 View Product
SS-CHS6M8-BU-1 316 不锈钢 3/8 in. 世伟洛克® 卡套管接头 1/2 in. 外螺纹 NPT View Product
SS-CHS6MM-1 316 不锈钢 6 mm 世伟洛克® 卡套管接头 6 mm 世伟洛克® 卡套管接头 View Product
SS-CHS6MM-10 316 不锈钢 6 mm 世伟洛克® 卡套管接头 6 mm 世伟洛克® 卡套管接头 View Product
SS-CHS6MM-25 316 不锈钢 6 mm 世伟洛克® 卡套管接头 6 mm 世伟洛克® 卡套管接头 View Product
SS-CHS6MM-5 316 不锈钢 6 mm 世伟洛克® 卡套管接头 6 mm 世伟洛克® 卡套管接头 View Product
SS-CHS8-1 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 View Product
SS-CHS8-1/3 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 View Product
SS-CHS8-10 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 View Product
SS-CHS8-1-SC11 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 View Product
SS-CHS8-25 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 View Product
SS-CHS8-5 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 View Product
SS-CHS8-BU-1 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 View Product
SS-CHS8-EP-1 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 View Product
SS-CHS8-EP-1/3 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 View Product
SS-CHS8-KZ-1 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 View Product
SS-CHS8MM-1 316 不锈钢 8 mm 世伟洛克® 卡套管接头 8 mm 世伟洛克® 卡套管接头 View Product
SS-CHS8MM-1/3 316 不锈钢 8 mm 世伟洛克® 卡套管接头 8 mm 世伟洛克® 卡套管接头 View Product
SS-CHVCR4-1 316 不锈钢 1/4 in. 面密封(金属垫片)外螺纹 VCR 1/4 in. 面密封(金属垫片)外螺纹 VCR View Product
SS-CHVCR4-1/3 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR View Product
SS-CHVCR4-KZ-1/3 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR View Product
SS-CHVCR8-1 316 Stainless Steel 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR View Product
SS-CHVCR8-1/3 316 Stainless Steel 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.