SWAK™ 嫌気性ねじシール剤、250 cm³ チューブ
Referencia #: MS-PTS-250
|
||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Especificaciones
SWAK™(スワック)嫌気性ねじシール剤さまざまな化学薬品に対して反応を起こすことなく確実にシールする Swagelok パイプねじシール剤をご利用ください。 Inicie la sesión o regístrese para ver los precios ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
SWAK™ 嫌気性ねじシール剤、250 cm³ チューブ
Inicie la sesión o regístrese para ver los precios
Catálogos
SWAK™(スワック)嫌気性ねじシール剤
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Especificaciones
MS-PTS-250 — SWAK™ 嫌気性ねじシール剤、250 cm³ チューブ
Atributo | Valor |
---|---|
容器サイズ | 250 cm³ |
使用温度範囲 | -65 ~ 350°F(-53 ~ 176℃) |
eClass (4.1) | 23071402 |
eClass (5.1.4) | 23079002 |
eClass (6.0) | 23079002 |
eClass (6.1) | 23079002 |
eClass (10.1) | 23079002 |
UNSPSC (4.03) | 31201612 |
UNSPSC (10.0) | 31201612 |
UNSPSC (11.0501) | 31201612 |
UNSPSC (13.0601) | 31201612 |
UNSPSC (15.1) | 31201612 |
UNSPSC (17.1001) | 31201701 |
Documentación
Planos
Hay disponibles reproducciones bidimensionales para este producto. Descargar el archivo CAD.
Hay disponibles reproducciones tridimensionales para este producto. Descargar el archivo CAD.
Hay planos dimensionales disponibles para este producto. Descargar los archivos
Productos similares
# de Pieza
|
Tamaño del Envase
|
Temperatura de Servicio
|
Material del Cuerpo
|
Ø ext. del tubo
|
Calibre de la Pared del Tubo
|
|
---|---|---|---|---|---|---|
MS-PTS-50 | 50 cm³ | -65 to 350 °F (-53 to 176 °C) | - | - | - | Ver producto |
MS-PTS-6 | 6 cm³ | -65 to 350 °F (-53 to 176 °C) | - | - | - | Ver producto |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.