text.skipToContent text.skipToNavigation

Stainless Steel Pipe Fitting, Hex Coupling, 3/8 in. Female ISO Tapered Thread

Part #: SS-6-HCG-RT

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/8 in.
Connection 1 Type Female ISO Tapered Thread
Connection 2 Size 3/8 in.
Connection 2 Type Female ISO Tapered Thread
Flow Restrictor No
eClass (4.1) 37020518
eClass (5.1.4) 37020590
eClass (6.0) 22560000
eClass (6.1) 37020590
UNSPSC (4.03) 31163000
UNSPSC (10.0) 40172607
UNSPSC (11.0501) 40142315
UNSPSC (13.0601) 40172607
UNSPSC (15.1) 40172607
UNSPSC (17.1001) 40172607
MTO Base Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Stainless Steel Pipe Fitting, Hex Coupling, 3/8 in. Female ISO Tapered Thread

Part #: SS-6-HCG-RT
View Catalog

Add To Favorites

Catalogs

MTO Base Product

Specifications

SS-6-HCG-RT — Stainless Steel Pipe Fitting, Hex Coupling, 3/8 in. Female ISO Tapered Thread

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/8 in.
Connection 1 Type Female ISO Tapered Thread
Connection 2 Size 3/8 in.
Connection 2 Type Female ISO Tapered Thread
Flow Restrictor No
eClass (4.1) 37020518
eClass (5.1.4) 37020590
eClass (6.0) 22560000
eClass (6.1) 37020590
UNSPSC (4.03) 31163000
UNSPSC (10.0) 40172607
UNSPSC (11.0501) 40142315
UNSPSC (13.0601) 40172607
UNSPSC (15.1) 40172607
UNSPSC (17.1001) 40172607
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.