text.skipToContent text.skipToNavigation

316L Stainless Steel Convoluted (FM) Hose, 3/8 in., 316L Stainless Steel Braid, 3/8 in. Tube Fitting, 36 in. (91.4 cm) Length

零部件号:SS-FM6SL6SL6-36

规格

属性
Body Material 316L Stainless Steel
Connection 1 Size 3/8 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 3/8 in.
Connection 2 Type Swagelok® Tube Fitting
End Connection Material 316 Stainless Steel
Hose Length 36 in.
Hose Size 3/8 in.
Maximum Temperature, °F (°C) 850 (454)
Max Temperature Pressure Rating 1120 psig (77.1 bar )
Minimum Temperature, °F (°C) -325 (-198)
Room Temperature Pressure Rating 2000 PSIG @ 100°F /137 BAR @ 37°C
eClass (4.1) 37110202
eClass (5.1.4) 37110202
eClass (6.0) 37110000
eClass (6.1) 37110000
eClass (10.1) 37110000
UNSPSC (4.03) 40142009
UNSPSC (10.0) 40142000
UNSPSC (11.0501) 40142000
UNSPSC (13.0601) 40142000
UNSPSC (15.1) 40142000
UNSPSC (17.1001) 39120000
FM Series Flexible Metal Hose

Overcome your high-temperature, vacuum, medium-pressure, or corrosive environmental challenges with a variety of Swagelok stainless steel and braided hose options.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

316L Stainless Steel Convoluted (FM) Hose, 3/8 in., 316L Stainless Steel Braid, 3/8 in. Tube Fitting, 36 in. (91.4 cm) Length

零部件号:SS-FM6SL6SL6-36
查看产品目录

添加到收藏夹

目录

FM Series Flexible Metal Hose
Overcome your high-temperature, vacuum, medium-pressure, or corrosive environmental challenges with a variety of Swagelok stainless steel and braided hose options.

规格

SS-FM6SL6SL6-36 — 316L Stainless Steel Convoluted (FM) Hose, 3/8 in., 316L Stainless Steel Braid, 3/8 in. Tube Fitting, 36 in. (91.4 cm) Length

属性
Body Material 316L Stainless Steel
Connection 1 Size 3/8 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 3/8 in.
Connection 2 Type Swagelok® Tube Fitting
End Connection Material 316 Stainless Steel
Hose Length 36 in.
Hose Size 3/8 in.
Maximum Temperature, °F (°C) 850 (454)
Max Temperature Pressure Rating 1120 psig (77.1 bar )
Minimum Temperature, °F (°C) -325 (-198)
Room Temperature Pressure Rating 2000 PSIG @ 100°F /137 BAR @ 37°C
eClass (4.1) 37110202
eClass (5.1.4) 37110202
eClass (6.0) 37110000
eClass (6.1) 37110000
eClass (10.1) 37110000
UNSPSC (4.03) 40142009
UNSPSC (10.0) 40142000
UNSPSC (11.0501) 40142000
UNSPSC (13.0601) 40142000
UNSPSC (15.1) 40142000
UNSPSC (17.1001) 39120000
请选择具有相似规格的新产品

资源

图纸
2D

可提供本产品的二维渲染图。下载 CAD 文件。

3D

可提供本产品的三维渲染图。下载 CAD 文件。

销售图纸

可提供本产品的销售图纸。下载文件。

类似产品

零部件号
阀体材料
接头 1 尺寸
接头 1 类型
接头 2 尺寸
接头 2 类型
SS-FM12SL12SL12-18 316L Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting 查看产品
SS-FM4SL4PM4-12 316L Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT 查看产品
SS-FM4SL4PM4-36 316L Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT 查看产品
SS-FM4SL4SL4-12 316L Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-FM4SL4SL4-36 316L Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-FM4TA4TA4-12 316L Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Swagelok® Tube Adapter 查看产品
SS-FM4TA4TA4-24 316L Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Swagelok® Tube Adapter 查看产品
SS-FM4TA4TA4-36 316L Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Swagelok® Tube Adapter 查看产品
SS-FM4TA4TA4-48 316L Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Swagelok® Tube Adapter 查看产品
SS-FM6SL6PM6-18 316L Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT 查看产品
SS-FM6SL6SL6-18 316L Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 查看产品
SS-FM8SL8PM8-18 316L Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT 查看产品
SS-FM8SL8SL8-18 316L Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 查看产品
SS-FM8SL8SL8-48 316L Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 查看产品

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

请稍候几分钟,不要关闭此页面